(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sprockets is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Number of Teeth : 12
● Shaft Bore Diameter (mm.) : 16
● Shaft Bore Spec. : Through Hole
● Material : [Steel] S45C
[Application]
Sprockets are commonly used in industrial machinery, such as chain conveyors.
Material | Surface Treatment | Attachments |
Equivalent to S45C (Teeth Tip: Induction hardening) | - | Fixing Screw (Only Shaft Hole Specifications N) |
Nominal Model | Hub type | Number of Teeth | Shaft Hole Specifications | Shaft Hole Diameter (D) | Dp | D0 | H | L | ℓ | ||||||||||
S Specifications | N Specifications (H7) | ||||||||||||||||||
16 | B | 11 | S N | 16 | 25 | 30 | 90.14 | 101.7 | 61 | 40 | 12 | ||||||||
12 | 16 | 25 | 30 | 35 | 38 | 98.14 | 109.7 | 69 | |||||||||||
13 | 16 | 35 | 38 | 45 | 48 | 106.12 | 117.7 | 78 | |||||||||||
14 | 16 | 50 | 114.15 | 125.7 | 84 | ||||||||||||||
15 | 16 | 40 | 45 | 122.17 | 133.7 | 92 | |||||||||||||
16 | 20 | 25 | 45 | 130.20 | 141.8 | 100 | 45 | 14 | |||||||||||
18 | 20 | 35 | 146.28 | 157.8 | |||||||||||||||
19 | 20 | 38 | 45 | 48 | 154.33 | 165.9 | |||||||||||||
22 | 20 | 35 | 40 | 45 | 48 | 178.48 | 190.1 | 110 | 50 | 16 | |||||||||
24 | 20 | 35 | 50 | 194.59 | 206.2 | ||||||||||||||
25 | 20 | 30 | 40 | 42 | 48 | 202.66 | 214.2 |
Shaft Hole Diameter D | Keyway b2×t2 | Fixing Screw M |
25~30 | 8×3.3 | 8 |
32~38 | 10×3.3 | 8 |
40·42 | 12×3.3 | 8 |
45·50 | 14×3.8 | 10 |
Part Number |
---|
C-SPB16B12-S-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 600.65 | ECONOMY SPROCKET | 1 Piece(s) | Available | Same day | 10 |
Loading...
Material | Surface Treatment | Attachments |
Equivalent to S45C (Teeth Tip: Induction hardening) | - | Fixing Screw (Only Shaft Hole Specifications N) |
Nominal Model | Hub type | Number of Teeth | Shaft Hole Specifications | Shaft Hole Diameter (D) | Dp | D0 | H | L | ℓ | ||||||||||
S Specifications | N Specifications (H7) | ||||||||||||||||||
16 | B | 11 | S N | 16 | 25 | 30 | 90.14 | 101.7 | 61 | 40 | 12 | ||||||||
12 | 16 | 25 | 30 | 35 | 38 | 98.14 | 109.7 | 69 | |||||||||||
13 | 16 | 35 | 38 | 45 | 48 | 106.12 | 117.7 | 78 | |||||||||||
14 | 16 | 50 | 114.15 | 125.7 | 84 | ||||||||||||||
15 | 16 | 40 | 45 | 122.17 | 133.7 | 92 | |||||||||||||
16 | 20 | 25 | 45 | 130.20 | 141.8 | 100 | 45 | 14 | |||||||||||
18 | 20 | 35 | 146.28 | 157.8 | |||||||||||||||
19 | 20 | 38 | 45 | 48 | 154.33 | 165.9 | |||||||||||||
22 | 20 | 35 | 40 | 45 | 48 | 178.48 | 190.1 | 110 | 50 | 16 | |||||||||
24 | 20 | 35 | 50 | 194.59 | 206.2 | ||||||||||||||
25 | 20 | 30 | 40 | 42 | 48 | 202.66 | 214.2 |
Shaft Hole Diameter D | Keyway b2×t2 | Fixing Screw M |
25~30 | 8×3.3 | 6 |
32~38 | 10×3.3 | 8 |
40·42 | 12×3.3 | 10 |
45·50 | 14×3.8 | 12 |
Sprocket Shape | Shape B | Nominal Number | 16 | Number of Teeth(T) | 12 |
---|---|---|---|---|---|
Shaft Bore Dia. d(mm) | 16 | Number of Strands | 1 | Material | S45C |
Type | Pilot Bore Type | Shaft Type | Standard Pilot Bore | Surface Treatment | Not Provided |
Bore Specification | S (Through Hole) |
Please check the type/dimensions/specifications of the part C-SPB16B12-S-16 in the Sprockets Nominal No.16B series.
How can we improve?
How can we improve?