(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Shaft Collars Clamp Type for Bearing Inner Mount, C-SCSBNAW series.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Applicable shaft outer diameter [mm]: 8, 10, 12, 15, 16, 20, 25, 30
・ Material: Made of 6000 series aluminum with Clear anodize surface treatment
・ Accessories: Come with 1 hexagon socket head bolt (equivalent to SCM435).
・ This shaft collar clamp type is used for fixed bearing at the end of shaft.
Type of Shaft Collars | ![]() | ![]() | ![]() | D (mm) | Ds selection (mm) | B (mm) |
C-SCSBNAW | 6000 series aluminum | Clear Anodized | 1 hexagon socket head bolt (equivalent to SCM435) | 6~30 | 9~35 | 9~17.5 |
Smart phone | Medical | Electronic & Electrical Appliances | ||
![]() | ![]() | ![]() | ||
Solar cell | Semiconductor | Lithium battery | ||
![]() | ![]() | ![]() |
(Economy series) Shaft Collars Set Screw Type For Bearing Fixing | (Economy series) Rotary Shaft Collars Straight bar type | (Economy series) Linear guide Shaft Collars | ||
![]() | ![]() | ![]() | ||
Typical model of Shaft Collars: SCSBR10-14 | Typical model of Shaft Collars: PSFHR20-300 | Typical model of Shaft Collars: CPSFJT20-325-M8 | ||
Advantages of Shaft Collars: matching with shafts, complete variety | Advantages of Shaft Collars: various alterations, short delivery time | Advantages of Shaft Collars: economy series products, min. shipped in 1 day at the earliest |
![]() | Part Number (![]() ![]() | − | ![]() | |
C-SCSBNAW8 | − | 11 |
Part Number | ![]() Selection | b | B | D1 | M (Coarse Thread) | d | H | X | Y | (W) | C | |
![]() | ![]() | |||||||||||
C-SCSBNAW | 6 | 9 | 8 | 9 | 20 | M3 | 3.4 | 6 | 6 | 4 | 1 | 0.5 |
8 | 11 | 10 | 11.5 | 25 | M4 | 4.5 | 7.5 | 7 | 5 | 1.5 | ||
10 | 14 | 30 | 9 | |||||||||
12 | 16 | 30 | 10 | |||||||||
15 | 18 | 34 | 11.5 | 6 | ||||||||
20 | 25 | 12 | 14 | 40 | M5 | 5.5 | 9 | 14 | 7 | |||
25 | 29 | 45 | 17 | 10 | ||||||||
30 | 35 | 15 | 17.5 | 55 | M6 | 6.6 | 12 | 20 | 2 | 1 |
![]() | Part Number (![]() ![]() | − | ![]() | |
C-SCSBNAW8 | − | 11 |
Part Number | ![]() Selection | b | B | D1 | M (Coarse Thread) | d | H | X | Y | (W) | C | |
![]() | ![]() | |||||||||||
C-SCSBNAW | 6 | 9 | 8 | 9 | 20 | M3 | 3.4 | 6 | 6 | 4 | 1 | 0.5 |
8 | 11 | 10 | 11.5 | 25 | M4 | 4.5 | 7.5 | 7 | 5 | 1.5 | ||
10 | 14 | 30 | 9 | |||||||||
12 | 16 | 30 | 10 | |||||||||
15 | 18 | 34 | 11.5 | 6 | ||||||||
20 | 25 | 12 | 14 | 40 | M5 | 5.5 | 9 | 14 | 7 | |||
25 | 29 | 45 | 17 | 10 | ||||||||
30 | 35 | 15 | 17.5 | 55 | M6 | 6.6 | 12 | 20 | 2 | 1 |
Part Number |
---|
C-SCSBNAW6-9 |
C-SCSBNAW8-11 |
C-SCSBNAW10-14 |
C-SCSBNAW12-16 |
C-SCSBNAW15-18 |
C-SCSBNAW20-24 |
C-SCSBNAW25-29 |
C-SCSBNAW30-35 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. | O.D. | Width |
---|---|---|---|---|---|---|---|---|---|
฿ 93.95 | ECONOMY SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 6 | 20 | 9 | |
฿ 106.83 | ECONOMY SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 8 | 25 | 11.5 | |
฿ 118.95 | ECONOMY SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 10 | 30 | 11.5 | |
฿ 118.95 | ECONOMY SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 12 | 30 | 11.5 | |
฿ 132.60 | ECONOMY SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 15 | 34 | 11.5 | |
฿ 158.35 | ECONOMY SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 20 | 40 | 14 | |
฿ 175.78 | ECONOMY SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 25 | 45 | 14 | |
฿ 155.33 | ECONOMY SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 30 | 55 | 17.5 |
Loading...
Fastening Method | Clamp | Specifications | For Bearing Mounting | Material | 6000 Series Aluminum Alloy |
---|---|---|---|---|---|
Surface Treatment | Clear Anodize | Thickness | Standard Type | Side Hole Machining | Not Provided |
How can we improve?
How can we improve?