(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Nylon Coated Cam Followers.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Roller material: Made of SUJ2 with Nylon Coated
・ Outer roller diameter D (Ø) [mm]: 10, 12, 13, 16, 19, 22, 26, 30, 32, 35, 40, 52
・ Roller width B [mm]: 7, 8, 9, 11, 12, 14, 18, 20, 24
・ Stud Screw Nominal size: M3, M4, M5, M6, M8, M10, M12, M16, M18, M20
・ Model type: C-CFFRUCS
Item | Urethane | MC Nylon |
Load Resistant | △ | ○ |
Abrasion Resistant | ○ | △ |
Mechanical Strength | ○ | ◎ |
Heat Resistance | × | △ |
Chemical-Resistant | × | ○ |
Roller Followers Type | ![]() | ![]() | |
With seal | Resin | Cam follower | |
C-CFFRUCS | Nylon | SUJ2 | 1 hexagon socket nut (S45C·ferroferric oxide protective film) |
![]() | ![]() | ![]() | M×Pitch | B | B1 | L | Allowable Load (N) | Allowable Rotational Speed (RPM) |
C-CFFRUCS | 3 | 10 | 3×0.5 | 7 | 8 | 17 | 238 | 3200 |
4 | 12 | 4×0.7 | 8 | 9 | 20 | 350 | 2760 | |
5 | 13 | 5×0.8 | 9 | 10 | 23 | 406 | 2510 | |
6 | 16 | 6×1.0 | 11 | 12 | 28 | 460 | 2230 | |
8 | 19 | 8×1.25 | 32 | 504 | 1960 | |||
10 | 22 | 10×1.0 | 12 | 13 | 36 | 555 | 1760 | |
26 | 10×1.0 | 592 | 1560 | |||||
12 | 30 | 12×1.5 | 14 | 15 | 40 | 728 | 1390 | |
32 | 12×1.5 | 779 | 1320 | |||||
16 | 35 | 16×1.5 | 18 | 19.5 | 52 | 840 | 1230 | |
18 | 40 | 18×1.5 | 20 | 21.5 | 58 | 886 | 1080 | |
20 | 52 | 20×1.5 | 24 | 25.5 | 66 | 1044 | 830 |
Roller Followers Intended Use | Noise Proof Transmission | |
FEATURES | Nylon Coated Type | Urethane Coated Type |
Product Description | ![]() | ![]() |
Type with resin press-fit into cam follower. Resin absorbs the impact of the matching side and plays a role in suppressing noise during rotation. | Type with urethane sintered on cam follower. Urethane absorbs the impact of the matching side and plays a role in suppressing noise during rotation. |
dh7 | Maximum tightening torque N·m |
3 | 0.392 |
4 | 0.98 |
5 | 1.96 |
6 | 2.94 |
8 | 7.84 |
10 | 16.7 |
12 | 29.4 |
16 | 70.6 |
18 | 98 |
20 | 137 |
24 | 245 |
![]() | ![]() | ![]() | M x pitch | B | B1 | L | Allowable Load (N) | Allowable Rotational Speed (RPM) |
C-CFFRUCS | 3 | 10 | 3×0.5 | 7 | 8 | 17 | 238 | 3200 |
4 | 12 | 4×0.7 | 8 | 9 | 20 | 350 | 2760 | |
5 | 13 | 5×0.8 | 9 | 10 | 23 | 406 | 2510 | |
6 | 16 | 6×1.0 | 11 | 12 | 28 | 460 | 2230 | |
8 | 19 | 8×1.25 | 32 | 504 | 1960 | |||
10 | 22 | 10×1.0 | 12 | 13 | 36 | 555 | 1760 | |
26 | 10×1.0 | 592 | 1560 | |||||
12 | 30 | 12×1.5 | 14 | 15 | 40 | 728 | 1390 | |
32 | 12×1.5 | 779 | 1320 | |||||
16 | 35 | 16×1.5 | 18 | 19.5 | 52 | 840 | 1230 | |
18 | 40 | 18×1.5 | 20 | 21.5 | 58 | 886 | 1080 | |
20 | 52 | 20×1.5 | 24 | 25.5 | 66 | 1044 | 830 |
Roller Followers Type | ![]() | ![]() | |
With seal | Urethane | Cam follower | |
C-CFFRUCS | Nylon | SUJ2 | 1 hexagon socket nut (S45C ferroferric oxide protective film) |
![]() | ![]() | ![]() | M x pitch | B | B1 | L | Allowable Load (N) | Allowable Rotational Speed (RPM) |
C-CFFRUCS | 3 | 10 | 3×0.5 | 7 | 8 | 17 | 238 | 3200 |
4 | 12 | 4×0.7 | 8 | 9 | 20 | 350 | 2760 | |
5 | 13 | 5×0.8 | 9 | 10 | 23 | 406 | 2510 | |
6 | 16 | 6×1.0 | 11 | 12 | 28 | 460 | 2230 | |
8 | 19 | 8×1.25 | 32 | 504 | 1960 | |||
10 | 22 | 10×1.0 | 12 | 13 | 36 | 555 | 1760 | |
26 | 10×1.0 | 592 | 1560 | |||||
12 | 30 | 12×1.5 | 14 | 15 | 40 | 728 | 1390 | |
32 | 12×1.5 | 779 | 1320 | |||||
16 | 35 | 16×1.5 | 18 | 19.5 | 52 | 840 | 1230 | |
18 | 40 | 18×1.5 | 20 | 21.5 | 58 | 886 | 1080 | |
20 | 52 | 20×1.5 | 24 | 25.5 | 66 | 1044 | 830 |
Type | ![]() | ![]() | |
With seal | Urethane | Cam follower | |
C-CFFRUCS | Nylon | SUJ2 | 1 hexagon socket nut (S45C ferroferric oxide protective film) |
Part Number |
---|
C-CFFRUCS3-10 |
C-CFFRUCS4-12 |
C-CFFRUCS5-13 |
C-CFFRUCS6-16 |
C-CFFRUCS8-19 |
C-CFFRUCS10-22 |
C-CFFRUCS10-26 |
C-CFFRUCS12-30 |
C-CFFRUCS12-32 |
C-CFFRUCS16-35 |
C-CFFRUCS18-40 |
C-CFFRUCS20-52 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dia. D (Ø) | Width B (mm) | Tightening Method | Allowable Rotational Speed (rpm) | Allowable Load (N) | L Dimension (mm) | Stud Screw Nominal Thread (M) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,048.49 | ECONOMY RESIN CAM FOLLOWERS | 1 Piece(s) | Available | Same day | 10 | 7 | Hex Socket on Head | 3200 | 149 | 17 | 3×0.5 | |
฿ 1,048.49 | ECONOMY RESIN CAM FOLLOWERS | 1 Piece(s) | Available | Same day | 12 | 8 | Hex Socket on Head | 2760 | 219 | 20 | 4×0.7 | |
฿ 846.97 | ECONOMY RESIN CAM FOLLOWERS | 1 Piece(s) | Available | Same day | 13 | 9 | Hex Socket on Head | 2510 | 254 | 23 | 5×0.8 | |
฿ 806.07 | ECONOMY RESIN CAM FOLLOWERS | 1 Piece(s) | Available | Same day | 16 | 11 | Hex Socket on Head | 2230 | 288 | 28 | 6×1.0 | |
฿ 681.00 | ECONOMY RESIN CAM FOLLOWERS | 1 Piece(s) | Available | Same day | 19 | 11 | Hex Socket on Head | 1960 | 315 | 32 | 8×1.25 | |
฿ 787.13 | ECONOMY RESIN CAM FOLLOWERS | 1 Piece(s) | Available | Same day | 22 | 12 | Hex Socket on Head Thread | 1760 | 347 | 36 | 10×1.0 | |
฿ 909.85 | ECONOMY RESIN CAM FOLLOWERS | 1 Piece(s) | Available | Same day | 26 | 12 | Hex Socket on Head Thread | 1560 | 370 | 36 | 10×1.0 | |
฿ 920.46 | ECONOMY RESIN CAM FOLLOWERS | 1 Piece(s) | Available | Same day | 30 | 14 | Hex Socket on Head Thread | 1390 | 455 | 40 | 12×1.5 | |
฿ 990.16 | ECONOMY RESIN CAM FOLLOWERS | 1 Piece(s) | Available | Same day | 32 | 14 | Hex Socket on Head Thread | 1320 | 487 | 40 | 12×1.5 | |
฿ 1,040.16 | ECONOMY RESIN CAM FOLLOWERS | 1 Piece(s) | Available | Same day | 35 | 18 | Hex Socket on Head Thread | 1230 | 525 | 52 | 16×1.5 | |
฿ 1,145.46 | ECONOMY RESIN CAM FOLLOWERS | 1 Piece(s) | Available | Same day | 40 | 20 | Hex Socket on Head Thread | 1080 | 554 | 58 | 18×1.5 | |
฿ 1,473.49 | ECONOMY RESIN CAM FOLLOWERS | 1 Piece(s) | Available | 6 Day(s) | 52 | 24 | Hex Socket on Head Thread | 830 | 653 | 66 | 20×1.5 |
Loading...
Product Category | Cam Followers | Roller Type | Cylindrical Outer Ring | Cam Follower Type | Plastic |
---|---|---|---|---|---|
Size Standards | Metric System | Shaft | Provided | Roller Guiding Method | With Retainer |
Seal | Provided | Application | Rolling Transmission Shock Absorber | Cam Follower Type | Flat Type |
How can we improve?
How can we improve?