(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bumpers provided with shock and sound absorbing effect, made of soft shock-absorbing material.
Type | Material | Hardness | ||
Tapped | Threaded | Bumper | Core Rod | |
GELSMR | GELSMF | Viscoelastic Elastomer (Gray) | EN 1.4301 Equiv. | Asker F85 |
Part Number |
GELSMR16A |
Part Number | H | L | L1 | L2 | L3 | L4 | M | W | R | Unit Price | |
Type | D | ||||||||||
Tapped Type GELSMR | 12 | 8 | 22 | 11 | 4 | 3 | 7 | M5 x 0.8 | 10 | 2 | |
16 | 10 | 28 | 14 | 5 | 4 | 11 | M6 x 1.0 | 14 | 3 | ||
16A | 31 | 17 | 14 | M8 x 1.25 | |||||||
20 | 13 | 35 | 17 | 6 | 5 | 14 | M8 x 1.25 | 17 | 3 | ||
20A | 39 | 21 | 16 | M10 x 1.25 (Fine) | |||||||
30 | 15 | 44 | 24 | 8 | 5 | 20 | M12 x 1.75 | 27 | 3 | ||
30A | 46 | 26 | 22 | M14 x 1.5 (Fine) |
Part Number | H | L | L1 | L2 | L3 | M | W | m | f | R | Unit Price | |
Type | D | |||||||||||
Threaded Type GELSMF | 12 | 8 | 16 | 5 | 4 | 3 | M5 x 0.8 | 10 | 8 | 1.5 | 2 | |
16 | 10 | 20 | 6 | 5 | 4 | M6 x 1.0 | 14 | 10 | 2 | 3 | ||
20 | 13 | 26 | 8 | 6 | 5 | M8 x 1.25 | 17 | 12 | 2 | 3 | ||
30 | 15 | 30 | 10 | 8 | 5 | M10 x 1.5 | 27 | 14 | 2.5 | 3 |
Part Number |
---|
GELSMF12 |
GELSMF16 |
GELSMF20 |
GELSMF30 |
GELSMR12 |
GELSMR16 |
GELSMR16A |
GELSMR20 |
GELSMR20A |
GELSMR30 |
GELSMR30A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Outer Dia. D (Ø) | Nominal of Thread M |
---|---|---|---|---|---|---|---|---|
฿ 646.10 | ENERGY-ABSORBING CUSHION | 1 Piece(s) | Available | Same day | Threaded | 12 | M5×0.8 | |
฿ 673.40 | ENERGY-ABSORBING CUSHION | 1 Piece(s) | Available | Same day | Threaded | 16 | M6×1.0 | |
฿ 787.15 | ENERGY-ABSORBING CUSHION | 1 Piece(s) | Available | Same day | Threaded | 20 | M8×1.25 | |
฿ 1,014.65 | ENERGY-ABSORBING CUSHION | 1 Piece(s) | Available | Same day | Threaded | 30 | M10×1.5 | |
฿ 664.30 | ENERGY-ABSORBING CUSHION | 1 Piece(s) | Available | Same day | Tapped | 12 | M5×0.8 | |
฿ 723.45 | ENERGY-ABSORBING CUSHION | 1 Piece(s) | Available | Same day | Tapped | 16 | M6×1.0 | |
฿ 723.45 | ENERGY-ABSORBING CUSHION | 1 Piece(s) | Available | 3 Day(s) | Tapped | 16 | M8×1.25 | |
฿ 800.80 | ENERGY-ABSORBING CUSHION | 1 Piece(s) | Available | 3 Day(s) | Tapped | 20 | M8×1.25 | |
฿ 800.80 | ENERGY-ABSORBING CUSHION | 1 Piece(s) | Available | 3 Day(s) | Tapped | 20 | M10×1.25(Fine) | |
฿ 1,046.50 | ENERGY-ABSORBING CUSHION | 1 Piece(s) | Available | Same day | Tapped | 30 | M12×1.75 | |
฿ 1,046.50 | ENERGY-ABSORBING CUSHION | 1 Piece(s) | Available | 3 Day(s) | Tapped | 30 | M14×1.5(Fine) |
Loading...
Item | Unit | Value |
Specific Gravity | - | 1.0 |
Hardness | Asker F | 85 |
Tensile Strength | Mpa | 1.15 |
Elongation | % | 680 |
Heat Resistance | °C | 100 |
Low Temp. Resistance | °C | -10 |
D | 12 | 16 | 20 | 30 |
30% Compression Load Average (N) | 11.1 | 20.8 | 35.7 | (93)* |
20% Compression Load Average (N) | 6.3 | 11.6 | 20.3 | 51.4 |
15% Compression Load Average (N) | 4.4 | 8.0 | 14.1 | 35.0 |
Shape | With Screw | Material Detail | Viscoelastic Elastomer | Hardness (Shore, Asker) | Asker F85 |
---|---|---|---|---|---|
Material | Urethane | Color | Gray |
How can we improve?
How can we improve?