(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | C-LD-12265-L |
Body Material | A3 |
Material of Handle | PVC |
Surface Treatment | Blue Zinc Electroplating |
Closing Pressure (N) | MAX 1078 |
Weight (g) | 815 |
Arm Opening and Closing Angle | 118° |
Handle Opening and Closing Angle | 73° |
Accessories | Bolt with Rubber |
Bolt | M10 |
Attaching Method | Flange Base | Tightening Force(N) | 1078 | Body Material | Steel |
---|---|---|---|---|---|
Clamp Screw Size | M10 | Clamp Screw Material | Steel + Rubber Pad | Product Category | Body |
Tightening Force (Range Selectable)(N) | 1050-2259 | Tip Screw Type | Bolt with Rubber | Tip Screw Position Adjustment | Slide Adjustment |
Material | A3 |
Please check the type/dimensions/specifications of the part C-LD-12265-L in the Bottom Fixed Closing Pressure of Vertical Toggle Clamp 1078N (Long Arm) series.
How can we improve?
How can we improve?