(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product Type: Toggle Clamps Side Push Type (Left side).
・ Body Material: A3 low carbon steel ensures durability.
・ Handle Material: PVC offers a comfortable grip.
・ Surface Treatment: Blue Zinc Electroplating for corrosion resistance.
・ Maximum Closing Pressure: Up to 500 N for secure clamping.
・ Handle Opening and Closing Angle: Comfortable 180° angle for operation.
・ Included Accessories: Bolt with Rubber for added stability.
・ Bolt Size: M4
・ This is an economy item; The price is cheaper than the MISUMI standard product.
- Efficient Clamping Power: Securely hold materials with a reliable clamping force, ideal for various applications.
- Durable Construction: Built with A3 low carbon steel for robust performance and long-lasting durability in demanding environments.
- Enhanced Corrosion Resistance: The blue zinc electroplating ensures excellent resistance to rust and corrosion for extended use.
- Comfortable Operation: Features a specified handle opening angle for easy and smooth operation, enhancing user comfort.
- Economical Choice: Achieve high-quality clamping at a budget-friendly price with our economy series, offering value without compromising performance.
MISUMI Standard
Cheaper Price
Product Variety
3D CAD Support
Part Number of Toggle Clamp | C-LD-301CM-L |
Body Material | A3 |
Material of Handle | PVC |
Surface Treatment | Blue Zinc Electroplating |
Closing Pressure (N) | MAX 500 |
Weight (g) | 65 |
Arm Opening and Closing Angle | / |
Handle Opening and Closing Angle | 180° |
Accessories | Bolt with Rubber |
Bolt | M4 |
Type | Side Push | Tightening Force(N) | 500 | Attaching Method | Flange Base |
---|---|---|---|---|---|
Body Material | Steel | Clamp Screw | Stationary | Clamp Screw Size | M4 |
Clamp Screw Material | Steel + Rubber Pad | Tightening Force (Range Selectable)(N) | ~1399 | Tip Accessories | Bolt with Rubber |
Please check the type/dimensions/specifications of the part C-LD-301CM-L in the Toggle Clamps Side Push Type, 500N, Left Side series.
How can we improve?
How can we improve?