1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toggle Clamps Side Push Type, 1360N, Universal Mount

ECONOMY TOGGLE CLAMPS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 359.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Handle Color shall be mixed (Red or Yellow) depend on production lot, due to during change model from Red to Yellow. However both specifications are the same.
  • Product image is for reference only. Actual product's color shall be different.
  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part10 CLICK here

Product Description

・ Product Type: Universal Mount Toggle Clamps Side Push Type.
・ Body Material: A3 low carbon steel ensures durability.
・ Handle Material: PVC offers a comfortable grip.
・ Surface Treatment: Blue Zinc Electroplating for corrosion resistance.
・ Maximum Closing Pressure: Up to 1360 N for secure clamping.
・ Handle Opening and Closing Angle: Comfortable 189° angle for operation.
・ Included Accessories: Steel Hex Flat Head Bolt.
・ Bolt Size: M8
・ This is an economy item; The price is cheaper than the MISUMI standard product.

Product Overview of Toggle Clamp

♢ MISUMI economy series type side push Toggle Clamp, also called push-pull one-touch clamp, C-LD-36204M is freely mountable in any direction.
♢ The Toggle Clamp, also called one-touch clamp or quick clamp, is a clamp product for fixing workpieces through a connecting rod mechanism, and can be used in various operation processes such as inspection, assembly, machining and welding.
♢ The Toggle Clamp has such advantages as simple, convenient and quick operation, flexible installation and safety, and is suitable for fixing working positions with high changing frequency.
♢ Toggle Clamps are manual simple clamps with varying tightness, and hand feeling of economy series Toggle Clamps is tighter.

Dimensional Drawing of Toggle Clamp

(Economic Type) Side Fixed Closing Pressure of Side Push Type Toggle Clamp 1360N Dimensional Drawing
Part Number of Toggle ClampC-LD-36204M
Body MaterialA3
Material of HandlePVC
Surface TreatmentBlue Zinc Electroplating
Closing Pressure (N)MAX 1360
Weight (g)270
Arm Opening and Closing Angle/
Handle Opening and Closing Angle189°
AccessoriesSteel Hex Flat Head Bolt
BoltM8

Product Feature of Toggle Clamp

♢ Push-Pull Free Mounting Direction.
Handle can be installed at any position and angle.
♢ Applied in electronics, automotive, medical, catering equipment manufacturing.
♢ Mold, machining, aircraft manufacturing.
♢ Suitable for inspection fixture, welding fixture, repair fixture, machining fixture, and other combination fixture, etc.
♢ Toggle Clamp Can also be used flexibly in carpentry and other DIY.
 

Example Use of Toggle Clamp

Example of using push-pull toggle clamp

Precautions of Toggle Clamp

<About Installation> Fixed by bolt or welding
<About Modification> Note that the modification of standard handles or clamping bars will seriously affect the durability of the product body!
<Locking Position> The Toggle Clamp needs to pass through the mechanical dead center to play the role of locking and fixing.
<Operating Environment> When used in the environment with chips, dust, etc., use an air gun to clean the riveting and rotating parts before use.
<About Oil Injection> Regularly inject oil for the friction parts such as rivets and guide shaft to keep the Toggle Clamp moving smoothly.
<About Inspection> Regularly inspect the fixing bolts, locking bolts, fixing arms, fixing shafts, etc. to prevent loosening.

Related Products of Toggle Clamp

(Economic Type) Side Fixed Closing Pressure of Side Push Type Toggle Clamp 1360N Related Products
(Economy series) Bottom fixed closing pressure of latch Type Toggle Clamp 1630N
(Economic Type) Side Fixed Closing Pressure of Side Push Type Toggle Clamp 1360N Related Products
(Economy series) Side Fixed Closing Pressure of Side Push Type Toggle Clamp 500N (Left turning Type)
(Economic Type) Side Fixed Closing Pressure of Side Push Type Toggle Clamp 1360N Related Products
(Economy series) Bottom Fixed Closing Pressure of Vertical Toggle Clamp 441N

 

 

Specification Table of Toggle Clamp

(Economic Type) Side Fixed Closing Pressure of Side Push Type Toggle Clamp 1360N Specification Table
Part Number of Toggle ClampC-LD-36204M
Body MaterialA3
Material of HandlePVC
Surface TreatmentBlue Zinc Electroplating
Closing Pressure (N)MAX 1360
Weight (g)270
Arm Opening and Closing Angle/
Handle Opening and Closing Angle189°
AccessoriesSteel Hex Flat Head Bolt
BoltM8

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-LD-36204M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 359.85

ECONOMY TOGGLE CLAMPS 1 Piece(s) Available Same day 10

Loading...

  1. 1

Basic Information

Type Side Push Tightening Force(N) 1360 Attaching Method No Base
Body Material Steel Clamp Screw Stationary Clamp Screw Size M8
Clamp Screw Material Steel Tightening Force (Range Selectable)(N) ~1399 Tip Accessories Steel Bolt

Please check the type/dimensions/specifications of the part C-LD-36204M in the Toggle Clamps Side Push Type, 1360N, Universal Mount series.

Frequently Asked Questions (FAQ)

Question: What is the meaning and function of toggle clamp?
Answer: The toggle clamp is a clamp product for fixing workpieces through a connecting rod mechanism, a quick clamping and quick opening mechanism that adopts the dead point principle of the mechanical four-bar linkage mechanism, and has the functions of "accurate positioning, quick loading and unloading, locking and clamping".
Question: What are the different types of toggle clamps?
Answer: Horizontal, vertical, push-pull, door buckle, pneumatic toggle clamp, etc.
Question: Can the front-end metal fittings for clamping the toggle clamp be replaced? Can they be sold separately?
Answer: The front-end metal fittings for clamping can be purchased separately for replacement.
Question: What is the purpose of the clamping assembly?
Answer: Widely used in mechanical parts machining fixture, metal profile welding fixture, electronic parts machining fixture, various mechanical equipment manufacturing, mold fixture, inspection fixture, etc., it employs a novel tightening method to replace the traditional tightening method, so that the workpiece can be quickly assembled and disassembled, reducing the machining man-hour cost, and improving the work efficiency.

Check other FAQ (1) Hide