(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Handles are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shape : U shape
● Grip thickness (mm.) : 12
● Mounting Method : Female Thread
● Mounting Pitch Minimum/Maximum (mm.) : 80 and 250
● Overall Height(mm) : 40
● Material : Stainless Steel
[Application]
Handles are commonly used in various applications in factory automation systems
- Made from high-quality stainless steel. Ensures longevity and resistance to corrosion, suitable for demanding environments.
- Features internal thread installation with standard M5 coarse threads. Simplifies installation and ensures a secure fit, suitable for various applications.
- Available in various mounting pitches, with a specific overall height.
- Capable of handling an allowable load of up to 2500 N.
- Designed with a square shape and polished corners. Offers a comfortable and secure grip, reducing hand fatigue during frequent use.
MISUMI Standard
Cheaper Price
Product Variety
3D CAD Support
Material | Surface Treatment |
Stainless Steel | Grinding |
(Economy series) Aluminum handle Clear anodized | (Economy series) Round handle Aluminum | |
Part Number (Type·L) | ||
C-USANS80 |
Part Number | L1 | Allowable Load N | |
Type | L | ||
C-USANS | 80 | 88 | 2500 |
100 | 108 | ||
125 | 133 |
Part Number (Type·L) | ||
C-USANS80 |
Part Number | L1 | Allowable Load N | |
Type | L | ||
C-USANS | 80 | 88 | 2500 |
100 | 108 | ||
125 | 133 |
Part Number |
---|
C-USANS80 |
C-USANS100 |
C-USANS125 |
C-USANS160 |
C-USANS200 |
C-USANS250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Pitch L (mm) | Material |
---|---|---|---|---|---|---|---|---|
฿ 266.67 | ECONOMY PULL | 1 Piece(s) | Available | Same day | 10 | 80 | Stainless Steel | |
฿ 304.55 | ECONOMY PULL | 1 Piece(s) | Available | Same day | 10 | 100 | Stainless Steel | |
฿ 237.00 | ECONOMY PULL | 1 Piece(s) | Available | Same day | 10 | 125 | Stainless Steel | |
฿ 366.23 | ECONOMY PULL | 2 Piece(s) | Available | 34 Day(s) | 10 | 160 | [SUS304] Stainless Steel | |
฿ 484.42 | ECONOMY PULL | 1 Piece(s) | Available | Same day | 10 | 200 | [SUS304] Stainless Steel | |
฿ 583.12 | ECONOMY PULL | 2 Piece(s) | Available | 34 Day(s) | 10 | 250 | [SUS304] Stainless Steel |
Loading...
Overall Height(mm) | 40 | Main Body Type | Surfaced | Grip thickness(mm) | 12 |
---|---|---|---|---|---|
Surfaced Type Category | U Shape | Mounting Method | Female Thread | U Shape | Straight |
Surface Treatment | Buff Polished | Additional Function | Not Provided | Handle Cross Sectional Shape | Square Shape |
Allowable Load(N) | 2500 | Thread Length L(mm) | 13 |
How can we improve?
How can we improve?