1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Foldable Handles Carbon Steel (Part Number)

Foldable Handles Carbon Steel
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 201.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here

Product Description

Foldable Handles Carbon Steel
These handles are designed for convenient opening and closing the doors, This is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
- Mounting Pitch (mm.) :100, 120 and 180
- Overall Height (mm.) : 43
- Mounting Method : Threaded
- Material : Carbon Steel
[Application]
It is used to grab the doors before opening and closing.

Handles Dimensional Drawing

110310206459 Handles Dimensional Drawing

Handles Material Table

110310206459 Handles Material Table

Handles Specification Table

110310206459 Handles Specification Table

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-UWAFN100
C-UWAFN120
C-UWAFN180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Pitch L
(mm)

฿ 201.52

ECONOMY PULL 1 Piece(s) Available Same day 10100

฿ 220.46

ECONOMY PULL 1 Piece(s) Available Same day 10120

฿ 258.34

ECONOMY PULL 1 Piece(s) Available Same day 10180

Loading...

  1. 1

Basic Information

Material Steel Overall Height(mm) 44 Main Body Type Surfaced
Grip thickness(mm) 10 Surfaced Type Category U Shape Mounting Method Threaded
U Shape Straight Surface Treatment Chrome Plating Additional Function Folding type/Folding
Handle Cross Sectional Shape Round Shape Allowable Load(N) 500