1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Handle Polishing and oxidation (C-UADEL116)

ECONOMY PULL

Handle  Polishing and oxidation (C-UADEL116)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handles are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shape : U shape
● Mounting Pitch Minimum/Maximum (mm.) : 100 and 196
● Overall Height(mm) : 47 and 67
● Material : Aluminum
● Surface Treatment : Polishing
[Application]
Handles are commonly used in various applications in factory automation systems

Handles Dimensional Drawing

110310206279 Handles Dimensional Drawing

Handles Material Table

110310206279 Handles Material Table

Handles Specification Table

110310206279 Handles Specification Table Specification Table
110310206279 Specification Table

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-UADEL116
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Pitch L
(mm)
Overall Height
(mm)
Allowable Load
(N)

฿ 547.73

ECONOMY PULL 1 Piece(s) Available Same day 116531200

Loading...

  1. 1

Basic Information

Material Aluminum Main Body Type Surfaced Grip thickness(mm) 26
Surfaced Type Category U Shape Mounting Method Round Hole U Shape Straight
Surface Treatment Anodize Additional Function Not Provided Handle Cross Sectional Shape Round Shape

Please check the type/dimensions/specifications of the part C-UADEL116 in the Handle Polishing and oxidation series.

Products with similar specification

Part Number
C-UADEL100
C-UADEL132
C-UADEL150
C-UADEL164
C-UADEL196
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Pitch L
(mm)
Overall Height
(mm)
Allowable Load
(N)

฿ 571.00

1 Piece(s) Available Same day 100471200

฿ 651.00

1 Piece(s) Available Same day 13255800

฿ 710.00

1 Piece(s) Available Same day 15067600

฿ 770.00

1 Piece(s) Available Same day 16457600

฿ 810.00

1 Piece(s) Available Same day 19657600