(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Special Die-Cast Standard Bracket for European Standard Aluminum Profiles, LBSB series.
・ Applicable to Aluminum Profiles with Slot Width of 8 mm.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Material: Made of cast aluminum
・ Bracket suitable for right angle connection between profile and small hood, display bar structure.
・ European standard Bracket profiles and existing Japanese standard aluminum profile accessories from MISUMI are not compatible. It is recommended to use European standard economy series accessories starting with L.
Material | Surface Treatment |
---|---|
Cast Aluminum | Not Provided |
Types of accessories | Part Number 1 | Part Number 2 | Part Number 3 |
Connector | LBJ6-20 | LBJB6-6-10 | LBSB6-2020 |
Nut | LNTN6-20-5 | LNHRN6-20-5 | - |
End cap | LCEC6-2020-B | LCECR6-2020-B | LCEC6-2040-B |
Gaskets | LMCSB6 (Black) | LMCSG6 (Grey) | - |
Part Number |
---|
LBSB8-3030 |
LBSB8-4040 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Aluminum Frame Profile Size |
---|---|---|---|---|---|---|
฿ 18.94 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 3030 | |
฿ 18.00 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 4040 |
Loading...
Material | Cast Aluminum | Aluminum Frame Profile Series | European Standard | Applicable Aluminum Frame Profile No. | 8 mm Groove Width |
---|---|---|---|---|---|
Bracket Type | Standard | Additional Cover Mounting Hole Machining | Not Provided | Accessories | Not Provided |
How can we improve?
How can we improve?