(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Free Nuts or Insertion Short Nuts For Aluminum Frames 2020 Series.
It is a fastener for aluminum Frames. It has 2 small wings for locking the aluminum Frames slot while tightening with machine parts
[Features]
• Post-Assembly: Mountable from slots after assembly
• Suitable for: Aluminum Frames 2020 series
• Can support bolt size: M4 and M5
• Material: Carbon Steel Nickel-plated
[Applications]
Suitable for use with bolt and aluminum Frames 2020 series.
Part number (![]() ![]() | - | ![]() | - | ![]() |
LNTN6-20 | - | 4 | - | 100P |
Part Number | ![]() | ![]() | |
![]() | ![]() | ||
LNTN | 6-20 | 4 | 100P (100 pcs/pack) |
5 |
Recommended product 1 | Recommended product 2 | Recommended product 3 |
20 series 2020 aluminum frames slot width 6mm | Sealing strip for aluminum frames | Light load die-cast bracket for aluminum frames with slot width of 6mm |
![]() | ![]() | ![]() |
Part Number |
---|
LNTN6-20-3 |
LNTN6-20-3-100P |
LNTN6-20-4 |
LNTN6-20-4-100P |
LNTN6-20-5 |
LNTN6-20-5-100P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread M (mm) | Sale Type | Aluminum Frame Profile |
---|---|---|---|---|---|---|---|---|---|
฿ 6.07 | ECONOMY NUTS FOR AL FRAMES | 1 Piece(s) | Available | Same day | M3 | Bulk Sales | - | ||
฿ 131.07 | ECONOMY NUTS FOR AL FRAMES | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | M3 | Bag Sales | 2020 | |
฿ 6.07 | ECONOMY NUTS FOR AL FRAMES | 1 Piece(s) | Available | Same day | M4 | Bulk Sales | - | ||
฿ 131.07 | ECONOMY NUTS FOR AL FRAMES | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | M4 | Bag Sales | 2020 | |
฿ 6.07 | ECONOMY NUTS FOR AL FRAMES | 1 Piece(s) | Available | Same day | M5 | Bulk Sales | - | ||
฿ 131.07 | ECONOMY NUTS FOR AL FRAMES | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | M5 | Bag Sales | 2020 |
Loading...
Nut Type | T-Nuts | Series | MISUMI European Standard Groove Width 6 mm for Aluminum Only | Function | Economy |
---|---|---|---|---|---|
Material | Steel | Lock | Not Provided | Surface Treatment | Nickel Plating |
Type | 2020 |
How can we improve?
How can we improve?