Screw Joint for 6 Series Aluminum Frame Blind Joints

Caution
Product Description
A blind joint with excellent cost benefits. Equipped with a frame rotation prevention function.
Dimensional Drawing of Blind Joint Parts

| Blind Joint Parts Type | Components | [M] Material | [S] Surface Treatment |
| H.C.J. | Screw bolt | SCM435 | Trivalent Chromate |
| Blind Joint Parts Plate | SPCC | ||
| SHCJ | Screw bolt | Equivalent to SUS304 | − |
| Blind Joint Parts Plate | SUS304 |
Specification Table of Blind Joint Parts
| Blind Joint Parts Model |
| SHCJ6 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Blind Joint Parts Model | Components | ||
| Type | No. | ⒶScrew bolt | ⒷBlind Joint Parts plate |
| HCJ(trivalent chromate) SHCJ(stainless steel) | 6 | M8 | 6 |
| Compatible frame number | [Exception] Unusable frames | |||
| 6−3030* | 6−3060 | 6−3090 | 6-30120 | *HFSG6-6060 and HFSR6-3030 cannot be used. |
| 6−6060 | 6−6090 | 6−60120 | ||
How to Connect of Blind Joint Parts
| procedure | 1 | 2 | 3 |
|---|---|---|---|
| explanation | Attach the screw Blind Joint Parts to the tapped hole on the end face of the frame. | Insert the head of the screw Blind Joint Parts into the groove of frame B and slide it to the underside of A. | Insert a hex wrench through the wrench hole and tighten. |
| Screw Blind Joint Parts | ![]() | ![]() | ![]() |
| 6 Series Model Example | Frame A | Frame B | Screw Blind Joint Parts |
|---|---|---|---|
| HFS6-3030-1000-LTP | HFS6-3030-1000-RCV | HCJ6 |
We also have aluminum frames with screw Blind Joint Parts (HCJ6) already installed.
Additional wrench holes will be required on the mating frame.
Pre-installed frame Screw Blind Joint Parts type
Technical Information of Blind Joint Parts
■ How to make the frame cap flush
The length of the aluminum frame is shortened by the thickness of the frame cap.
*Alterations (FR/FL) for "2.5 mm thickness" are not currently supported.C
: For the frame cap thickness, specify the protruding
Blind Joint Parts model HFS6-3030-300-RCV-LCV and 300 mm length with wrench holes on the left and right.D
: For the frame cap that does not protrude and is flush,
specify the model HFS6-3030-294-RCV-LCV-FR-FL, shortened by the frame cap thickness, and specify wrench holes and wrench hole shifts on the left and right.
C Frame cap pops out
D Frame caps are flush and
do not protrude

Product Comparison Information of Blind Joint Parts
■6 Series Blind Joint Parts
| Product name | Screw Blind Joint Parts | Simple Blind Joint Parts | Single Blind Joint Parts | Tapping Blind Joint Parts | Center Blind Joint Parts | Post-insertion double Blind Joint Parts | First-in double Blind Joint Parts | Parallel Blind Joint Parts |
|---|---|---|---|---|---|---|---|---|
| Product Photos | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Installation Diagram | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Blind Joint Parts Material | Iron or SUS304 | S45C/SCM435 | Iron or SUS304 | SWCH-18A | SCS13 | Equivalent to SCS13/SUS304 | SUS316 equivalent / SUS304 | SCS13/SUS304 |
| Blind Joint Parts Features | The plate allows for reliable and inexpensive connection. | No additional machining of wrench holes is required, and fastening can be done in one place. | Since the additional D hole does not penetrate all the way to the flat surface, this is a Blind Joint Parts with particularly excellent aesthetics. | No additional tapping holes are required. This is the most inexpensive Blind Joint Parts. | This is the most common Blind Joint Parts that can be used with a wide range of aluminium frames. | Stable fastening is possible from two points. This is the strongest fastening possible with Blind Joint Parts. | This Blind Joint Parts can be used for a variety of purposes, such as extending frames or attaching to plates. | The frames can be connected side-by-side. |
| 6 Series Product Page | Viewing | Product page | Product page | Product page | Product page | Product page | Product page | Product page |
6 Series Related Products of Blind Joint Parts
■6 Series (groove width 8mm)
| Product name | Aluminum frame | Blind Joint Parts | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here |























