Blind Joint Components - Aluminum Frames with Built-in Screw Joints for 6 Series (Slot Width 8mm)

Brand :
MISUMI

Caution

    Product Description

    Screw joints can be used without the need for additional machining. Additional wrench holes will be required on the mating frame.

    Aluminum Frames with Built-in Screw Joints, 6 Series (Slot Width 8 mm)

    The mating frame needs a wrench hole.

    • For aluminum frames other than HFS6-3030, select the frame and joint separately.

    Material and surface treatment

    Part nameMaterialSurface treatment
    Aluminum frameA6N01SS-T5Anodized
    Screw jointScrew boltSCM435Trivalent chromate
    Joint plateSPCC

    Part numbers and dimensions

    Ordering example

    Type-L
    JFSC6-3030L-1200
    TypeJoint parts
    Installed
    L
    0.5 mm increments
    FramePre-installed joint partsAWhen fastening
    Required wrench
    Screw jointQty
    JFSC6-3030L
    (left end face only)
    100–4000HFS6-3030HCJ6130For M8
    W
    (both end faces)
    2

    Alterations

    Alterations are available. Refer to the alteration table for applicable codes, dimensional limits and conditions.

    For details, please see the PDF catalog.

    Technical reference

    Reference

    This product uses aluminum frame HFS6-3030.

    When using other aluminum frames, purchase the frame and joints separately.

    6 Series aluminum frame screw joint

    Connection

    Wrench hole

    Making frame caps flush: shorten the aluminum frame by the cap thickness.

    <Example: screw joint connection, 300 mm per side> C: frame caps protrude by their thickness. Specify HFS6-3030-300-RCV-LCV, 300 mm long, with wrench holes on both ends.

    C: frame caps protrude. D: frame caps do not protrude and sit flush.

    D: frame caps sit flush. Specify HFS6-3030-294-RCV-LCV-FR-FL, shortened by the cap thickness, with wrench holes and wrench hole offset on both ends.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat