Blind Joint Components - Parallel Joint Kits for 6 Series (Slot Width 8mm) Aluminum Frames

Brand :
MISUMI
Caution
Product Description
[Features]
• Post-assembly insertion supports horizontal connection of compatible aluminum frames.
• Designed for 6 Series aluminum frames with 8mm slot width.
[Use]
• Select a compatible frame and confirm that L-hole machining is possible.
Dimensional Drawing of Blind Joint Parts
| HLJ (Parallel joint kit, pre-insertion type) HALJ (Parallel joint kit, post-insertion type) | ||
| ■ Blind Joint Parts guide | ■Parallel Blind Joint Parts pre-inserted parallel post | Rear-insertion parallel post |
![]() | ![]() | ![]() |
| Part Name | [M] Material Blind Joint Parts | [S] Surface Treatment |
| First-in parallel post | SCS13 | − |
| Rear-insertion parallel post | ||
| Joint Guide | SUS304 | |
| Set screw | SCM435 | Black oxide coating |
Specification Table of Blind Joint Parts
| Model Blind Joint Parts |
| HLJ6 |
・The price list below is current as of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
■Frame compatible with this Blind Joint Parts
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | accessories | ||||||
| Type | No. | ①②Parallel Post | Quantity | ③Joint guide | Quantity | ④ Set screw | Quantity |
| HLJ first-in type | 6 | First-in parallel post 6 | 1 | 6 | 1 | M6×12 | 1 |
| HALJ Rear-insertion type | 6 | Rear-insertion parallel post 6 | 6 | M6×12 | |||
| Compatible frame number | [Exception] Unusable frames | |||
| 6−3030 *1 | 6−3060 *1 | 6−3090 | 6-30120 | *1HFSH and HFSC cannot be used as L-hole machining is not possible. |
| 6−5050 | 6−50100 | |||
| 6−6060 | 6−6090 | 6-60120 | ||
How to Connect of Blind Joint Parts
| Additional work required for aluminum frame of Blind Joint Parts |
|---|
| L-hole processing |
| procedure | Front View | Side View | explanation |
|---|---|---|---|
| 1 | ![]() | ![]() | Blind Joint Parts, Attach the parallel post to frame A. (The post-insertion type can be inserted from the top of the groove while rotating.) *The parallel post is compatible with both the standard type and the type with anti-rotation function. |
| 2 | ![]() | ![]() | Insert the joint guide into the frame B with the L hole. Since it has a rotation stopper, there is no need to adjust the hole direction. |
| 3 | ![]() | ![]() | While passing the parallel post through the joint guide hole, bring frames Ⓐ and Ⓑ closer together. |
| 4 | ![]() | ![]() | Screw the set screw into the tap on the side of the joint guide. |
| 5 | ![]() | ![]() | By tightening the set screw and pressing it against the V-groove of the parallel post, frames A and B are fastened together by tension. |

- Blind Joint Parts, How to use on a frame that has multiple rows of grooves on one surface.
Insert joint guides into both ends of the L-shaped hole and fasten using multiple parallel joints. - How to use on frames with 3 or more rows of grooves:
Only one row at each end will have an L-shaped hole. Please note that it cannot be used on the central rows.

- Blind Joint Parts, As long as the joints do not interfere with each other in the longitudinal direction, multiple joints can be connected.
Load-bearing data is not available. If strength is required, please use multiple fastenings.
| 6 Series Model Example | Frame A | Frame B | Parallel Joint |
|---|---|---|---|
| HFS6-3030-300 | HFS6-3030-300-JLP250-H2 | HLJ6 x 2 |
Product Comparison Information of Blind Joint Parts
■6 Series Blind Joint Parts
| Product name | Parallel Joint | Tapping Joint | Screw joint | Simple joint | Single Joint | Center Joint | Post-insertion double joint | First-in double joint |
|---|---|---|---|---|---|---|---|---|
| Product Photos | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Installation Diagram of Blind Joint Parts | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Material | SCS13/SUS304 | SWCH-18A | Iron or SUS304 | S45C/SCM435 | Iron or SUS304 | SCS13 | Equivalent to SCS13/SUS304 | SUS316 equivalent / SUS304 |
| Features Blind Joint Parts | The frames can be connected side-by-side. | No additional tapping is required. Wrench holes are drilled into the mating frame. This is the most inexpensive blind joint. | The plate allows for reliable and inexpensive connection. | No additional machining of wrench holes is required, and fastening can be done in one place. | Since the additional D hole does not penetrate all the way to the flat surface, this is a blind joint with particularly excellent aesthetics. | This is the most common blind joint that can be used with a wide range of aluminium frames. | Stable fastening is possible from two points. This is the strongest fastening possible with blind joints. | This blind joint can be used for a variety of purposes, such as extending frames or attaching to plates. |
| 6 Series Product Page | Viewing | Product page | Product page | Product page | Product page | Product page | Product page | Product page |
| Additional work required of Blind Joint Partsfor the frame | L-hole | Wrench Hole | Tap holes and wrench holes | Tap hole drilling | Wrench hole / D hole | M hole | M hole | S hole |
6 Series Related Products of Blind Joint Parts
■6 Series (groove width 8mm) of Blind Joint Parts
| Product name | Aluminum frame | bracket | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here |

































