1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Precision X-Axis Dovetail Feed Screw [C-Value] - Hexagon Key Adjustment (Part Number)

Standard Precision X-Axis Dovetail Feed Screw [C-Value] - Hexagon Key Adjustment
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 3,289.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The X-axis can prevent malfunctions because it cannot be adjusted without a hex wrench.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
XFEES25
XFEES25-R
XFEES40
XFEES40-R
XFEES60
XFEES60-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Travel Distance (X-Axis)
(mm)
Table Size (Thickness) H
(mm)
Reversed

฿ 3,289.65

X-AXIS STAGE 1 Piece(s) Available 3 Day(s) 10~25~255~301~15252529.4±515Standard

฿ 3,289.65

X-AXIS STAGE 1 Piece(s) Available 3 Day(s) 10~25~255~301~15252529.4±515Right and Left

฿ 3,339.70

X-AXIS STAGE 1 Piece(s) Available 3 Day(s) 1026~4026~405~301~15404029.4±715Standard

฿ 3,339.70

X-AXIS STAGE 1 Piece(s) Available 3 Day(s) 1026~4026~405~301~15404029.4±715Right and Left

฿ 3,931.20

X-AXIS STAGE 1 Piece(s) Available 3 Day(s) 1041~6041~6030.1~5015.1~20606039.2±817Standard

฿ 3,931.20

X-AXIS STAGE 1 Piece(s) Available Same day 1041~6041~6030.1~5015.1~20606039.2±817Right and Left

Loading...

  1. 1

Basic Information

Travel Distance (Range Selectable) Up to ±10mm Feeding Method Feed Screw Table Material Aluminum Alloy
Table Surface Treatment 黑色阳极氧化处理 Travel Guide Dovetail Slide Product Category Main Body
Type X-Axis Table Straightness(µm) 50 Feed Knob Position Center
Clamp Standard Through Hole (Table Center Hole) Not Provided Feeding Method (Feed Screw) Hex Wrench Operation
Feeding Method (with Vernier Scale) With Vernier Scale Feeding Method (Travel per Rotation)(mm) 0.5