EPDM Aluminum Extrusion Sealing Cover

Brand :
MISUMI
Caution
Product Description
[Features]·This is a slot cover and sealing material for the aluminum extrusion. [Material]·EPDM.
Dimensional Drawing of Slot Covers
| Slot Covers |
For 5 Series For 6 Series For 8/8-45 series ![]() |
Specification of Slot Covers
[M] Slot Covers Material: EPDM rubber
[H] Slot Covers Hardness: Shore A60
[!]Heat resistance: -40 to 120°C
[H] Slot Covers Hardness: Shore A60
[!]Heat resistance: -40 to 120°C
How to indicate model of Slot Covers
| Slot Covers Model | − | color | − | length |
| HSCK6 HSCKF8 | − − | B B | − − | 12 1500 |
Specification Table of Slot Covers
■ Slot Covers Fixed size
| Model | color | Length m | Compatible Frames (Series) | |
| Type | No. | |||
| HSCK | 5 | B (Black) S (Light Gray) Y (Yellow) | 12 | 5 Series |
| 6 | 6 Series | |||
| 8 | 8・8-45 Series | |||
■ Slot Covers Specified size
| Model | color | Length specified in 1mm increments | Compatible frame (type) | |
| Type | No. | |||
| HSCKF | 5 | B (Black) S (Light Gray) Y (Yellow) | 50 to 3,000 | 5 Series |
| 6 | 6 Series | |||
| 8 | 8・8-45 Series | |||
Product Comparison Information of Slot Covers
| product | This product | Anti-slip cover | Slot Covers | Slot Covers on two sides | Panel Spacer | Magnet catch |
|---|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| How to Use of Slot Covers | How to Use of Slot Covers![]() | How to Use of Slot Covers![]() | ![]() | ![]() | ![]() | ![]() 2. On the surface of the aluminum frame |
| Features | This is a Slot Covers and aluminum frame sealant. | It serves as a Slot Covers and anti-slip surface material. | It serves as a Slot Covers and a protective material for the aluminum frame surface. | Be prepared for collisions when moving using casters. | A dedicated Slot Covers for fixing a panel to the surface of an aluminum frame. Compatible with panel thicknesses of 3 and 5 mm. | This is a magnetic catch that can be attached to the surface of an aluminum frame. |
| Supported Frames | 5/6/8 | 5/6/8/8-45 | 5/6/8 | 6/8 | 5/6/8 | 6/8 |
Example













