Adhesive Magnetic Catch for Aluminum Extrusion Slots

Caution
Product Description
Magnetic Catches attachable to the surface of Aluminum Extrusions. They are Convex-shaped to match the shape of Aluminum Extrusion Slots and thus, are easy to position.
Dimensional Drawing of Slot Covers
For Slot Covers HFS6 series
HSMG6
For Slot Covers HFS8, HFS8-45 series
HSMG8

[ ! ]The N pole has an N mark. For installation, please refer to the usage example of Slot Covers.
| Type | [M Slot Covers Material | Heat resistant temperature | |
| ①Sponge | ②Magnets | ||
| HSMG | Chloroprene | Anisotropic Ferrite Magnets | 50℃ |
Specification Table of Slot Covers
| Slot Covers Model | − | color |
| HSMG6 | − | B |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Slot Covers Model | color | Length mm | Compatible frame (type) | Magnet Type | Adhesive force per 100 mm {g} | Surface magnetic flux density gauss {G} | |
| Slot Covers Type | No. | ||||||
| HSMG | 6 | B (Black) | 1000 | HFS6 | Anisotropic ferrite magnets (plastic magnets) | 75 | 500 |
| 8 | HFS8(−45) | ||||||
[ ! ]The Slot Covers strength is a reference value when HSMG is attached to another HSMG.
[ ! ]Slot Covers can be easily cut with scissors.
[ ! ]Please check with WOS if you would like to exceed the displayed quantity.
How to Use of Slot Covers

1. Peel off the release paper to
expose the Slot Covers surface.
2. Attach to the surface of the aluminum frame .