(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Aluminum Frame Series 6, Triangle shape 30mm
Surface treatment is not applied to cut surfaces and additional machining parts.
Note that, for some of the types shown here, order might be unable to be received by the MISUMI Indonesia offices.
Part Number | - | L |
HFS45TR6-30 | - | 800 |
KHFS45TR6-30 | - | 4000 |
Type | [ M ]Material | [ S ]Surface Treatment | Part Number | L 0.5mm Increment | Mass kg/m | Sectional Area mm2 | Cross Sectional Moment of Inertia mm4 | |
ℓx | ℓy | |||||||
HFS | A6N01SS-T5 | Clear Anodize | HFS45TR6-30 | 50~4000 | 1.33 | 492 | 3.42x104 | 9.47x104 |
Type | [ M ]Material | [ S ]Surface Treatment | Part Number | L mm |
Sectional Area mm2 | Cross Sectional Moment of Inertia mm4 | |
ℓx | ℓy | ||||||
HFS | A6N01SS-T5 | Clear Anodize | KHFS45TR6-30 | 4000 | 492 | 3.42x104 | 9.47x104 |
Part Number |
---|
HFS45TR6-30-[50-4000/0.5] |
KHFS45TR6-30-4000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | L Dimension Fixed, Specified | Overall Length L (Effective Length) (mm) | Overall Length L (mm) |
---|---|---|---|---|---|---|---|---|---|
- | ALUMINUM FRAME | 1 Piece(s) | 3 Day(s) | 10 | Configurable | - | 50 ~ 4000 | ||
฿ 7,786.40 | ALUMINUM FRAME | 1 Piece(s) | Available | 7 Day(s) | 10 | Stationary | 4000 | - |
Loading...
Standard Extrusion Size(mm) | 30 | Extrusion Series | 6 Series | Extrusion Type | Triangle Shape |
---|---|---|---|---|---|
Extrusion Type_ | HFS (Standard) | Surface Treatment | Clear Anodize | Surface Milled | Not Provided |
Material | A6N01SS-T5 | Extrusion Size: Width (A)(mm) | 30 | Extrusion Size: Thickness (T)(mm) | 30 |
How can we improve?
How can we improve?