(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a shoulder type bushing for positioning pins. Custom dimensions are available.
[ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | Type | |
p6 | m6 | |||
SKS3 Equivalent | - | 56~60HRC | JBAFP | JBAF |
SKS3 Equivalent | Black Oxide | 56~60HRC | JBAFBP | JBAFB |
SKS3 Equivalent | Electroless Nickel Plating | 56~60HRC | JBAFMP | JBAFM |
SUS304 | - | - | JBAFSP | JBAFS |
SUS440C or 13Cr stainless | - | 50~55HRC | JBAFCP | JBAFC |
[ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | Type | |
p6 | m6 | |||
SKS3 Equivalent | - | 56~60HRC | JBAUFP | JBAUF |
SKS3 Equivalent | Black Oxide | 56~60HRC | JBAUFBP | JBAUFB |
SKS3 Equivalent | Electroless Nickel Plating | 56~60HRC | JBAUFMP | JBAUFM |
440C or 420 Stainless Steel | - | 50~55HRC | JBAUFCP | JBAUFC |
Part Number | - | P | - | L |
JBAF10 JBAUFC10 | - - | P4.00 P8.00 | - - | L8.5 L15.0 |
Part Number | P 0.01mm Increment | L 0.1mm Increment | Thickness (N) | R | |||
Type | D | D Tolerance | |||||
p6 | m6 | ||||||
(p6) JBAFP JBAFBP JBAFMP JBAFSP JBAFCP (m6) JBAF JBAFB JBAFM JBAFS JBAFC | 5 | +0.020 +0.012 | +0.012 +0.004 | 2.00~2.50 | 5.0~6.0 | 1.25~1.50 | 0.8 |
7 | +0.024 +0.015 | +0.015 +0.006 | 2.00~3.50 | 5.0~8.0 | 1.75~2.50 | 0.8 | |
8 | +0.024 +0.015 | +0.015 +0.006 | 3.00~4.50 | 5.0~13.0 | 1.75~2.50 | 1.0 | |
10 | +0.024 +0.015 | +0.015 +0.006 | 4.00~6.50 | 5.0~20.0 | 1.75~3.00 | 1.0 | |
12 | +0.029 +0.018 | +0.018 +0.007 | 6.00~8.50 | 1.75~3.00 | 2.0 | ||
15 | +0.029 +0.018 | +0.018 +0.007 | 8.00~10.50 | 5.0~40.0 | 2.25~3.50 | 2.0 | |
18 | +0.029 +0.018 | +0.018 +0.007 | 10.00~12.50 | 2.75~4.00 | 2.0 | ||
20 | +0.035 +0.022 | +0.021 +0.008 | 12.00~13.50 | 3.25~4.00 | 2.0 | ||
22 | +0.035 +0.022 | +0.021 +0.008 | 12.00~13.50 | 4.25~5.00 | 2.0 | ||
25 | +0.035 +0.022 | +0.021 +0.008 | 13.00~15.50 | 4.75~6.00 | 2.0 | ||
26 | +0.035 +0.022 | +0.021 +0.008 | 15.00~16.50 | 4.75~5.50 | 2.0 | ||
30 | +0.035 +0.022 | +0.021 +0.008 | 16.00~20.50 | 5.0~60.0 | 4.75~7.00 | 3.0 | |
35 | +0.042 +0.026 | +0.025 +0.009 | 20.00~25.00 | 5.00~7.50 | 3.0 | ||
[ ! ]L≤Px2.5 when P≤3.59 L≤Px3.0 when P≥3.60 [ ! ] For (D-P)/2≤2, R≤2 |
Part Number | P 0.01mm Increment | L 0.1mm Increment | Thickness (N) | R | |||
Type | D | D Tolerance | |||||
p6 | m6 | ||||||
(p6) JBAUFP JBAUFBP JBAUFMP JBAUFCP (m6) JBAUF JBAUFB JBAUFM JBAUFC | 7 | +0.024 +0.015 | +0.015 +0.006 | 3.51~5.00 | 5.0~8.0 | 1.00~1.74 | 0.5 |
8 | +0.024 +0.015 | +0.015 +0.006 | 4.51~6.00 | 5.0~13.0 | 1.00~1.74 | 0.5 | |
9 | +0.024 +0.015 | +0.015 +0.006 | 4.51~6.50 | 1.25~2.24 | 0.5 | ||
10 | +0.024 +0.015 | +0.015 +0.006 | 6.51~8.00 | 5.0~20.0 | 1.00~1.74 | 0.5 | |
11 | +0.029 +0.018 | +0.018 +0.007 | 8.00~9.00 | 1.00~1.50 | 0.5 | ||
12 | +0.029 +0.018 | +0.018 +0.007 | 8.51~9.00 | 1.50~1.74 | 0.5 | ||
13 | +0.029 +0.018 | +0.018 +0.007 | 8.51~10.00 | 1.50~2.24 | 0.5 | ||
14 | +0.029 +0.018 | +0.018 +0.007 | 9.00~11.00 | 1.50~2.50 | 0.5 | ||
15 | +0.029 +0.018 | +0.018 +0.007 | 10.51~12.00 | 5.0~40.0 | 1.50~2.24 | 0.5 | |
17 | +0.029 +0.018 | +0.018 +0.007 | 10.51~13.00 | 2.00~3.24 | 1.0 | ||
18 | +0.029 +0.018 | +0.018 +0.007 | 12.51~14.00 | 2.00~2.74 | 1.0 | ||
20 | +0.035 +0.022 | +0.021 +0.008 | 13.51~15.00 | 2.50~3.24 | 1.0 | ||
22 | +0.035 +0.022 | +0.021 +0.008 | 13.51~17.00 | 2.50~4.24 | 1.0 | ||
25 | +0.035 +0.022 | +0.021 +0.008 | 15.51~19.00 | 3.00~4.74 | 1.0 | ||
26 | +0.035 +0.022 | +0.021 +0.008 | 16.51~20.00 | 3.00~4.74 | 1.0 | ||
30 | +0.035 +0.022 | +0.021 +0.008 | 20.51~24.00 | 3.00~4.74 | 1.5 | ||
35 | +0.042 +0.026 | +0.025 +0.009 | 25.01~29.00 | 5.0~60.0 | 3.00~4.99 | 1.5 | |
[ ! ]L≤Px2.5 when P≤3.59 L≤Px3.0 when P≥3.60 |
Part Number |
---|
JBAF5-P[2-2.5/0.01]-L[5-6/0.1] |
JBAF7-P[2-3.5/0.01]-L[5-8/0.1] |
JBAF8-P[3-4.5/0.01]-L[5-13.5/0.1] |
JBAF10-P[4-6.5/0.01]-L[5-20/0.1] |
JBAF12-P[6-8.5/0.01]-L[5-20/0.1] |
JBAF15-P[8-10.5/0.01]-L[5-40/0.1] |
JBAF18-P[10-12.5/0.01]-L[5-40/0.1] |
JBAF20-P[12-13.5/0.01]-L[5-40/0.1] |
JBAF22-P[12-13.5/0.01]-L[5-40/0.1] |
JBAF25-P[13-15.5/0.01]-L[5-40/0.1] |
JBAF26-P[15-16.5/0.01]-L[5-40/0.1] |
JBAF30-P[16-20.5/0.01]-L[5-60/0.1] |
JBAF35-P[20-25/0.01]-L[5-60/0.1] |
JBAFB5-P[2-2.5/0.01]-L[5-6/0.1] |
JBAFB7-P[2-3.5/0.01]-L[5-8/0.1] |
JBAFB8-P[3-4.5/0.01]-L[5-13/0.1] |
JBAFB10-P[4-6.5/0.01]-L[5-20/0.1] |
JBAFB12-P[6-8.5/0.01]-L[5-20/0.1] |
JBAFB15-P[8-10.5/0.01]-L[5-40/0.1] |
JBAFB18-P[10-12.5/0.01]-L[5-40/0.1] |
JBAFB20-P[12-13.5/0.01]-L[5-40/0.1] |
JBAFB22-P[12-13.5/0.01]-L[5-40/0.1] |
JBAFB25-P[13-15.5/0.01]-L[5-40/0.1] |
JBAFB26-P[15-16.5/0.01]-L[5-40/0.1] |
JBAFB30-P[16-20.5/0.01]-L[5-60/0.1] |
JBAFB35-P[20-25/0.01]-L[5-60/0.1] |
JBAFBP5-P[2-2.5/0.01]-L[5-6/0.1] |
JBAFBP7-P[2-3.5/0.01]-L[5-8/0.1] |
JBAFBP8-P[3-4.5/0.01]-L[5-13/0.1] |
JBAFBP10-P[4-6.5/0.01]-L[5-20/0.1] |
JBAFBP12-P[6-8.5/0.01]-L[5-20/0.1] |
JBAFBP15-P[8-10.5/0.01]-L[5-40/0.1] |
JBAFBP18-P[10-12.5/0.01]-L[5-40/0.1] |
JBAFBP20-P[12-13.5/0.01]-L[5-40/0.1] |
JBAFBP22-P[12-13.5/0.01]-L[5-40/0.1] |
JBAFBP25-P[13-15.5/0.01]-L[5-40/0.1] |
JBAFBP26-P[15-16.5/0.01]-L[5-40/0.1] |
JBAFBP30-P[16-20.5/0.01]-L[5-60/0.1] |
JBAFBP35-P[20-25/0.01]-L[5-60/0.1] |
JBAFC5-P[2-2.5/0.01]-L[5-6/0.1] |
JBAFC7-P[2-3.5/0.01]-L[5-8/0.1] |
JBAFC8-P[3-4.5/0.01]-L[5-13/0.1] |
JBAFC10-P[4-6.5/0.01]-L[5-20/0.1] |
JBAFC12-P[6-8.5/0.01]-L[5-20/0.1] |
JBAFC15-P[8-10.5/0.01]-L[5-40/0.1] |
JBAFC18-P[10-12.5/0.01]-L[5-40/0.1] |
JBAFC20-P[12-13.5/0.01]-L[5-40/0.1] |
JBAFC22-P[12-13.5/0.01]-L[5-40/0.1] |
JBAFC25-P[13-15.5/0.01]-L[5-40/0.1] |
JBAFC26-P[15-16.5/0.01]-L[5-40/0.1] |
JBAFC30-P[16-20.5/0.01]-L[5-60/0.1] |
JBAFC35-P[20-25/0.01]-L[5-60/0.1] |
JBAFCP5-P[2-2.5/0.01]-L[5-6/0.1] |
JBAFCP7-P[2-3.5/0.01]-L[5-8/0.1] |
JBAFCP8-P[3-4.5/0.01]-L[5-13/0.1] |
JBAFCP10-P[4-6.5/0.01]-L[5-20/0.1] |
JBAFCP12-P[6-8.5/0.01]-L[5-20/0.1] |
JBAFCP15-P[8-10.5/0.01]-L[5-40/0.1] |
JBAFCP18-P[10-12.5/0.01]-L[5-40/0.1] |
JBAFCP20-P[12-13.5/0.01]-L[5-40/0.1] |
JBAFCP22-P[12-13.5/0.01]-L[5-40/0.1] |
JBAFCP25-P[13-15.5/0.01]-L[5-40/0.1] |
JBAFCP26-P[15-16.5/0.01]-L[5-40/0.1] |
JBAFCP30-P[16-20.5/0.01]-L[5-60/0.1] |
JBAFCP35-P[20-25/0.01]-L[5-60/0.1] |
JBAFM5-P[2-2.5/0.01]-L[5-6/0.1] |
JBAFM7-P[2-3.5/0.01]-L[5-8.7/0.1] |
JBAFM8-P[3-4.5/0.01]-L[5-13.5/0.1] |
JBAFM10-P[4-6.5/0.01]-L[5-20/0.1] |
JBAFM12-P[6-8.5/0.01]-L[5-20/0.1] |
JBAFM15-P[8-10.5/0.01]-L[5-40/0.1] |
JBAFM18-P[10-12.5/0.01]-L[5-40/0.1] |
JBAFM20-P[12-13.5/0.01]-L[5-40/0.1] |
JBAFM22-P[12-13.5/0.01]-L[5-40/0.1] |
JBAFM25-P[13-15.5/0.01]-L[5-40/0.1] |
JBAFM26-P[15-16.5/0.01]-L[5-40/0.1] |
JBAFM30-P[16-20.5/0.01]-L[5-60/0.1] |
JBAFM35-P[20-25/0.01]-L[5-60/0.1] |
JBAFMP5-P[2-2.5/0.01]-L[5-6/0.1] |
JBAFMP7-P[2-3.5/0.01]-L[5-8/0.1] |
JBAFMP8-P[3-4.5/0.01]-L[5-13/0.1] |
JBAFMP10-P[4-6.5/0.01]-L[5-20/0.1] |
JBAFMP12-P[6-8.5/0.01]-L[5-20/0.1] |
JBAFMP15-P[8-10.5/0.01]-L[5-40/0.1] |
JBAFMP18-P[10-12.5/0.01]-L[5-40/0.1] |
JBAFMP20-P[12-13.5/0.01]-L[5-40/0.1] |
JBAFMP22-P[12-13.5/0.01]-L[5-40/0.1] |
JBAFMP25-P[13-15.5/0.01]-L[5-40/0.1] |
JBAFMP26-P[15-16.5/0.01]-L[5-40/0.1] |
JBAFMP30-P[16-20.5/0.01]-L[5-60/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. Tolerance | Material | Surface Treatment | Inner Diameter (mm) | Outer Diameter (mm) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Not Provided | 2 ~ 2.5 | 5 | 5 ~ 6 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Not Provided | 2 ~ 3.5 | 7 | 5 ~ 8 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Not Provided | 3 ~ 4.5 | 8 | 5 ~ 13.5 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Not Provided | 4 ~ 6.5 | 10 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Not Provided | 6 ~ 8.5 | 12 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Not Provided | 8 ~ 10.5 | 15 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Not Provided | 10 ~ 12.5 | 18 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Not Provided | 12 ~ 13.5 | 20 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Not Provided | 12 ~ 13.5 | 22 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Not Provided | 13 ~ 15.5 | 25 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Not Provided | 15 ~ 16.5 | 26 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Not Provided | 16 ~ 20.5 | 30 | 5 ~ 60 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Not Provided | 20 ~ 25 | 35 | 5 ~ 60 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Black Oxide | 2 ~ 2.5 | 5 | 5 ~ 6 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Black Oxide | 2 ~ 3.5 | 7 | 5 ~ 8 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Black Oxide | 3 ~ 4.5 | 8 | 5 ~ 13 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Black Oxide | 4 ~ 6.5 | 10 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Black Oxide | 6 ~ 8.5 | 12 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Black Oxide | 8 ~ 10.5 | 15 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Black Oxide | 10 ~ 12.5 | 18 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Black Oxide | 12 ~ 13.5 | 20 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Black Oxide | 12 ~ 13.5 | 22 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Black Oxide | 13 ~ 15.5 | 25 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Black Oxide | 15 ~ 16.5 | 26 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Black Oxide | 16 ~ 20.5 | 30 | 5 ~ 60 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Black Oxide | 20 ~ 25 | 35 | 5 ~ 60 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Steel] SKS3 Equivalent | Black Oxide | 2 ~ 2.5 | 5 | 5 ~ 6 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Steel] SKS3 Equivalent | Black Oxide | 2 ~ 3.5 | 7 | 5 ~ 8 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Steel] SKS3 Equivalent | Black Oxide | 3 ~ 4.5 | 8 | 5 ~ 13 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Steel] SKS3 Equivalent | Black Oxide | 4 ~ 6.5 | 10 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Steel] SKS3 Equivalent | Black Oxide | 6 ~ 8.5 | 12 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Steel] SKS3 Equivalent | Black Oxide | 8 ~ 10.5 | 15 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Steel] SKS3 Equivalent | Black Oxide | 10 ~ 12.5 | 18 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Steel] SKS3 Equivalent | Black Oxide | 12 ~ 13.5 | 20 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Steel] SKS3 Equivalent | Black Oxide | 12 ~ 13.5 | 22 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Steel] SKS3 Equivalent | Black Oxide | 13 ~ 15.5 | 25 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Steel] SKS3 Equivalent | Black Oxide | 15 ~ 16.5 | 26 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Steel] SKS3 Equivalent | Black Oxide | 16 ~ 20.5 | 30 | 5 ~ 60 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Steel] SKS3 Equivalent | Black Oxide | 20 ~ 25 | 35 | 5 ~ 60 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 2 ~ 2.5 | 5 | 5 ~ 6 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 2 ~ 3.5 | 7 | 5 ~ 8 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 3 ~ 4.5 | 8 | 5 ~ 13 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 4 ~ 6.5 | 10 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 6 ~ 8.5 | 12 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 8 ~ 10.5 | 15 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 10 ~ 12.5 | 18 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 12 ~ 13.5 | 20 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 12 ~ 13.5 | 22 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 13 ~ 15.5 | 25 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 15 ~ 16.5 | 26 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 16 ~ 20.5 | 30 | 5 ~ 60 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 20 ~ 25 | 35 | 5 ~ 60 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 2 ~ 2.5 | 5 | 5 ~ 6 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 2 ~ 3.5 | 7 | 5 ~ 8 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 3 ~ 4.5 | 8 | 5 ~ 13 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 4 ~ 6.5 | 10 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 6 ~ 8.5 | 12 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 8 ~ 10.5 | 15 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 10 ~ 12.5 | 18 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 12 ~ 13.5 | 20 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 12 ~ 13.5 | 22 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 13 ~ 15.5 | 25 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 15 ~ 16.5 | 26 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 16 ~ 20.5 | 30 | 5 ~ 60 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | 20 ~ 25 | 35 | 5 ~ 60 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Electroless Nickel Plating | 2 ~ 2.5 | 5 | 5 ~ 6 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Electroless Nickel Plating | 2 ~ 3.5 | 7 | 5 ~ 8.7 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Electroless Nickel Plating | 3 ~ 4.5 | 8 | 5 ~ 13.5 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Electroless Nickel Plating | 4 ~ 6.5 | 10 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Electroless Nickel Plating | 6 ~ 8.5 | 12 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Electroless Nickel Plating | 8 ~ 10.5 | 15 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Electroless Nickel Plating | 10 ~ 12.5 | 18 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Electroless Nickel Plating | 12 ~ 13.5 | 20 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Electroless Nickel Plating | 12 ~ 13.5 | 22 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Electroless Nickel Plating | 13 ~ 15.5 | 25 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Electroless Nickel Plating | 15 ~ 16.5 | 26 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Electroless Nickel Plating | 16 ~ 20.5 | 30 | 5 ~ 60 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | m6 | [Steel] SKS3 Equivalent | Electroless Nickel Plating | 20 ~ 25 | 35 | 5 ~ 60 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Steel] SKS3 Equivalent | Electroless Nickel Plating | 2 ~ 2.5 | 5 | 5 ~ 6 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Steel] SKS3 Equivalent | Electroless Nickel Plating | 2 ~ 3.5 | 7 | 5 ~ 8 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Steel] SKS3 Equivalent | Electroless Nickel Plating | 3 ~ 4.5 | 8 | 5 ~ 13 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Steel] SKS3 Equivalent | Electroless Nickel Plating | 4 ~ 6.5 | 10 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Steel] SKS3 Equivalent | Electroless Nickel Plating | 6 ~ 8.5 | 12 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Steel] SKS3 Equivalent | Electroless Nickel Plating | 8 ~ 10.5 | 15 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Steel] SKS3 Equivalent | Electroless Nickel Plating | 10 ~ 12.5 | 18 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Steel] SKS3 Equivalent | Electroless Nickel Plating | 12 ~ 13.5 | 20 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Steel] SKS3 Equivalent | Electroless Nickel Plating | 12 ~ 13.5 | 22 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Steel] SKS3 Equivalent | Electroless Nickel Plating | 13 ~ 15.5 | 25 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Steel] SKS3 Equivalent | Electroless Nickel Plating | 15 ~ 16.5 | 26 | 5 ~ 40 | ||
- | LOCATING BUSH | 1 Piece(s) | 6 Day(s) | 10 | p6 | [Steel] SKS3 Equivalent | Electroless Nickel Plating | 16 ~ 20.5 | 30 | 5 ~ 60 |
Loading...
Type | Bushing | Basic Shape | Straight | Fixing Support | Not Provided |
---|---|---|---|---|---|
I.D. Shape | Circular |
How can we improve?
How can we improve?