1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Linear Shafts-Both Ends Threaded with Wrench Flats / Cross-Drilled Hole (Part Number)

Linear Shafts-Both Ends Threaded with Wrench Flats / Cross-Drilled Hole
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Shafts (linear shafts, hardened shafts, guide shafts, slide shafts) with male screw holes on both ends and spanner grooves. L size standard expanded! You can now purchase from an even more complete lineup.

Both Ends Threaded with Wrench Flats/Cross-Drilled Hole:Related Image

Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
With Wrench FlatsWith Cross-Drilled Hole
D Tol. g6D Tol. h5D Tol. f8D Tol. g6D Tol. f8
SFAUSFUU-SFHM-SUJ2 EquivalentFor Effective Hardened Depth of
Induction Hardening P.142
SUJ2 Equivalent: 58HRC~
SUS440C or 13Cr stainless: 56HRC~
-
SSFAUSSFUU-SSFHM-SUS440C or 13Cr stainless
PSFAUPSFUU-PSFHM-SUJ2 EquivalentHard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 5µ or More
PSSFAUPSSFUU-PSSFHM-SUS440C or 13Cr stainless
RSFAU--RSFHM-SUJ2 EquivalentLow Temp. Black Chrome Plating
--PSFGU-PSGHMS45C Equivalent-Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 10µ or More
--PSSFGU--SUS304

[ ! ]Annealing may lower hardness at wrench flats, cross-drilled hole and shaft end machined areas (effective thread length + approx. 10mm). >> P.142
[ ! ]Cross-drilled hole areas may be out of O.D. tolerances due to annealing-induced deformation.
[ ! ]L Dimension Tolerance, Circularity, Straightness, Perpendicularity, Concentricity and Changes in Hardness >> P.141
[ ! ]Features of Low Temp. Black Chrome Plating p1_156

Specifications

Part Number-L-F-B-P-T-S-Q-SC-H
SFHM15
-
300
-
F28
-
B16
-
P6
-
T17
-
S12
-
Q12


-
H8

Part Number1mm IncrementsP,Q SelectionWrench Flats DimensionsD Tol.(Y)Max.RC
TypeDLF, TB, SSCW1g6h5f8
(With Wrench Flats)

(D Tol. g6)
SFAU
SSFAU
PSFAU
PSSFAU
RSFAU

(D≤30,L≤500,Ymax≤800)

(D Tol. f8)
PSFGU
PSSFGU
(D Tol. h5) SFUU
SSFUU
PSFUU
PSSFUU
625~ 7962≤F≤Px5
2≤T≤Qx5
(When P≤6)
B≤F-2
(When P=8, 10)
B≤F-3
(When P≥12)
B≤F-5
(When Q≤6)
S≤T-2
(When Q=8, 10)
S≤T-3
(When Q≥12)
S≤T-5
(W/o Threads)
B=0
S=0

[ ! ]B, S≥Pitchx3
345        SC = 1mm Increment

[ ! ]SC+1≤L
[ ! ]SC≥0
[ ! ]Details of Wrench Flats
>> P.142
58-0.004
-0.012
0
-0.005
-0.010
-0.028
6000.3 or Less0.5 or Less
825~ 9963456       78-0.005
-0.014
0
-0.006
-0.013
-0.035
8000.3 or Less0.5 or Less
1025~ 996 4568      88-0.005
-0.014
0
-0.006
-0.013
-0.035
8000.3 or Less0.5 or Less
1225~1196  56810     1010-0.006
-0.017
0
-0.008
-0.016
-0.043
10000.3 or Less0.5 or Less
1325~1196  5681012    1110-0.006
-0.017
0
-0.008
-0.016
-0.043
10000.3 or Less0.5 or Less
1525~1196  5681012    1310-0.006
-0.017
0
-0.008
-0.016
-0.043
10000.3 or Less0.5 or Less
1625~1196  5681012    1410-0.006
-0.017
0
-0.008
-0.016
-0.043
12000.3 or Less0.5 or Less
1825~1196  568101216   1610-0.006
-0.017
0
-0.008
-0.016
-0.043
12000.3 or Less0.5 or Less
2025~1196   68101216   1710-0.007
-0.020
0
-0.009
-0.020
-0.053
12000.3 or Less1.0 or Less
2525~1196    81012162024 2210-0.007
-0.020
0
-0.009
-0.020
-0.053
12000.3 or Less1.0 or Less
3025~1496    81012162024 2715-0.007
-0.020
0
-0.009
-0.020
-0.053
15000.3 or Less1.0 or Less
3525~1496     1012162024303015-0.009
-0.025
0
-0.011
-0.025
-0.064
15000.5 or Less1.0 or Less
4025~1496      12162024303620-0.009
-0.025
0
-0.011
-0.025
-0.064
15000.5 or Less1.0 or Less
5025~1496       162024304120-0.009
-0.025
0
-0.011
-0.025
-0.064
15000.5 or Less1.0 or Less

Part Number1mm IncrementsP,Q SelectionCross-Drilled Hole DimensionsD Tol.(Y)Max.RC
TypeDLF, TB, SHdg6f8
(With Cross-Drilled Hole)
(D Tol. g6)
SFHM
SSFHM
PSFHM
PSSFHM
R
SFHM

(D Tol. f8)
PSGHM

[ ! ]8≤D≤30 and L≤500 are applicable for Shafts with Cross-Drilled Hole.
825~5002≤F≤Px5
2≤T≤Qx5
(When P≤6)
B≤F-2
(When P=8, 10)
B≤F-3
(When P≥12)
B≤F-5
(When Q≤6)
S≤T-2
(When Q=8, 10)
S≤T-3
(When Q≥12)
S≤T-5
(W/o Threads)
B=0
S=0

[ ! ]B, S≥Pitchx3
3456      H=1mm Increment
[ ! ]L≥H+d/2+2
[ ! ]H≥d/2+2
3-0.005
-0.014
-0.013
-0.035
8000.3 or Less0.5 or Less
1025~500 4568     3-0.005
-0.014
-0.013
-0.035
8000.3 or Less0.5 or Less
1225~500  56810    3-0.006
-0.017
-0.016
-0.043
10000.3 or Less0.5 or Less
1325~500  5681012   4-0.006
-0.017
-0.016
-0.043
10000.3 or Less0.5 or Less
1525~500  5681012   4-0.006
-0.017
-0.016
-0.043
10000.3 or Less0.5 or Less
1625~500  5681012   4-0.006
-0.017
-0.016
-0.043
12000.3 or Less0.5 or Less
1825~500  568101216  6-0.006
-0.017
-0.016
-0.043
12000.3 or Less0.5 or Less
2025~500   68101216  6-0.007
-0.020
-0.020
-0.053
12000.3 or Less1.0 or Less
2525~500    810121620247-0.007
-0.020
-0.020
-0.053
12000.3 or Less1.0 or Less
3025~500    810121620247-0.007
-0.020
-0.020
-0.053
15000.3 or Less1.0 or Less

Part Number1mm IncrementsP,Q SelectionWrench Flats DimensionsD Tol.(Y)Max.RC
TypeDLF, TB, SSCW1g6
(With Wrench Flats)

(D Tol. g6)
Low Temp. Black Chrome Plating
RSFAU
(Ymax≤800)
625~5002≤F≤Px5
2≤T≤Qx5
(When P≤6)
B≤F-2
(When P=8, 10)
B≤F-3
(When P≥12)
B≤F-5
(When Q≤6)
S≤T-2
(When Q=8, 10)
S≤T-3
(When Q≥12)
S≤T-5
(W/o Threads)
B=0
S=0

[ ! ]B, S≥Pitchx3
345       SC = 1mm Increment

[ ! ]SC+1≤L
[ ! ]SC≥0
[ ! ]Details of Wrench Flats
>> P.142
58-0.004
-0.012
6000.3 or Less0.5 or Less
825~5003456      78-0.005
-0.014
8000.3 or Less0.5 or Less
1025~500 4568     88-0.005
-0.014
8000.3 or Less0.5 or Less
1225~500  56810    1010-0.006
-0.017
10000.3 or Less0.5 or Less
1325~500  5681012   1110-0.006
-0.017
10000.3 or Less0.5 or Less
1525~500  5681012   1310-0.006
-0.017
10000.3 or Less0.5 or Less
1625~500  5681012   1410-0.006
-0.017
12000.3 or Less0.5 or Less
1825~500  568101216  1610-0.006
-0.017
12000.3 or Less0.5 or Less
2025~500   68101216  1710-0.007
-0.020
12000.3 or Less1.0 or Less
2525~500    810121620242210-0.007
-0.020
12000.3 or Less1.0 or Less
3025~500    810121620242715-0.007
-0.020
15000.3 or Less1.0 or Less
[ ! ]Thread machining will not be applied to B=0 or S=0.

Coarse Thread Dimension
MPitch
30.5
40.7
50.8
61.0
81.25
101.5
121.75
162.0
202.5
243.0
303.5

Alterations

Both Ends Threaded with Wrench Flats/Cross-Drilled Hole:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PSFAU6-[25-896/1]-F[2-42/1]-B[2-42/1]-P[3,​4,​5,​6]-T[2-42/1]-S[0-42/1]-Q[3,​4,​5,​6]-SC[0-592/1]
PSFAU6-[25-896/1]-F[2-42/1]-B[2-42/1]-P[3,​4,​5,​6]-T[2-42/1]-S[0-42/1]-QMC[3,​4,​5,​6]-SC[0-592/1]
PSFAU6-[25-896/1]-F[2-42/1]-B[2-42/1]-P[3,​4,​5,​6]-T[2-42/1]-S[0-42/1]-QMC[3,​4,​5]-SC[0-592/1]
PSFAU6-[25-896/1]-F[2-42/1]-B[2-42/1]-PMC[3,​4,​5,​6]-T[2-42/1]-S[0-42/1]-Q[3,​4,​5,​6]-SC[0-592/1]
PSFAU6-[25-896/1]-F[2-42/1]-B[2-42/1]-PMC[3,​4,​5,​6]-T[2-42/1]-S[0-42/1]-QMC[3,​4,​5,​6]-SC[0-592/1]
PSFAU6-[25-896/1]-F[2-42/1]-B[2-42/1]-PMC[3,​4,​5,​6]-T[2-42/1]-S[0-42/1]-QMC[3,​4,​5]-SC[0-592/1]
PSFAU6-[25-896/1]-F[2-42/1]-B[2-42/1]-PMC[3,​4,​5]-T[2-42/1]-S[0-42/1]-Q[3,​4,​5,​6]-SC[0-592/1]
PSFAU6-[25-896/1]-F[2-42/1]-B[2-42/1]-PMC[3,​4,​5]-T[2-42/1]-S[0-42/1]-QMC[3,​4,​5,​6]-SC[0-592/1]
PSFAU6-[25-896/1]-F[2-42/1]-B[2-42/1]-PMC[3,​4,​5]-T[2-42/1]-S[0-42/1]-QMC[3,​4,​5]-SC[0-592/1]
PSFAU8-[25-1096/1]-F[2-56/1]-B[2-56/1]-P[3,​4,​5,​6,​8]-T[2-56/1]-S[0-56/1]-Q[3,​4,​5,​6,​8]-SC[0-788/1]
PSFAU8-[25-1096/1]-F[2-56/1]-B[2-56/1]-P[3,​4,​5,​6,​8]-T[2-56/1]-S[0-56/1]-QMC[3,​4,​5,​6,​8]-SC[0-788/1]
PSFAU8-[25-1096/1]-F[2-56/1]-B[2-56/1]-P[3,​4,​5,​6,​8]-T[2-56/1]-S[0-56/1]-QMC[3,​4,​5,​6]-SC[0-788/1]
PSFAU8-[25-1096/1]-F[2-56/1]-B[2-56/1]-PMC[3,​4,​5,​6,​8]-T[2-56/1]-S[0-56/1]-Q[3,​4,​5,​6,​8]-SC[0-788/1]
PSFAU8-[25-1096/1]-F[2-56/1]-B[2-56/1]-PMC[3,​4,​5,​6,​8]-T[2-56/1]-S[0-56/1]-QMC[3,​4,​5,​6,​8]-SC[0-788/1]
PSFAU8-[25-1096/1]-F[2-56/1]-B[2-56/1]-PMC[3,​4,​5,​6,​8]-T[2-56/1]-S[0-56/1]-QMC[3,​4,​5,​6]-SC[0-788/1]
PSFAU8-[25-1096/1]-F[2-56/1]-B[2-56/1]-PMC[3,​4,​5,​6]-T[2-56/1]-S[0-56/1]-Q[3,​4,​5,​6,​8]-SC[0-788/1]
PSFAU8-[25-1096/1]-F[2-56/1]-B[2-56/1]-PMC[3,​4,​5,​6]-T[2-56/1]-S[0-56/1]-QMC[3,​4,​5,​6,​8]-SC[0-788/1]
PSFAU8-[25-1096/1]-F[2-56/1]-B[2-56/1]-PMC[3,​4,​5,​6]-T[2-56/1]-S[0-56/1]-QMC[3,​4,​5,​6]-SC[0-788/1]
PSFAU10-[25-1196/1]-F[2-70/1]-B[2-70/1]-P[3,​4,​5,​6,​8,​10]-T[2-70/1]-S[0-70/1]-Q[3,​4,​5,​6,​8,​10]-SC[0-792/1]
PSFAU10-[25-1196/1]-F[2-70/1]-B[2-70/1]-P[3,​4,​5,​6,​8,​10]-T[2-70/1]-S[0-70/1]-QMC[4,​5,​6,​8,​10]-SC[0-792/1]
PSFAU10-[25-1196/1]-F[2-70/1]-B[2-70/1]-P[3,​4,​5,​6,​8,​10]-T[2-70/1]-S[0-70/1]-QMC[4,​5,​6,​8]-SC[0-792/1]
PSFAU10-[25-1196/1]-F[2-70/1]-B[2-70/1]-P[3,​4,​5,​6,​8,​10]-T[2-70/1]-S[0-70/1]-QMS10-SC[0-792/1]
PSFAU10-[25-1196/1]-F[2-70/1]-B[2-70/1]-PMC[4,​5,​6,​8,​10]-T[2-70/1]-S[0-70/1]-Q[3,​4,​5,​6,​8,​10]-SC[0-792/1]
PSFAU10-[25-1196/1]-F[2-70/1]-B[2-70/1]-PMC[4,​5,​6,​8,​10]-T[2-70/1]-S[0-70/1]-QMC[4,​5,​6,​8,​10]-SC[0-792/1]
PSFAU10-[25-1196/1]-F[2-70/1]-B[2-70/1]-PMC[4,​5,​6,​8,​10]-T[2-70/1]-S[0-70/1]-QMC[4,​5,​6,​8]-SC[0-792/1]
PSFAU10-[25-1196/1]-F[2-70/1]-B[2-70/1]-PMC[4,​5,​6,​8,​10]-T[2-70/1]-S[0-70/1]-QMS10-SC[0-792/1]
PSFAU10-[25-1196/1]-F[2-70/1]-B[2-70/1]-PMC[4,​5,​6,​8]-T[2-70/1]-S[0-70/1]-Q[3,​4,​5,​6,​8,​10]-SC[0-792/1]
PSFAU10-[25-1196/1]-F[2-70/1]-B[2-70/1]-PMC[4,​5,​6,​8]-T[2-70/1]-S[0-70/1]-QMC[4,​5,​6,​8,​10]-SC[0-792/1]
PSFAU10-[25-1196/1]-F[2-70/1]-B[2-70/1]-PMC[4,​5,​6,​8]-T[2-70/1]-S[0-70/1]-QMC[4,​5,​6,​8]-SC[0-792/1]
PSFAU10-[25-1196/1]-F[2-70/1]-B[2-70/1]-PMC[4,​5,​6,​8]-T[2-70/1]-S[0-70/1]-QMS10-SC[0-792/1]
PSFAU10-[25-1196/1]-F[2-70/1]-B[2-70/1]-PMS10-T[2-70/1]-S[0-70/1]-Q[3,​4,​5,​6,​8,​10]-SC[0-792/1]
PSFAU10-[25-1196/1]-F[2-70/1]-B[2-70/1]-PMS10-T[2-70/1]-S[0-70/1]-QMC[4,​5,​6,​8,​10]-SC[0-792/1]
PSFAU10-[25-1196/1]-F[2-70/1]-B[2-70/1]-PMS10-T[2-70/1]-S[0-70/1]-QMC[4,​5,​6,​8]-SC[0-792/1]
PSFAU10-[25-1196/1]-F[2-70/1]-B[2-70/1]-PMS10-T[2-70/1]-S[0-70/1]-QMS10-SC[0-792/1]
PSFAU12-[25-1396/1]-F[2-84/1]-B[2-84/1]-P[3,​4,​5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-Q[3,​4,​5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU12-[25-1396/1]-F[2-84/1]-B[2-84/1]-P[3,​4,​5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU12-[25-1396/1]-F[2-84/1]-B[2-84/1]-P[3,​4,​5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10]-SC[0-990/1]
PSFAU12-[25-1396/1]-F[2-84/1]-B[2-84/1]-P[3,​4,​5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-QMS[10,​12]-SC[0-990/1]
PSFAU12-[25-1396/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-Q[3,​4,​5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU12-[25-1396/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU12-[25-1396/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10]-SC[0-990/1]
PSFAU12-[25-1396/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-QMS[10,​12]-SC[0-990/1]
PSFAU12-[25-1396/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10]-T[2-84/1]-S[0-84/1]-Q[3,​4,​5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU12-[25-1396/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU12-[25-1396/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10]-SC[0-990/1]
PSFAU12-[25-1396/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10]-T[2-84/1]-S[0-84/1]-QMS[10,​12]-SC[0-990/1]
PSFAU12-[25-1396/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-T[2-84/1]-S[0-84/1]-Q[3,​4,​5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU12-[25-1396/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU12-[25-1396/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10]-SC[0-990/1]
PSFAU12-[25-1396/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-T[2-84/1]-S[0-84/1]-QMS[10,​12]-SC[0-990/1]
PSFAU13-[25-1396/1]-F[2-84/1]-B[2-84/1]-P[4,​5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-Q[4,​5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU13-[25-1396/1]-F[2-84/1]-B[2-84/1]-P[4,​5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU13-[25-1396/1]-F[2-84/1]-B[2-84/1]-P[4,​5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-QMS[10,​12]-SC[0-990/1]
PSFAU13-[25-1396/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-Q[4,​5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU13-[25-1396/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU13-[25-1396/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-QMS[10,​12]-SC[0-990/1]
PSFAU13-[25-1396/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-T[2-84/1]-S[0-84/1]-Q[4,​5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU13-[25-1396/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU13-[25-1396/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-T[2-84/1]-S[0-84/1]-QMS[10,​12]-SC[0-990/1]
PSFAU15-[25-1396/1]-F[2-84/1]-B[2-112/1]-P[4,​5,​6,​8,​10,​12,​16]-T[2-84/1]-S[0-84/1]-Q[4,​5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU15-[25-1396/1]-F[2-84/1]-B[2-112/1]-P[4,​5,​6,​8,​10,​12,​16]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12,​15]-SC[0-990/1]
PSFAU15-[25-1396/1]-F[2-84/1]-B[2-112/1]-P[4,​5,​6,​8,​10,​12,​16]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU15-[25-1396/1]-F[2-84/1]-B[2-112/1]-P[4,​5,​6,​8,​10,​12,​16]-T[2-84/1]-S[0-84/1]-QMS[10,​12,​14]-SC[0-990/1]
PSFAU15-[25-1396/1]-F[2-84/1]-B[2-112/1]-PMC[5,​6,​8,​10,​12,​15]-T[2-84/1]-S[0-84/1]-Q[4,​5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU15-[25-1396/1]-F[2-84/1]-B[2-112/1]-PMC[5,​6,​8,​10,​12,​15]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12,​15]-SC[0-990/1]
PSFAU15-[25-1396/1]-F[2-84/1]-B[2-112/1]-PMC[5,​6,​8,​10,​12,​15]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU15-[25-1396/1]-F[2-84/1]-B[2-112/1]-PMC[5,​6,​8,​10,​12,​15]-T[2-84/1]-S[0-84/1]-QMS[10,​12,​14]-SC[0-990/1]
PSFAU15-[25-1396/1]-F[2-84/1]-B[2-112/1]-PMC[5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-Q[4,​5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU15-[25-1396/1]-F[2-84/1]-B[2-112/1]-PMC[5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12,​15]-SC[0-990/1]
PSFAU15-[25-1396/1]-F[2-84/1]-B[2-112/1]-PMC[5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU15-[25-1396/1]-F[2-84/1]-B[2-112/1]-PMC[5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-QMS[10,​12,​14]-SC[0-990/1]
PSFAU15-[25-1396/1]-F[2-84/1]-B[2-112/1]-PMS[10,​12,​14]-T[2-84/1]-S[0-84/1]-Q[4,​5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU15-[25-1396/1]-F[2-84/1]-B[2-112/1]-PMS[10,​12,​14]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12,​15]-SC[0-990/1]
PSFAU15-[25-1396/1]-F[2-84/1]-B[2-112/1]-PMS[10,​12,​14]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU15-[25-1396/1]-F[2-84/1]-B[2-112/1]-PMS[10,​12,​14]-T[2-84/1]-S[0-84/1]-QMS[10,​12,​14]-SC[0-990/1]
PSFAU16-[25-1396/1]-F[2-112/1]-B[2-112/1]-P[4,​5,​6,​8,​10,​12]-T[2-112/1]-S[0-112/1]-Q[4,​5,​6,​8,​10,​12]-SC[0-1190/1]
PSFAU16-[25-1396/1]-F[2-112/1]-B[2-112/1]-P[4,​5,​6,​8,​10,​12]-T[2-112/1]-S[0-112/1]-QMC[5,​6,​8,​10,​12,​15]-SC[0-1190/1]
PSFAU16-[25-1396/1]-F[2-112/1]-B[2-112/1]-P[4,​5,​6,​8,​10,​12]-T[2-112/1]-S[0-112/1]-QMS[10,​12,​14]-SC[0-1190/1]
PSFAU16-[25-1396/1]-F[2-112/1]-B[2-112/1]-PMC[5,​6,​8,​10,​12,​15]-T[2-112/1]-S[0-112/1]-Q[4,​5,​6,​8,​10,​12]-SC[0-1190/1]
PSFAU16-[25-1396/1]-F[2-112/1]-B[2-112/1]-PMC[5,​6,​8,​10,​12,​15]-T[2-112/1]-S[0-112/1]-QMC[5,​6,​8,​10,​12,​15]-SC[0-1190/1]
PSFAU16-[25-1396/1]-F[2-112/1]-B[2-112/1]-PMC[5,​6,​8,​10,​12,​15]-T[2-112/1]-S[0-112/1]-QMS[10,​12,​14]-SC[0-1190/1]
PSFAU16-[25-1396/1]-F[2-112/1]-B[2-112/1]-PMS[10,​12,​14]-T[2-112/1]-S[0-112/1]-Q[4,​5,​6,​8,​10,​12]-SC[0-1190/1]
PSFAU16-[25-1396/1]-F[2-112/1]-B[2-112/1]-PMS[10,​12,​14]-T[2-112/1]-S[0-112/1]-QMC[5,​6,​8,​10,​12,​15]-SC[0-1190/1]
PSFAU16-[25-1396/1]-F[2-112/1]-B[2-112/1]-PMS[10,​12,​14]-T[2-112/1]-S[0-112/1]-QMS[10,​12,​14]-SC[0-1190/1]
PSFAU18-[25-1396/1]-F[2-112/1]-B[2-112/1]-P[5,​6,​8,​10,​12,​16]-T[2-112/1]-S[0-112/1]-Q[5,​6,​8,​10,​12,​16]-SC[0-1190/1]
PSFAU18-[25-1396/1]-F[2-112/1]-B[2-112/1]-P[5,​6,​8,​10,​12,​16]-T[2-112/1]-S[0-112/1]-QMC[5,​6,​8,​10,​12,​15,​17]-SC[0-1190/1]
PSFAU18-[25-1396/1]-F[2-112/1]-B[2-112/1]-P[5,​6,​8,​10,​12,​16]-T[2-112/1]-S[0-112/1]-QMS[10,​12,​14,​18]-SC[0-1190/1]
PSFAU18-[25-1396/1]-F[2-112/1]-B[2-112/1]-PMC[5,​6,​8,​10,​12,​15,​17]-T[2-112/1]-S[0-112/1]-Q[5,​6,​8,​10,​12,​16]-SC[0-1190/1]
PSFAU18-[25-1396/1]-F[2-112/1]-B[2-112/1]-PMC[5,​6,​8,​10,​12,​15,​17]-T[2-112/1]-S[0-112/1]-QMC[5,​6,​8,​10,​12,​15,​17]-SC[0-1190/1]
PSFAU18-[25-1396/1]-F[2-112/1]-B[2-112/1]-PMC[5,​6,​8,​10,​12,​15,​17]-T[2-112/1]-S[0-112/1]-QMS[10,​12,​14,​18]-SC[0-1190/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Heat Treatment Surface Treatment Shaft Dia. D
(Ø)
Length L
(mm)
Shaft Fit Tolerance Hardness Add Wrench Flats at One Location [SC]
(mm)
B
(mm)
F
(mm)
Fine Thread [PMC]
(mm)
Fine Thread [PMS]
(mm)
Fine Thread [QMC]
(mm)
Fine Thread [QMS]
(mm)
H
(mm)
P
(mm)
Q
(mm)
S
(mm)
T
(mm)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating625 ~ 896g6Induction Hardened (58HRC~)0 ~ 5920 ~ 422 ~ 42-----3 ~ 63 ~ 60 ~ 422 ~ 42

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating625 ~ 896g6Induction Hardened (58HRC~)0 ~ 5920 ~ 422 ~ 42--3 ~ 6--3 ~ 6-0 ~ 422 ~ 42

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating625 ~ 896g6Induction Hardened (58HRC~)0 ~ 5920 ~ 422 ~ 42--3 ~ 5--3 ~ 6-0 ~ 422 ~ 42

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating625 ~ 896g6Induction Hardened (58HRC~)0 ~ 5920 ~ 422 ~ 423 ~ 6-----3 ~ 60 ~ 422 ~ 42

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating625 ~ 896g6Induction Hardened (58HRC~)0 ~ 5920 ~ 422 ~ 423 ~ 6-3 ~ 6----0 ~ 422 ~ 42

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating625 ~ 896g6Induction Hardened (58HRC~)0 ~ 5920 ~ 422 ~ 423 ~ 6-3 ~ 5----0 ~ 422 ~ 42

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating625 ~ 896g6Induction Hardened (58HRC~)0 ~ 5920 ~ 422 ~ 423 ~ 5-----3 ~ 60 ~ 422 ~ 42

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating625 ~ 896g6Induction Hardened (58HRC~)0 ~ 5920 ~ 422 ~ 423 ~ 5-3 ~ 6----0 ~ 422 ~ 42

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating625 ~ 896g6Induction Hardened (58HRC~)0 ~ 5920 ~ 422 ~ 423 ~ 5-3 ~ 5----0 ~ 422 ~ 42

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1096g6Induction Hardened (58HRC~)0 ~ 7880 ~ 562 ~ 56-----3 ~ 83 ~ 80 ~ 562 ~ 56

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1096g6Induction Hardened (58HRC~)0 ~ 7880 ~ 562 ~ 56--3 ~ 8--3 ~ 8-0 ~ 562 ~ 56

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1096g6Induction Hardened (58HRC~)0 ~ 7880 ~ 562 ~ 56--3 ~ 6--3 ~ 8-0 ~ 562 ~ 56

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1096g6Induction Hardened (58HRC~)0 ~ 7880 ~ 562 ~ 563 ~ 8-----3 ~ 80 ~ 562 ~ 56

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1096g6Induction Hardened (58HRC~)0 ~ 7880 ~ 562 ~ 563 ~ 8-3 ~ 8----0 ~ 562 ~ 56

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1096g6Induction Hardened (58HRC~)0 ~ 7880 ~ 562 ~ 563 ~ 8-3 ~ 6----0 ~ 562 ~ 56

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1096g6Induction Hardened (58HRC~)0 ~ 7880 ~ 562 ~ 563 ~ 6-----3 ~ 80 ~ 562 ~ 56

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1096g6Induction Hardened (58HRC~)0 ~ 7880 ~ 562 ~ 563 ~ 6-3 ~ 8----0 ~ 562 ~ 56

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1096g6Induction Hardened (58HRC~)0 ~ 7880 ~ 562 ~ 563 ~ 6-3 ~ 6----0 ~ 562 ~ 56

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1196g6Induction Hardened (58HRC~)0 ~ 7920 ~ 702 ~ 70-----3 ~ 103 ~ 100 ~ 702 ~ 70

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1196g6Induction Hardened (58HRC~)0 ~ 7920 ~ 702 ~ 70--4 ~ 10--3 ~ 10-0 ~ 702 ~ 70

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1196g6Induction Hardened (58HRC~)0 ~ 7920 ~ 702 ~ 70--4 ~ 8--3 ~ 10-0 ~ 702 ~ 70

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1196g6Induction Hardened (58HRC~)0 ~ 7920 ~ 702 ~ 70---10-3 ~ 10-0 ~ 702 ~ 70

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1196g6Induction Hardened (58HRC~)0 ~ 7920 ~ 702 ~ 704 ~ 10-----3 ~ 100 ~ 702 ~ 70

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1196g6Induction Hardened (58HRC~)0 ~ 7920 ~ 702 ~ 704 ~ 10-4 ~ 10----0 ~ 702 ~ 70

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1196g6Induction Hardened (58HRC~)0 ~ 7920 ~ 702 ~ 704 ~ 10-4 ~ 8----0 ~ 702 ~ 70

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1196g6Induction Hardened (58HRC~)0 ~ 7920 ~ 702 ~ 704 ~ 10--10---0 ~ 702 ~ 70

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1196g6Induction Hardened (58HRC~)0 ~ 7920 ~ 702 ~ 704 ~ 8-----3 ~ 100 ~ 702 ~ 70

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1196g6Induction Hardened (58HRC~)0 ~ 7920 ~ 702 ~ 704 ~ 8-4 ~ 10----0 ~ 702 ~ 70

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1196g6Induction Hardened (58HRC~)0 ~ 7920 ~ 702 ~ 704 ~ 8-4 ~ 8----0 ~ 702 ~ 70

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1196g6Induction Hardened (58HRC~)0 ~ 7920 ~ 702 ~ 704 ~ 8--10---0 ~ 702 ~ 70

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1196g6Induction Hardened (58HRC~)0 ~ 7920 ~ 702 ~ 70-10----3 ~ 100 ~ 702 ~ 70

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1196g6Induction Hardened (58HRC~)0 ~ 7920 ~ 702 ~ 70-104 ~ 10----0 ~ 702 ~ 70

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1196g6Induction Hardened (58HRC~)0 ~ 7920 ~ 702 ~ 70-104 ~ 8----0 ~ 702 ~ 70

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1196g6Induction Hardened (58HRC~)0 ~ 7920 ~ 702 ~ 70-10-10---0 ~ 702 ~ 70

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 84-----3 ~ 123 ~ 120 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 84--5 ~ 12--3 ~ 12-0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 84--5 ~ 10--3 ~ 12-0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 84---10 ~ 12-3 ~ 12-0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 845 ~ 12-----3 ~ 120 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 845 ~ 12-5 ~ 12----0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 845 ~ 12-5 ~ 10----0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 845 ~ 12--10 ~ 12---0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 845 ~ 10-----3 ~ 120 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 845 ~ 10-5 ~ 12----0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 845 ~ 10-5 ~ 10----0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 845 ~ 10--10 ~ 12---0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 84-10 ~ 12----3 ~ 120 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 84-10 ~ 125 ~ 12----0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 84-10 ~ 125 ~ 10----0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 84-10 ~ 12-10 ~ 12---0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 84-----4 ~ 124 ~ 120 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 84--5 ~ 12--4 ~ 12-0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 84---10 ~ 12-4 ~ 12-0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 845 ~ 12-----4 ~ 120 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 845 ~ 12-5 ~ 12----0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 845 ~ 12--10 ~ 12---0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 84-10 ~ 12----4 ~ 120 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 84-10 ~ 125 ~ 12----0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 84-10 ~ 12-10 ~ 12---0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 1122 ~ 84-----4 ~ 164 ~ 120 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 1122 ~ 84--5 ~ 15--4 ~ 16-0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 1122 ~ 84--5 ~ 12--4 ~ 16-0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 1122 ~ 84---10 ~ 14-4 ~ 16-0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 1122 ~ 845 ~ 15-----4 ~ 120 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 1122 ~ 845 ~ 15-5 ~ 15----0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 1122 ~ 845 ~ 15-5 ~ 12----0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 1122 ~ 845 ~ 15--10 ~ 14---0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 1122 ~ 845 ~ 12-----4 ~ 120 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 1122 ~ 845 ~ 12-5 ~ 15----0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 1122 ~ 845 ~ 12-5 ~ 12----0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 1122 ~ 845 ~ 12--10 ~ 14---0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 1122 ~ 84-10 ~ 14----4 ~ 120 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 1122 ~ 84-10 ~ 145 ~ 15----0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 1122 ~ 84-10 ~ 145 ~ 12----0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1396g6Induction Hardened (58HRC~)0 ~ 9900 ~ 1122 ~ 84-10 ~ 14-10 ~ 14---0 ~ 842 ~ 84

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1396g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1122 ~ 112-----4 ~ 124 ~ 120 ~ 1122 ~ 112

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1396g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1122 ~ 112--5 ~ 15--4 ~ 12-0 ~ 1122 ~ 112

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1396g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1122 ~ 112---10 ~ 14-4 ~ 12-0 ~ 1122 ~ 112

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1396g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1122 ~ 1125 ~ 15-----4 ~ 120 ~ 1122 ~ 112

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1396g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1122 ~ 1125 ~ 15-5 ~ 15----0 ~ 1122 ~ 112

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1396g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1122 ~ 1125 ~ 15--10 ~ 14---0 ~ 1122 ~ 112

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1396g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1122 ~ 112-10 ~ 14----4 ~ 120 ~ 1122 ~ 112

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1396g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1122 ~ 112-10 ~ 145 ~ 15----0 ~ 1122 ~ 112

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1396g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1122 ~ 112-10 ~ 14-10 ~ 14---0 ~ 1122 ~ 112

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1396g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1122 ~ 112-----5 ~ 165 ~ 160 ~ 1122 ~ 112

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1396g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1122 ~ 112--5 ~ 17--5 ~ 16-0 ~ 1122 ~ 112

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1396g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1122 ~ 112---10 ~ 14-5 ~ 16-0 ~ 1122 ~ 112

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1396g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1122 ~ 1125 ~ 17-----5 ~ 160 ~ 1122 ~ 112

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1396g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1122 ~ 1125 ~ 17-5 ~ 17----0 ~ 1122 ~ 112

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1396g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1122 ~ 1125 ~ 17--10 ~ 14---0 ~ 1122 ~ 112

Loading...

Example

Both Ends Threaded with Wrench Flats/Cross-Drilled Hole:Related Image
 

Basic Information

Basic Shape Solid End Shape (Left) Threaded End Shape (Right) Threaded
Shaft End Perpendicularity Perpendicularity (0.2)