1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Torque Timing Pulleys - S14M (Part Number)

High Torque Timing Pulleys - S14M
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.

Product Description

[Material]
· Pulley: S45C equivalent
· Flange: S45C equivalent
[Surface treatment]
· Black oxide
[Related Products]
· Timing belt High Torque Timing Belt
· Idler Idler with Teeth Center Bearing, Idler with Teeth Both Sides Bearing, Idler - Backside Tensioning Center Bearing, Idler - Backside Tensioning Both Sides Bearing

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HTPMNF28-S14M400-A-C[30,​50,​55,​60]
HTPMNF28-S14M400-A-C[33-45/1]
HTPMNF28-S14M400-A-G[30,​50,​55]
HTPMNF28-S14M400-A-G[33-45/1]
HTPMNF28-S14M400-A-G[60-70/1]
HTPMNF28-S14M400-A-H[30-70/1]
HTPMNF28-S14M400-A-N[30,​50,​55]
HTPMNF28-S14M400-A-N[33-45/1]
HTPMNF28-S14M400-A-N[60-70/1]
HTPMNF28-S14M400-A-V[30-66/1]
HTPMNF28-S14M400-A-Y[30-66/1]
HTPMNF28-S14M400-B-C[30,​50,​55,​60]
HTPMNF28-S14M400-B-C[33-45/1]
HTPMNF28-S14M400-B-F[30-56/1]
HTPMNF28-S14M400-B-G[30,​50,​55,​60]
HTPMNF28-S14M400-B-G[33-45/1]
HTPMNF28-S14M400-B-H[30-60/1]
HTPMNF28-S14M400-B-N[30,​50,​55,​60]
HTPMNF28-S14M400-B-N[33-45/1]
HTPMNF28-S14M400-B-V[30-56/1]
HTPMNF28-S14M600-A-C[30,​50,​55]
HTPMNF28-S14M600-A-C[33-45/1]
HTPMNF28-S14M600-A-C[60-70/1]
HTPMNF28-S14M600-A-G[30,​50,​55]
HTPMNF28-S14M600-A-G[33-45/1]
HTPMNF28-S14M600-A-G[60-70/1]
HTPMNF28-S14M600-A-H[30-70/1]
HTPMNF28-S14M600-A-N[30,​50,​55]
HTPMNF28-S14M600-A-N[33-45/1]
HTPMNF28-S14M600-A-N[60-70/1]
HTPMNF28-S14M600-A-V[30-66/1]
HTPMNF28-S14M600-A-Y[30-66/1]
HTPMNF28-S14M600-B-C[30,​50,​55,​60]
HTPMNF28-S14M600-B-C[33-45/1]
HTPMNF28-S14M600-B-F[30-56/1]
HTPMNF28-S14M600-B-G[30,​50,​55,​60]
HTPMNF28-S14M600-B-G[33-45/1]
HTPMNF28-S14M600-B-H[30-60/1]
HTPMNF28-S14M600-B-N[30,​50,​55,​60]
HTPMNF28-S14M600-B-N[33-45/1]
HTPMNF28-S14M600-B-V[30-56/1]
HTPMNF30-S14M400-A-C[30,​50,​55]
HTPMNF30-S14M400-A-C[33-45/1]
HTPMNF30-S14M400-A-C[60-70/1]
HTPMNF30-S14M400-A-G[30,​50,​55]
HTPMNF30-S14M400-A-G[33-45/1]
HTPMNF30-S14M400-A-G[60-70/1]
HTPMNF30-S14M400-A-H[30-80/1]
HTPMNF30-S14M400-A-N[30,​50,​55]
HTPMNF30-S14M400-A-N[33-45/1]
HTPMNF30-S14M400-A-N[60-70/1]
HTPMNF30-S14M400-A-V[30-76/1]
HTPMNF30-S14M400-A-Y[30-76/1]
HTPMNF30-S14M400-B-C[30,​50,​55]
HTPMNF30-S14M400-B-C[33-45/1]
HTPMNF30-S14M400-B-C[60-70/1]
HTPMNF30-S14M400-B-F[30-66/1]
HTPMNF30-S14M400-B-G[30,​50,​55]
HTPMNF30-S14M400-B-G[33-45/1]
HTPMNF30-S14M400-B-G[60-70/1]
HTPMNF30-S14M400-B-H[30-70/1]
HTPMNF30-S14M400-B-N[30,​50,​55]
HTPMNF30-S14M400-B-N[33-45/1]
HTPMNF30-S14M400-B-N[60-70/1]
HTPMNF30-S14M400-B-V[30-66/1]
HTPMNF30-S14M600-A-C[30,​50,​55]
HTPMNF30-S14M600-A-C[33-45/1]
HTPMNF30-S14M600-A-C[60-70/1]
HTPMNF30-S14M600-A-G[30,​50,​55]
HTPMNF30-S14M600-A-G[33-45/1]
HTPMNF30-S14M600-A-G[60-70/1]
HTPMNF30-S14M600-A-H[30-80/1]
HTPMNF30-S14M600-A-N[30,​50,​55]
HTPMNF30-S14M600-A-N[33-45/1]
HTPMNF30-S14M600-A-N[60-70/1]
HTPMNF30-S14M600-A-V[30-76/1]
HTPMNF30-S14M600-A-Y[30-76/1]
HTPMNF30-S14M600-B-C[30,​50,​55]
HTPMNF30-S14M600-B-C[33-45/1]
HTPMNF30-S14M600-B-C[60-70/1]
HTPMNF30-S14M600-B-F[30-66/1]
HTPMNF30-S14M600-B-G[30,​50,​55]
HTPMNF30-S14M600-B-G[33-45/1]
HTPMNF30-S14M600-B-G[60-70/1]
HTPMNF30-S14M600-B-H[30-70/1]
HTPMNF30-S14M600-B-N[30,​50,​55]
HTPMNF30-S14M600-B-N[33-45/1]
HTPMNF30-S14M600-B-N[60-70/1]
HTPMNF30-S14M600-B-V[30-66/1]
HTPMNF32-S14M400-A-C[30,​50,​55]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Width Used
(mm)
Number of Teeth
(T)
Pulley Shape Surface Treatment C
(mm)
F
(mm)
G
(mm)
H
(mm)
N
(mm)
V
(mm)
Y
(mm)

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105328Shape ABlack Oxide Coating30 ~ 60------

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105328Shape ABlack Oxide Coating33 ~ 45------

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105328Shape ABlack Oxide Coating--30 ~ 55----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105328Shape ABlack Oxide Coating--33 ~ 45----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105328Shape ABlack Oxide Coating--60 ~ 70----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105328Shape ABlack Oxide Coating---30 ~ 70---

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105328Shape ABlack Oxide Coating----30 ~ 55--

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105328Shape ABlack Oxide Coating----33 ~ 45--

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105328Shape ABlack Oxide Coating----60 ~ 70--

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105328Shape ABlack Oxide Coating-----30 ~ 66-

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105328Shape ABlack Oxide Coating------30 ~ 66

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105328Shape BBlack Oxide Coating30 ~ 60------

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105328Shape BBlack Oxide Coating33 ~ 45------

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105328Shape BBlack Oxide Coating-30 ~ 56-----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105328Shape BBlack Oxide Coating--30 ~ 60----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105328Shape BBlack Oxide Coating--33 ~ 45----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105328Shape BBlack Oxide Coating---30 ~ 60---

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105328Shape BBlack Oxide Coating----30 ~ 60--

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105328Shape BBlack Oxide Coating----33 ~ 45--

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105328Shape BBlack Oxide Coating-----30 ~ 56-

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107428Shape ABlack Oxide Coating30 ~ 55------

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107428Shape ABlack Oxide Coating33 ~ 45------

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107428Shape ABlack Oxide Coating60 ~ 70------

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107428Shape ABlack Oxide Coating--30 ~ 55----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107428Shape ABlack Oxide Coating--33 ~ 45----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107428Shape ABlack Oxide Coating--60 ~ 70----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107428Shape ABlack Oxide Coating---30 ~ 70---

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107428Shape ABlack Oxide Coating----30 ~ 55--

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107428Shape ABlack Oxide Coating----33 ~ 45--

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107428Shape ABlack Oxide Coating----60 ~ 70--

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107428Shape ABlack Oxide Coating-----30 ~ 66-

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107428Shape ABlack Oxide Coating------30 ~ 66

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107428Shape BBlack Oxide Coating30 ~ 60------

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107428Shape BBlack Oxide Coating33 ~ 45------

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107428Shape BBlack Oxide Coating-30 ~ 56-----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107428Shape BBlack Oxide Coating--30 ~ 60----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107428Shape BBlack Oxide Coating--33 ~ 45----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107428Shape BBlack Oxide Coating---30 ~ 60---

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107428Shape BBlack Oxide Coating----30 ~ 60--

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107428Shape BBlack Oxide Coating----33 ~ 45--

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107428Shape BBlack Oxide Coating-----30 ~ 56-

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105330Shape ABlack Oxide Coating30 ~ 55------

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105330Shape ABlack Oxide Coating33 ~ 45------

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105330Shape ABlack Oxide Coating60 ~ 70------

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105330Shape ABlack Oxide Coating--30 ~ 55----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105330Shape ABlack Oxide Coating--33 ~ 45----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105330Shape ABlack Oxide Coating--60 ~ 70----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105330Shape ABlack Oxide Coating---30 ~ 80---

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105330Shape ABlack Oxide Coating----30 ~ 55--

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105330Shape ABlack Oxide Coating----33 ~ 45--

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105330Shape ABlack Oxide Coating----60 ~ 70--

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105330Shape ABlack Oxide Coating-----30 ~ 76-

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105330Shape ABlack Oxide Coating------30 ~ 76

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105330Shape BBlack Oxide Coating30 ~ 55------

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105330Shape BBlack Oxide Coating33 ~ 45------

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105330Shape BBlack Oxide Coating60 ~ 70------

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105330Shape BBlack Oxide Coating-30 ~ 66-----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105330Shape BBlack Oxide Coating--30 ~ 55----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105330Shape BBlack Oxide Coating--33 ~ 45----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105330Shape BBlack Oxide Coating--60 ~ 70----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105330Shape BBlack Oxide Coating---30 ~ 70---

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105330Shape BBlack Oxide Coating----30 ~ 55--

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105330Shape BBlack Oxide Coating----33 ~ 45--

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105330Shape BBlack Oxide Coating----60 ~ 70--

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105330Shape BBlack Oxide Coating-----30 ~ 66-

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107430Shape ABlack Oxide Coating30 ~ 55------

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107430Shape ABlack Oxide Coating33 ~ 45------

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107430Shape ABlack Oxide Coating60 ~ 70------

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107430Shape ABlack Oxide Coating--30 ~ 55----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107430Shape ABlack Oxide Coating--33 ~ 45----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107430Shape ABlack Oxide Coating--60 ~ 70----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107430Shape ABlack Oxide Coating---30 ~ 80---

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107430Shape ABlack Oxide Coating----30 ~ 55--

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107430Shape ABlack Oxide Coating----33 ~ 45--

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107430Shape ABlack Oxide Coating----60 ~ 70--

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107430Shape ABlack Oxide Coating-----30 ~ 76-

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107430Shape ABlack Oxide Coating------30 ~ 76

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107430Shape BBlack Oxide Coating30 ~ 55------

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107430Shape BBlack Oxide Coating33 ~ 45------

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107430Shape BBlack Oxide Coating60 ~ 70------

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107430Shape BBlack Oxide Coating-30 ~ 66-----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107430Shape BBlack Oxide Coating--30 ~ 55----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107430Shape BBlack Oxide Coating--33 ~ 45----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107430Shape BBlack Oxide Coating--60 ~ 70----

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107430Shape BBlack Oxide Coating---30 ~ 70---

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107430Shape BBlack Oxide Coating----30 ~ 55--

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107430Shape BBlack Oxide Coating----33 ~ 45--

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107430Shape BBlack Oxide Coating----60 ~ 70--

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 107430Shape BBlack Oxide Coating-----30 ~ 66-

-

HIGH TORQUE TIMING PULLEYS 1 Piece(s) 9 Day(s) 105332Shape ABlack Oxide Coating30 ~ 55------

Loading...

Basic Information

Type Timing Pulleys Belt Type S14M Material S45C Equivalent
Timing Pulley / Idler Pulleys

MISUMI Unit Example related to this product