(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
RSF405-C21A-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF405-C21A-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF405-C21B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF405-C21B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF405-C22A-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF405-C22A-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF405-C22B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF405-C22B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF405B-C21A-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF405B-C21A-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF405B-C21B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF405B-C21B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF405B-C22A-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF405B-C22A-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF405B-C22B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF405B-C22B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF410-C21A-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF410-C21A-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF410-C21B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF410-C21B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF410-C22A-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF410-C22A-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF410-C22B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF410-C22B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF410B-C21A-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF410B-C21A-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF410B-C21B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF410B-C21B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF410B-C22A-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF410B-C22A-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF410B-C22B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF410B-C22B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF420-C21A-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF420-C21A-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF420-C21B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF420-C21B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF420-C22A-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF420-C22A-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF420-C22B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF420-C22B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF420B-C21A-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF420B-C21A-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF420B-C21B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF420B-C21B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF420B-C22A-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF420B-C22A-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF420B-C22B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF420B-C22B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF430-C21A-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF430-C21A-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF430-C21B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF430-C21B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF430-C22A-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF430-C22A-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF430-C22B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
RSF430-C22B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Input Power Supply | Position Detector | I/O Module | Brake | Cable(Flex-Resistance) | Cable(Standard) | Noise Filters(0:Not Provided 1:Provided) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 50.1~100.0 | 80 | 10.1~20.0 | 20 | 5 | AC Single-Phase, 100 ~ 115V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 50.1~100.0 | 80 | 10.1~20.0 | 20 | 5 | AC Single-Phase, 100 ~ 115V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 50.1~100.0 | 80 | 10.1~20.0 | 20 | 5 | AC Single-Phase, 100 ~ 115V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 50.1~100.0 | 80 | 10.1~20.0 | 20 | 5 | AC Single-Phase, 100 ~ 115V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 50.1~100.0 | 80 | 10.1~20.0 | 20 | 5 | AC Single-Phase, 200 ~ 230V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 50.1~100.0 | 80 | 10.1~20.0 | 20 | 5 | AC Single-Phase, 200 ~ 230V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 50.1~100.0 | 80 | 10.1~20.0 | 20 | 5 | AC Single-Phase, 200 ~ 230V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 50.1~100.0 | 80 | 10.1~20.0 | 20 | 5 | AC Single-Phase, 200 ~ 230V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 50.1~100.0 | 80 | 10.1~20.0 | 20 | 5 | AC Single-Phase, 100 ~ 115V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 50.1~100.0 | 80 | 10.1~20.0 | 20 | 5 | AC Single-Phase, 100 ~ 115V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 50.1~100.0 | 80 | 10.1~20.0 | 20 | 5 | AC Single-Phase, 100 ~ 115V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 50.1~100.0 | 80 | 10.1~20.0 | 20 | 5 | AC Single-Phase, 100 ~ 115V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 50.1~100.0 | 80 | 10.1~20.0 | 20 | 5 | AC Single-Phase, 200 ~ 230V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 50.1~100.0 | 80 | 10.1~20.0 | 20 | 5 | AC Single-Phase, 200 ~ 230V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 50.1~100.0 | 80 | 10.1~20.0 | 20 | 5 | AC Single-Phase, 200 ~ 230V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 50.1~100.0 | 80 | 10.1~20.0 | 20 | 5 | AC Single-Phase, 200 ~ 230V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 50.1~100.0 | 55 | 5.1~10.0 | 10 | 10 | AC Single-Phase, 100 ~ 115V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 50.1~100.0 | 55 | 5.1~10.0 | 10 | 10 | AC Single-Phase, 100 ~ 115V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 50.1~100.0 | 55 | 5.1~10.0 | 10 | 10 | AC Single-Phase, 100 ~ 115V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 50.1~100.0 | 55 | 5.1~10.0 | 10 | 10 | AC Single-Phase, 100 ~ 115V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 50.1~100.0 | 55 | 5.1~10.0 | 10 | 10 | AC Single-Phase, 200 ~ 230V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 50.1~100.0 | 55 | 5.1~10.0 | 10 | 10 | AC Single-Phase, 200 ~ 230V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 50.1~100.0 | 55 | 5.1~10.0 | 10 | 10 | AC Single-Phase, 200 ~ 230V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 50.1~100.0 | 55 | 5.1~10.0 | 10 | 10 | AC Single-Phase, 200 ~ 230V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 50.1~100.0 | 55 | 5.1~10.0 | 10 | 10 | AC Single-Phase, 100 ~ 115V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 50.1~100.0 | 55 | 5.1~10.0 | 10 | 10 | AC Single-Phase, 100 ~ 115V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 50.1~100.0 | 55 | 5.1~10.0 | 10 | 10 | AC Single-Phase, 100 ~ 115V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 50.1~100.0 | 55 | 5.1~10.0 | 10 | 10 | AC Single-Phase, 100 ~ 115V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 50.1~100.0 | 55 | 5.1~10.0 | 10 | 10 | AC Single-Phase, 200 ~ 230V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 50.1~100.0 | 55 | 5.1~10.0 | 10 | 10 | AC Single-Phase, 200 ~ 230V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 50.1~100.0 | 55 | 5.1~10.0 | 10 | 10 | AC Single-Phase, 200 ~ 230V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 50.1~100.0 | 55 | 5.1~10.0 | 10 | 10 | AC Single-Phase, 200 ~ 230V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 20.1~50.0 | 30 | 2.1~5.0 | 4 | 20 | AC Single-Phase, 100 ~ 115V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 20.1~50.0 | 30 | 2.1~5.0 | 4 | 20 | AC Single-Phase, 100 ~ 115V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 20.1~50.0 | 30 | 2.1~5.0 | 4 | 20 | AC Single-Phase, 100 ~ 115V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 20.1~50.0 | 30 | 2.1~5.0 | 4 | 20 | AC Single-Phase, 100 ~ 115V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 20.1~50.0 | 30 | 2.1~5.0 | 4 | 20 | AC Single-Phase, 200 ~ 230V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 20.1~50.0 | 30 | 2.1~5.0 | 4 | 20 | AC Single-Phase, 200 ~ 230V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 20.1~50.0 | 30 | 2.1~5.0 | 4 | 20 | AC Single-Phase, 200 ~ 230V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 20.1~50.0 | 30 | 2.1~5.0 | 4 | 20 | AC Single-Phase, 200 ~ 230V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 50.1~100.0 | 30 | 2.1~5.0 | 4 | 20 | AC Single-Phase, 100 ~ 115V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 50.1~100.0 | 30 | 2.1~5.0 | 4 | 20 | AC Single-Phase, 100 ~ 115V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 50.1~100.0 | 30 | 2.1~5.0 | 4 | 20 | AC Single-Phase, 100 ~ 115V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 50.1~100.0 | 30 | 2.1~5.0 | 4 | 20 | AC Single-Phase, 100 ~ 115V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 50.1~100.0 | 30 | 2.1~5.0 | 4 | 20 | AC Single-Phase, 200 ~ 230V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 50.1~100.0 | 30 | 2.1~5.0 | 4 | 20 | AC Single-Phase, 200 ~ 230V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 50.1~100.0 | 30 | 2.1~5.0 | 4 | 20 | AC Single-Phase, 200 ~ 230V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 50.1~100.0 | 30 | 2.1~5.0 | 4 | 20 | AC Single-Phase, 200 ~ 230V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 10.1~20.0 | 15 | - | - | 30 | AC Single-Phase, 100 ~ 115V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 10.1~20.0 | 15 | - | - | 30 | AC Single-Phase, 100 ~ 115V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 10.1~20.0 | 15 | - | - | 30 | AC Single-Phase, 100 ~ 115V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 10.1~20.0 | 15 | - | - | 30 | AC Single-Phase, 100 ~ 115V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 10.1~20.0 | 15 | - | - | 30 | AC Single-Phase, 200 ~ 230V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 22 Day(s) | 150 ~ 1050 | 10.1~20.0 | 15 | - | - | 30 | AC Single-Phase, 200 ~ 230V | Resolver, Absolute Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | 3 ~ 10 | - | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 10.1~20.0 | 15 | - | - | 30 | AC Single-Phase, 200 ~ 230V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | - | 3 ~ 10 | 0 ~ 1 | ||
- | SINGLE-AXIS ROBOT RSF5 | 1 Piece(s) | 17 Day(s) | 150 ~ 1050 | 10.1~20.0 | 15 | - | - | 30 | AC Single-Phase, 200 ~ 230V | Resolver, Incremental Type | NPN / PNP / CC-Link / DeviceNet | Not Provided | 3 ~ 10 | - | 0 ~ 1 |
Loading...
Main Body, Peripheral Components | Main Body | Type | Slider | Drive Method | Rolled Ball Screw |
---|---|---|---|---|---|
Guide | Provided | Table Width(mm) | 94 | Max. Thrust Force Range(N) | 301~500 |
Max. Push Force(N) | 339 | Table Length(mm) | 90 | Positioning Repeatability(µm) | ±10 |
Maximum Velocity(mm/sec) | 1800 | Number of Tables | 1 pc. | Allowable Static Moment MP(N•m) | 133 |
Allowable Static Moment MY(N•m) | 86 | Allowable Static Moment MR(N•m) | 117 |
How can we improve?
How can we improve?