(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This set product is less expensive than purchasing the nut and stopper separately.
Nut Type | Post-Assembly Insertion Nuts | Series | MISUMI 8 Series / MISUMI 8-45 Series | Function | Nuts and Stoppers Set |
---|---|---|---|---|---|
Lock | Not Provided | Type | Metal Stoppers | Sale Type | Post-Assembly Insertion Nuts and Metal Stoppers Set |
Please check the type/dimensions/specifications of the part HNTBT8-4 in the For 8 Series (Slot Width 10mm) - Post-Assembly Insertion - Nut and Metal Stopper Set series.
Part Number |
---|
HNTBT8-5 |
HNTBT8-6 |
HNTBT8-8 |
HNTBTSN8-4 |
HNTBTSN8-5 |
HNTBTSN8-6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M (mm) | Material | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|
฿ 20.00 | 1 Piece(s) | Available | Same day | M5 | Steel | S10C Equivalent | Trivalent Chromate | |
฿ 20.00 | 1 Piece(s) | Available | Same day | M6 | Steel | S10C Equivalent | Trivalent Chromate | |
฿ 20.00 | 1 Piece(s) | Available | Same day | M8 | Steel | S10C Equivalent | Trivalent Chromate | |
฿ 20.00 | 1 Piece(s) | Available | Same day | M4 | Stainless Steel | SUS316 Equivalent | - | |
฿ 20.00 | 1 Piece(s) | Available | Same day | M5 | Stainless Steel | SUS316 Equivalent | - | |
฿ 20.00 | 1 Piece(s) | Available | Same day | M6 | Stainless Steel | SUS316 Equivalent | - |
How can we improve?
How can we improve?