(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Inexpensive post-assembly insertion nut that can be used without a stopper. It can be installed from the groove after assembly.
Part Number |
---|
HNTF8-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread M (mm) | Material | Lock | Material | Surface Treatment | Sale Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12.75 | NUTS FOR ALUMINUM FRAME | 1 Piece(s) | Available | Same day | 10 | M4 | Steel | Not Provided | S10C Equivalent | Trivalent Chromate | Post-Assembly Insertion Nuts |
Loading...
Nut Type | Post-Assembly Insertion Nuts | Series | MISUMI 8 Series / MISUMI 8-45 Series | Function | Short Nuts |
---|---|---|---|---|---|
Type | HFS |
Please check the type/dimensions/specifications of the part HNTF8-4 in the For 8 Series (Slot Width 10mm) - Post-Assembly Insertion - Nuts series.
Part Number |
---|
HNTF8-5 |
HNTF8-6 |
HNTF8-8 |
HNTFSN8-4 |
HNTFSN8-5 |
HNTFSN8-6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread M (mm) | Material | Lock | Material | Surface Treatment | Sale Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12.75 | 1 Piece(s) | Available | Same day | 10 | M5 | Steel | Not Provided | S10C Equivalent | Trivalent Chromate | Post-Assembly Insertion Nuts | |
฿ 12.75 | 1 Piece(s) | Available | Same day | 10 | M6 | Steel | Not Provided | S10C Equivalent | Trivalent Chromate | Post-Assembly Insertion Nuts | |
฿ 12.75 | 1 Piece(s) | Available | Same day | 10 | M8 | Steel | Not Provided | S10C Equivalent | Trivalent Chromate | Post-Assembly Insertion Nuts | |
฿ 12.75 | 1 Piece(s) | Available | Same day | 10 | M4 | Stainless Steel | Not Provided | SUS316 Equivalent | - | Post-Assembly Insertion Nuts | |
฿ 12.75 | 1 Piece(s) | Available | Same day | 10 | M5 | Stainless Steel | Not Provided | SUS316 Equivalent | - | Post-Assembly Insertion Nuts | |
฿ 12.75 | 1 Piece(s) | Available | Same day | 10 | M6 | Stainless Steel | Not Provided | SUS316 Equivalent | - | Post-Assembly Insertion Nuts |
How can we improve?
How can we improve?