(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The tapped hole position is eccentric. By using it together with a pre-assembly insertion double joint, the nut can be fixed without protruding from the frame even if connecting at the corner of the frame.
Nut Type | Pre-Assembly Insertion Nuts | Series | MISUMI 8 Series / MISUMI 8-45 Series | Function | Eccentricity |
---|---|---|---|---|---|
Material | Stainless Steel | Lock | Not Provided | Material | SUS316 Equivalent |
Type | HFS | Sale Type | Pre-Assembly Insertion Offset Nuts |
Please check the type/dimensions/specifications of the part HNTHSN8 in the Pre-Assembly Insertion Offset Nuts for Aluminum Frames - For 8 Series (Slot Width 10mm) series.
How can we improve?
How can we improve?