1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pre-Assembly Insertion Metal Stoppers for Aluminum Frames - Standard - For 8 Series (Slot Width 10mm) (Part Number)

NUTS FOR ALUMINUM FRAME

Pre-Assembly Insertion Metal Stoppers for Aluminum Frames - Standard - For 8 Series (Slot Width 10mm)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 8.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stainless steel stopper suitable for use in cleanrooms. By using a stopper, nuts and bolts will not fall off even if the frame is set vertically.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SHNST8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 8.05

NUTS FOR ALUMINUM FRAME 1 Piece(s) Available 3 Day(s) 10

Loading...

  1. 1

Basic Information

Nut Type Pre-Assembly Insertion Stoppers Series MISUMI 8 Series / MISUMI 8-45 Series Function Metal Stoppers
Material Stainless Steel Lock Not Provided Material SUS301
Type HFS Sale Type Pre-Assembly Insertion Metal Stoppers

Please check the type/dimensions/specifications of the part SHNST8 in the Pre-Assembly Insertion Metal Stoppers for Aluminum Frames - Standard - For 8 Series (Slot Width 10mm) series.

MISUMI Unit Example related to this product