Angled Brackets - For 8 Series (Slot Width 10mm) Aluminum Frames

Caution
Product Description
Extruded bracket for connecting frames diagonally. It can be fixed at 45 degrees and 135 degrees.
Dimensional Drawing of Angular Brackets

HBL45TS8
HBL45TD8
HBL135TS8
HBL135TD8
| Angular Brackets Type | Angular Brackets Material | Angular Brackets Surface Treatment |
| HBL45T□8 | A6N01SS-T5 | Anodizing |
| HBL135T□8 |
Specification Table of Angular Brackets
| Angular Brackets Model |
| HBL45TS8 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Angular Brackets Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-Nut | Quantity | |||
| HBL45TS8 | 88 | CBM8-20 | 2 | HNTT8-8 | 2 | 2058 |
| HBL45TD8 | 204 | 4 | 4 | 2940 | ||
| HBL135TS8 | 103 | 2 | 2 | 2058 | ||
| HBL135TD8 | 240 | 4 | 4 | 2940 | ||
Additional Processing of Angular Brackets
| Alterations | Angular Brackets Code | Spec. | Applicable Angular Brackets | ||
Angular Brackets Additional cover mounting holes | C | Tap the Angular Brackets for cover installation . (Both sides M5 depth 15mm) (Installation screw P.798 HCBM) ![]() | HBL45TS8 HBL135TS8 | ||
| 135 degree Angular Brackets counterbore additional machining | Z8 | Two countersunk holes are drilled into the 135 degree Angular Brackets HBL135T□8. (Applicable bolt M8)
![]() | HBL135TS8 | ||
| HBL135TD8 |
| Alterations | Angular Brackets Code | Spec. | Applicable Angular Brackets | ||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (Stainless steel) SEU Pre-insertion spring nut SSU Pre-insertion spring nut Stainless steel SEP (Post-insertion spring nut) SSP (Post-insertion spring nut Stainless steel) | The applicable bolts and nuts for attaching the bracket to the frame are included in the set. (Added to the Angular Brackets price) (Example) When HBL45TS8 is specified
please check the corresponding bolts and nuts. | |||||||||||||||||||||||||||||||
| HBL45TS8 | |||||||||||||||||||||||||||||||||
| HBL45TD8 | |||||||||||||||||||||||||||||||||
| HBL135TS8 | |||||||||||||||||||||||||||||||||
| HBL135TD8 | |||||||||||||||||||||||||||||||||
■Details of applicable bolt and nut sets
| Additional processing Angular Brackets model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Angular Brackets Model (diameter only) | Angular Brackets Material | type | Angular Brackets Model | Angular Brackets Material | Stopper | |
| SET | CBM8-20 | iron | First in | HNTT8-8 | iron | none |
| SST | SCB8-20 | stainless | First in | HNTTSN8-8 | stainless | none |
| SEU | CBM8-20 | iron | First in | HNTU8-8 | iron | Yes |
| SSU | SCB8-20 | stainless | First in | SHNTU8-8 | stainless | Yes |
| SEP | CBM8-20 | iron | Later insertion | HNTP8-8 | iron | Yes |
| SSP | SCB8-20 | stainless | Later insertion | SHNTP8-8 | stainless | Yes |
- The Angular Brackets For 40 and 45 square frames (HBL45TS8, HBL135TS8), two bolts and two nuts are included, and
for 80 square frames (HBL45TD8, HBL135TD8), four bolts and four nuts are included.
- If there are no accessories, it will be the main body only. Please select the nuts and bolts yourself.
Supported Frames of Angular Brackets
HBL45TS8, HBL135TS8: 8 series 40 square of Angular Brackets , 8-45 series 1 row groove frame HBL45TD8, HBL135TD8: 8 series 80 square frame
How to Use of Angular Bracket
on the aluminum frame , The Angular Brackets can be installed neatly.

Product Comparison Information for Angular Brackets
■8 Series Angled Angular Brackets
| Product name of Angular Brackets | Angled Angular Brackets | Free Angle Angular Brackets Bracket | Free Angle Sheet Metal Angular Brackets |
|---|---|---|---|
| Product Photos | ![]() | ![]() | ![]() |
| Installation Diagram | ![]() | ![]() | ![]() |
| angle Angular Brackets | 45 degrees, 135 degrees | Any angle | Any angle |
| Supported Frames of Angular Brackets | 8 series 40 square, 80 square, 8-45 series 45 square | 8 series 40 square | 8 series 40 square |
| Product Angular Brackets page | This Angular Brackets product | Product Angular Brackets page | Product Angular Brackets page |
Related Items of Angular Brackets
| Product name of Angular Brackets | Aluminum frame | Angular Brackets | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|---|
| Product Photos | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product Angular Brackets page | Here | Here | Here | Here | Here | Here |













