Free Angle Sheet Metal Brackets - For 8 Series (Slot Width 10mm) Aluminum Frames

Brand :
MISUMI
Caution
Product Description
[Features]
• Sheet metal bracket can be fixed at any angle on an aluminum extrusion.
• No alteration is required on the aluminum extrusion, simplifying frame attachment.
• SPCC material with trivalent chromate surface treatment.
[Use]
• For 8 series 40 x 40 mm aluminum frames.
Dimensional Drawing of Angular Brackets
HBLPBL


HBLPBR


[M] Angular Brackets Material: SPCC
[S] Surface treatment: Trivalent chromate
[S] Surface treatment: Trivalent chromate
Specification Table of Angular Brackets
| Angular Brackets Model |
| HBLPBL8 |
・The price list below is currentas of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Angular Brackets Model | Supported Frames | Applicable bolts and nuts | ||||
| Angular Brackets Type | No. | Hexagonal socket head bolt with washer | Quantity | nut | Quantity | |
| HBLPBL HBLPBR | 8 | 8 series 40 square | CBST8-15 | 4 | HNTT8-8 | 4 |
Additional Processing of Angular Brackets
| Alterations | Code | Spec. | Applicable Angular Brackets |
| Applicable bolts and nuts included | SET | Applicable bolts and nuts are included in the set. | HBLPBL8 HBLPBR8 |
| Set of applicable bolts, nuts and clamp levers | SET1 | Applicable bolts: 3 pieces Clamp lever (LNP): 1 piece Flat washer (PWF): 1 piece Applicable nuts: 4 pieces The above items are included in the set. | HBLPBL8 HBLPBR8 |
- SET and SET1 come with the parts necessary for installation.
- If no additional processing is required, only the main body will be included.
Please select your own nuts and bolts. There are four mounting holes.
Supported Frames of Angular Brackets
-Only usable with8 series 40 x 40 mm .
How to Use of Angular Brackets
- No additional processing is required on the aluminum frame.
- Attach to the aluminum frame using nuts and bolts.
- Adjust the Angular Brackets and fix it at any angle you like.

Product Comparison Information of Angular Brackets
■8 Series Angled Angular Brackets
| Product name | Free Angle Sheet Metal Angular Brackets | Free Angular Brackets | Angled Angular Brackets |
|---|---|---|---|
| Product Photos | ![]() | ![]() | ![]() |
| Installation Diagram | ![]() | ![]() | ![]() |
| Angular Brackets | Any angle | Any angle | 45 degrees, 135 degrees |
| Supported Frames | 8 series 40 square | 8 series 40 square | 8 series 40 square, 80 square, 8-45 series 45 square |
| Angular Brackets Product page | This product | Product page | Product page |
Related Items of Angular Brackets
| Product name | Aluminum frame | Angular Brackets | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here | Here |











