(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Post-assembly insertion spring nut for aluminum frames with a built-in spring and a temporary stop function. You can easily move through the groove by pressing it lightly with your hand.
Type | Material | |||
Main Body | Ball | Spring | Surface Treatment | |
PACK-HNTU | S10C Equivalent | SUS304 | SWP-A | Trivalent Chromate |
PACK-SHNTU | SUS304 Equivalent (Sintered) | SUS304 | SUS304-WP8 | - |
Part Number | - | M |
PACK-HNTA6 | - | 6 |
Part Number | M | Unit Price (1 ~ 10 packages) | |||||
Type | No. | Package Price | Price per Pkg. | ||||
PACK-HNTU | 6 | 3 | 4 | 5 | 6 | ||
PACK-SHNTU |
Part Number |
---|
PACK-HNTU6-3 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread M (mm) | Material | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,213.34 | NUTS FOR ALUMINUM FRAMES | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | M3 | Steel | S10C Equivalent | Trivalent Chromate |
Loading...
Nut Type | Pre-Assembly Insertion Nuts | Series | MISUMI 6 Series | Function | With Ball Springs |
---|---|---|---|---|---|
Lock | Not Provided | Type | HFS | Sale Type | Bulk Packages |
Please check the type/dimensions/specifications of the part PACK-HNTU6-3 in the Pre-Assembly Insertion Spring Nuts for Aluminum Frames - Bulk Packages - For 6 Series (Slot Width 8mm) /Pack (100/Pkg.) series.
Part Number |
---|
PACK-HNTU6-4 |
PACK-HNTU6-5 |
PACK-HNTU6-6 |
PACK-SHNTU6-3 |
PACK-SHNTU6-4 |
PACK-SHNTU6-5 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread M (mm) | Material | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,213.34 | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | M4 | Steel | S10C Equivalent | Trivalent Chromate | ||
฿ 1,213.34 | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | M5 | Steel | S10C Equivalent | Trivalent Chromate | ||
฿ 1,213.34 | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | M6 | Steel | S10C Equivalent | Trivalent Chromate | ||
฿ 2,161.25 | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | M3 | Stainless Steel | SUS304 Equivalent | - | |
฿ 2,161.25 | 1 Pack(s) | 100 Pieces Per Package | Same day | - | M4 | Stainless Steel | SUS304 Equivalent | - | ||
฿ 2,593.50 | 1 Pack(s) | 100 Pieces Per Package | Same day | - | M5 | Stainless Steel | SUS304 Equivalent | - |
How can we improve?
How can we improve?