1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flanged Nuts - For 5 Series (Slot Width 6mm) Aluminum Frames (Part Number)

Flanged Nuts - For 5 Series (Slot Width 6mm) Aluminum Frames
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 12.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flanged nut. It can be used as the tip of pre-assembly insertion bolts, such as HNTLSN5-5-12.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HTDN4
HTDN5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread M
(mm)

฿ 12.25

ACCESSORYFORALUMINUMFRAME 1 Piece(s) Available 3 Day(s) 10M4

฿ 12.25

NUTS FOR ALUMINUM FRAME 1 Piece(s) Available Same day 10M5

Loading...

  1. 1

Basic Information

Nut Type Flanged Nuts Series MISUMI 5 Series Material Stainless Steel
Lock Not Provided Material SUS304

MISUMI Unit Example related to this product