(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a standardized series so that the spring constant is constant for the same diameter.
[Features]
· UV/UY type, Maximum allowable deflection 75%
· UR type, Maximum allowable deflection 60%
· UF type, Maximum allowable deflection 40%
Part Number |
UY4-25 UR13-60 UF8-70 |
Part Number | d | Solid Length | F max. | N{kgf}max. | Fa% | Unit Price | |
TypeD-L | |||||||
UV3- | 5 | 0.15 | 1.1 | 3.5 | 0.18{0.018} | 70 | |
10 | 0.18 | 2.5 | 7 | 0.35{0.036} | |||
15 | 0.18 | 2.5 | 10.5 | 0.53{0.054} | |||
20 | 0.20 | 3.3 | 14 | 0.70{0.071} | |||
25 | 0.23 | 6.2 | 17.5 | 0.88{0.089} | |||
30 | 0.23 | 6.2 | 21 | 1.05{0.107} | |||
UV4- | 5 | 0.18 | 1.2 | 3.5 | 0.18{0.018} | ||
10 | 0.20 | 1.7 | 7 | 0.35{0.036} | |||
15 | 0.23 | 3.0 | 10.5 | 0.53{0.054} | |||
20 | 0.23 | 3.0 | 14 | 0.70{0.071} | |||
25 | 0.26 | 4.9 | 17.5 | 0.88{0.089} | |||
30 | 0.26 | 4.9 | 21 | 1.05{0.107} | |||
UV5- | 5 | 0.20 | 1.2 | 3.5 | 0.18{0.018} | ||
10 | 0.23 | 1.8 | 7 | 0.35{0.036} | |||
15 | 0.26 | 2.9 | 10.5 | 0.53{0.054} | |||
20 | 0.29 | 4.5 | 14 | 0.70{0.071} | |||
25 | 0.29 | 4.5 | 17.5 | 0.88{0.089} | |||
30 | 0.29 | 4.5 | 21 | 1.05{0.107} | |||
UV6- | 10 | 0.26 | 2.0 | 7 | 0.35{0.036} | ||
15 | 0.30 | 3.3 | 10.5 | 0.53{0.054} | |||
20 | 0.30 | 3.3 | 14 | 0.70{0.071} | |||
25 | 0.35 | 6.5 | 17.5 | 0.88{0.089} | |||
30 | 0.35 | 6.5 | 21 | 1.05{0.107} | |||
35 | 0.35 | 6.5 | 24.5 | 1.23{0.125} | |||
40 | 0.35 | 6.5 | 28 | 1.40{0.143} | |||
UV8- | 10 | 0.30 | 1.9 | 7 | 0.35{0.036} | ||
15 | 0.35 | 3.2 | 10.5 | 0.53{0.054} | |||
20 | 0.35 | 3.2 | 14 | 0.70{0.071} | |||
25 | 0.40 | 5.6 | 17.5 | 0.88{0.089} | |||
30 | 0.40 | 5.6 | 21 | 1.05{0.107} | |||
35 | 0.40 | 5.6 | 24.5 | 1.23{0.125} | |||
40 | 0.45 | 9.3 | 28 | 1.40{0.143} | |||
45 | 0.45 | 9.3 | 31.5 | 1.58{0.161} | |||
50 | 0.45 | 9.3 | 35 | 1.75{0.179} |
Part Number | d | Solid Length | F max. | N{kgf}max. | Fa% | Unit Price | |
TypeD-L | |||||||
UY2- | 5 | 0.13 | 1.5 | 3 | 0.15{0.015} | 60 | |
10 | 0.13 | 1.5 | 6 | 0.29{0.03} | |||
15 | 0.15 | 2.7 | 9 | 0.44{0.045} | |||
20 | 0.15 | 2.7 | 12 | 0.59{0.06} | |||
25 | 0.18 | 6.3 | 15 | 0.74{0.075} | |||
30 | 0.18 | 6.3 | 18 | 0.88{0.09} | |||
UY3- | 5 | 0.16 | 0.92 | 3.75 | 0.37{0.0375} | 75 | |
10 | 0.2 | 2 | 7.5 | 0.74{0.075} | |||
15 | 0.23 | 3.45 | 11.25 | 1.10{0.1125} | |||
20 | 0.23 | 3.45 | 15 | 1.47{0.15} | |||
25 | 0.26 | 6.24 | 15 | 1.47{0.15} | 60 | ||
30 | 0.26 | 6.24 | 18 | 1.77{0.18} | |||
UY4- | 5 | 0.2 | 1.05 | 3.75 | 0.37{0.0375} | 75 | |
10 | 0.23 | 1.84 | 7.5 | 0.74{0.075} | |||
15 | 0.26 | 2.86 | 11.25 | 1.10{0.1125} | |||
20 | 0.29 | 4.64 | 15 | 1.47{0.15} | |||
25 | 0.3 | 5.4 | 18.75 | 1.84{0.1875} | |||
30 | 0.3 | 5.4 | 22.5 | 2.26{0.23} | |||
UY5- | 5 | 0.23 | 1.15 | 3.75 | 0.37{0.0375} | 75 | |
10 | 0.26 | 1.82 | 7.5 | 0.74{0.075} | |||
15 | 0.3 | 3.15 | 11.25 | 1.10{0.1125} | |||
20 | 0.3 | 3.15 | 15 | 1.47{0.15} | |||
25 | 0.32 | 4.16 | 18.75 | 1.84{0.1875} | |||
30 | 0.32 | 4.16 | 22.5 | 2.26{0.23} | |||
35 | 0.35 | 6 | 26.25 | 2.55{0.26} | |||
40 | 0.35 | 6 | 30 | 2.94{0.3} | |||
UY6- | 5 | 0.26 | 1.24 | 3.5 | 0.34{0.035} | 70 | |
10 | 0.3 | 2.1 | 7.5 | 0.74{0.075} | 75 | ||
15 | 0.32 | 2.64 | 11.25 | 1.10{0.1125} | |||
20 | 0.35 | 3.85 | 15 | 1.47{0.15} | |||
25 | 0.38 | 5.32 | 18.75 | 1.84{0.1875} | |||
30 | 0.4 | 6.8 | 22.5 | 2.21{0.225} | |||
35 | 0.4 | 6.8 | 26.25 | 2.55{0.26} | |||
40 | 0.4 | 6.8 | 30 | 2.94{0.3} | |||
UY8- | 10 | 0.35 | 2.19 | 7.5 | 0.74{0.075} | 75 | |
15 | 0.4 | 3.4 | 11.25 | 1.10{0.1125} | |||
20 | 0.4 | 3.4 | 15 | 1.47{0.15} | |||
25 | 0.45 | 5.4 | 18.75 | 1.84{0.1875} | |||
30 | 0.45 | 5.4 | 22.5 | 2.21{0.225} | |||
35 | 0.5 | 8.3 | 26.25 | 2.55{0.26} | |||
40 | 0.5 | 8.3 | 30 | 2.94{0.3} | |||
45 | 0.5 | 8.3 | 33.75 | 3.33{0.34} | |||
50 | 0.55 | 12.7 | 35 | 3.43{0.35} | 70 | ||
UY10- | 10 | 0.5 | 3.25 | 6 | 1.18{0.12} | 60 | |
15 | 0.5 | 3.25 | 11.25 | 2.21{0.225} | 75 | ||
20 | 0.55 | 4.4 | 15 | 2.94{0.3} | |||
25 | 0.55 | 4.4 | 18.75 | 3.68{0.375} | |||
30 | 0.6 | 6.15 | 22.5 | 4.41{0.45} | |||
35 | 0.6 | 6.3 | 26.25 | 5.10{0.52} | |||
40 | 0.6 | 6.3 | 30 | 5.88{0.6} | |||
45 | 0.65 | 8.45 | 33.75 | 6.62{0.675} | |||
50 | 0.65 | 8.45 | 37.5 | 7.35{0.75} | |||
UY12- | 15 | 0.55 | 3.3 | 11.25 | 2.206{0.225} | 75 | |
20 | 0.55 | 3.3 | 15 | 2.942{0.3} | |||
25 | 0.6 | 4.2 | 18.75 | 3.68{0.375} | |||
30 | 0.65 | 5.53 | 22.5 | 4.41{0.45} | |||
35 | 0.65 | 5.53 | 26.25 | 5.15{0.525} | |||
40 | 0.7 | 7.35 | 30 | 5.88{0.6} | |||
45 | 0.7 | 7.35 | 33.75 | 6.62{0.675} | |||
50 | 0.7 | 7.35 | 37.5 | 7.35{0.75} | |||
60 | 0.8 | 13.6 | 45 | 8.83{0.9} | |||
70 | 0.8 | 13.6 | 52.5 | 10.30{1.05} | |||
80 | 0.8 | 13.6 | 60 | 11.77{1.2} | |||
UY13- | 15 | 0.6 | 3.75 | 10.5 | 2.06{0.21} | 70 | |
20 | 0.6 | 3.75 | 15 | 2.94{0.3} | 75 | ||
25 | 0.65 | 4.9 | 18.75 | 3.68{0.375} | |||
30 | 0.65 | 4.9 | 22.5 | 4.41{0.45} | |||
35 | 0.7 | 6.3 | 26.25 | 5.15{0.525} | |||
40 | 0.75 | 8.25 | 30 | 5.88{0.6} | |||
45 | 0.75 | 8.25 | 33.75 | 6.62{0.675} | |||
50 | 0.8 | 11.2 | 37.5 | 7.35{0.75} | |||
60 | 0.8 | 11.2 | 45 | 8.83{0.9} | |||
70 | 0.85 | 14.45 | 52.5 | 10.30{1.05} | |||
80 | 0.85 | 14.45 | 60 | 11.77{1.2} | |||
UY16- | 15 | 0.7 | 4.2 | 9 | 1.77{0.18} | 60 | |
20 | 0.7 | 4.2 | 15 | 2.94{0.3} | 75 | ||
25 | 0.7 | 4.2 | 18.75 | 3.68{0.375} | |||
30 | 0.75 | 5.44 | 22.5 | 4.41{0.45} | |||
35 | 0.8 | 6.8 | 26.25 | 5.15{0.525} | |||
40 | 0.8 | 6.8 | 30 | 5.88{0.6} | |||
45 | 0.85 | 8.5 | 33.75 | 6.62{0.675} | |||
50 | 0.9 | 10.8 | 37.5 | 7.35{0.75} | |||
60 | 0.9 | 10.8 | 45 | 8.83{0.9} | |||
70 | 1 | 17 | 52.5 | 10.30{1.05} | |||
80 | 1 | 17 | 60 | 11.77{1.2} | |||
UY20- | 20 | 0.9 | 5.4 | 12 | 3.53{0.36} | 60 | |
25 | 0.9 | 5.4 | 18.75 | 5.49{0.56} | 75 | ||
30 | 0.9 | 5.4 | 22.5 | 6.62{0.675} | |||
35 | 1 | 7.5 | 26.25 | 7.65{0.78} | |||
40 | 1 | 7.5 | 30 | 8.83{0.9} | |||
45 | 1 | 7.5 | 33.75 | 9.90{1.01} | |||
50 | 1.1 | 11 | 37.5 | 11.03{1.125} | |||
60 | 1.1 | 11 | 45 | 13.24{1.35} | |||
70 | 1.2 | 15.6 | 52.5 | 15.45{1.58} | |||
80 | 1.2 | 15.6 | 60 | 17.65{1.8} |
Part Number | d | Solid Length | F max. | N{kgf}max. | Fa% | Unit Price | |
TypeD-L | |||||||
UR2- | 5 | 0.18 | 2.0 | 2.5 | 0.49{0.05} | 50 | |
10 | 0.18 | 2.0 | 5 | 0.98{0.1} | |||
15 | 0.23 | 6.0 | 7.5 | 1.5{0.15} | |||
20 | 0.23 | 6.0 | 10 | 2.0{0.2} | |||
25 | 0.26 | 11.2 | 12.5 | 2.5{0.25} | |||
30 | 0.26 | 11.2 | 15 | 2.9{0.3} | |||
UR3- | 5 | 0.23 | 1.6 | 3 | 0.9{0.09} | 60 | |
10 | 0.25 | 2.1 | 6 | 1.8{0.18} | |||
15 | 0.3 | 4.5 | 9 | 2.6{0.27} | |||
20 | 0.3 | 4.5 | 12 | 3.5{0.36} | |||
25 | 0.32 | 6.4 | 15 | 4.4{0.45} | |||
30 | 0.32 | 6.4 | 18 | 5.3{0.54} | |||
35 | 0.35 | 9.8 | 21 | 6.2{0.63} | |||
40 | 0.35 | 9.8 | 24 | 7.1{0.72} | |||
UR4- | 5 | 0.26 | 1.4 | 3 | 0.9{0.09} | 60 | |
10 | 0.29 | 2 | 6 | 1.8{0.18} | |||
15 | 0.32 | 3 | 9 | 2.6{0.27} | |||
20 | 0.38 | 6.1 | 12 | 3.5{0.36} | |||
25 | 0.38 | 6.1 | 15 | 4.4{0.45} | |||
30 | 0.40 | 8 | 18 | 5.3{0.54} | |||
35 | 0.40 | 8 | 21 | 6.2{0.63} | |||
40 | 0.45 | 14.4 | 24 | 7.1{0.72} | |||
45 | 0.45 | 14.4 | 27 | 7.9{0.81} | |||
50 | 0.45 | 14.4 | 30 | 8.8{0.9} | |||
60 | 0.5 | 23 | 36 | 10.6{1.08} | |||
UR5- | 5 | 0.3 | 1.65 | 3 | 0.9{0.09} | 60 | |
10 | 0.35 | 2.71 | 6 | 1.8{0.18} | |||
15 | 0.38 | 3.61 | 9 | 2.6{0.27} | |||
20 | 0.38 | 3.61 | 12 | 3.5{0.36} | |||
25 | 0.45 | 7.43 | 15 | 4.4{0.45} | |||
30 | 0.45 | 7.43 | 18 | 5.3{0.54} | |||
35 | 0.5 | 12.25 | 21 | 6.2{0.63} | |||
40 | 0.5 | 12.25 | 24 | 7.1{0.72} | |||
45 | 0.5 | 12.25 | 27 | 7.9{0.81} | |||
50 | 0.55 | 19.53 | 30 | 8.8{0.9} | |||
60 | 0.55 | 19.53 | 36 | 10.6{1.08} | |||
UR6- | 5 | 0.32 | 1.5 | 3 | 0.9{0.09} | 60 | |
10 | 0.4 | 3 | 6 | 1.8{0.18} | |||
15 | 0.4 | 3 | 9 | 2.6{0.27} | |||
20 | 0.5 | 7 | 12 | 3.5{0.36} | |||
25 | 0.5 | 7 | 15 | 4.4{0.45} | |||
30 | 0.5 | 7 | 18 | 5.3{0.54} | |||
35 | 0.55 | 11 | 21 | 6.2{0.63} | |||
40 | 0.55 | 11 | 24 | 7.1{0.72} | |||
45 | 0.6 | 17.4 | 27 | 7.9{0.81} | |||
50 | 0.6 | 17.4 | 30 | 8.8{0.9} | |||
60 | 0.65 | 23.4 | 36 | 10.6{1.08} | |||
70 | 0.65 | 23.4 | 42 | 12.4{1.26} | |||
UR8- | 10 | 0.45 | 2.6 | 6 | 1.8{0.18} | 60 | |
15 | 0.5 | 3.6 | 9 | 2.6{0.27} | |||
20 | 0.5 | 3.6 | 12 | 3.5{0.36} | |||
25 | 0.55 | 5.9 | 15 | 4.4{0.45} | |||
30 | 0.65 | 10.4 | 18 | 5.3{0.54} | |||
35 | 0.65 | 10.4 | 21 | 6.2{0.63} | |||
40 | 0.7 | 15.4 | 24 | 7.1{0.72} | |||
45 | 0.75 | 21 | 22 | 6.3{0.66} | 50 | ||
50 | 0.75 | 21 | 27 | 7.8{0.81} | 55 | ||
60 | 0.8 | 27.6 | 31 | 8.9{0.93} | 52 | ||
70 | 0.8 | 27.6 | 39.9 | 11.6{1.20} | 57 | ||
80 | 0.8 | 27.6 | 48 | 14.1{1.44} | 60 | ||
UR10- | 10 | 0.55 | 3.3 | 6 | 1.8{0.18} | 60 | |
15 | 0.6 | 4.2 | 9 | 2.6{0.27} | |||
20 | 0.65 | 6.2 | 12 | 3.5{0.36} | |||
25 | 0.65 | 6.2 | 15 | 4.4{0.45} | |||
30 | 0.7 | 8.4 | 18 | 5.3{0.54} | |||
35 | 0.7 | 8.4 | 21 | 6.2{0.63} | |||
40 | 0.7 | 8.4 | 24 | 7.1{0.72} | |||
45 | 0.8 | 15.2 | 27 | 7.9{0.81} | |||
50 | 0.8 | 15.2 | 30 | 8.8{0.9} | |||
60 | 0.85 | 20.4 | 36 | 10.6{1.08} | |||
70 | 0.85 | 20.4 | 42 | 12.4{1.26} | |||
80 | 0.85 | 20.4 | 48 | 14.1{1.44} | |||
UR12- | 15 | 0.6 | 3.5 | 9 | 2.6{0.27} | 60 | |
20 | 0.7 | 5.6 | 12 | 3.5{0.36} | |||
25 | 0.7 | 5.6 | 15 | 4.4{0.45} | |||
30 | 0.8 | 9.6 | 18 | 5.3{0.54} | |||
35 | 0.8 | 9.6 | 21 | 6.2{0.63} | |||
40 | 0.8 | 9.6 | 24 | 7.1{0.72} | |||
45 | 0.9 | 16.2 | 27 | 7.9{0.81} | |||
50 | 0.9 | 16.2 | 30 | 8.8{0.9} | |||
60 | 0.9 | 16.2 | 36 | 10.6{1.08} | |||
70 | 1 | 26 | 42 | 12.4{1.26} | |||
80 | 1 | 26 | 48 | 14.1{1.44} | |||
UR13- | 15 | 0.7 | 4.7 | 9 | 2.6{0.27} | 60 | |
20 | 0.7 | 4.7 | 12 | 3.5{0.36} | |||
25 | 0.8 | 8 | 15 | 4.4{0.45} | |||
30 | 0.8 | 8 | 18 | 5.3{0.54} | |||
35 | 0.8 | 8 | 21 | 6.2{0.63} | |||
40 | 0.9 | 12.8 | 24 | 7.1{0.72} | |||
45 | 0.9 | 12.8 | 27 | 7.9{0.81} | |||
50 | 0.9 | 12.8 | 30 | 8.8{0.9} | |||
60 | 1.0 | 21 | 36 | 10.6{1.08} | |||
70 | 1.0 | 21 | 42 | 12.4{1.26} | |||
80 | 1.0 | 21 | 48 | 14.1{1.44} | |||
UR16- | 15 | 0.75 | 4.3 | 9 | 2.6{0.27} | 60 | |
20 | 0.8 | 5.4 | 12 | 3.5{0.36} | |||
25 | 0.9 | 7.7 | 15 | 4.4{0.45} | |||
30 | 0.9 | 7.7 | 18 | 5.3{0.54} | |||
35 | 1.0 | 12 | 21 | 6.2{0.63} | |||
40 | 1.0 | 12 | 24 | 7.1{0.72} | |||
45 | 1.0 | 12 | 27 | 7.9{0.81} | |||
50 | 1.1 | 19 | 30 | 8.8{0.9} | |||
60 | 1.1 | 19 | 36 | 10.6{1.08} | |||
70 | 1.2 | 26.4 | 42 | 12.4{1.26} | |||
80 | 1.2 | 26.4 | 48 | 14.1{1.44} | |||
UR20- | 20 | 1.0 | 6 | 12 | 5.9{0.6} | 60 | |
25 | 1.1 | 7.7 | 15 | 7.4{0.75} | |||
30 | 1.1 | 7.7 | 18 | 8.8{0.9} | |||
35 | 1.2 | 10.8 | 21 | 10.3{1.05} | |||
40 | 1.2 | 10.8 | 24 | 11.8{1.2} | |||
45 | 1.3 | 14.3 | 27 | 13.2{1.35} | |||
50 | 1.3 | 14.3 | 30 | 14.7{1.5} | |||
60 | 1.4 | 19.6 | 36 | 17.7{1.8} | |||
70 | 1.4 | 19.6 | 42 | 20.6{2.1} | |||
80 | 1.5 | 27 | 48 | 23.5{2.4} |
Part Number | d | Solid Length | F max. | N{kgf}max. | Unit Price | |
TypeD-L | ||||||
UF 2- | 5* | 0.2 | 2.35 | 2.25 | 0.66 {0.068} | |
10* | 0.2 | 2.35 | 4.5 | 1.3 {0.14} | ||
15* | 0.26 | 7.8 | 6.7 | 2.0 {0.20} | ||
20* | 0.26 | 7.8 | 9 | 2.7 {0.27} | ||
25* | 0.29 | 13.6 | 11.2 | 3.3 {0.34} | ||
30* | 0.29 | 13.6 | 13.5 | 4.0 {0.41} | ||
UF 3- | 5* | 0.26 | 1.8 | 2.25 | 1.1{0.11} | |
10* | 0.32 | 4.5 | 4.5 | 2.2{0.22} | ||
15* | 0.32 | 4.5 | 6.7 | 3.2{0.33} | ||
20* | 0.35 | 6.3 | 9 | 4.4{0.45} | ||
25* | 0.35 | 6.3 | 11.2 | 5.5{0.56} | ||
30* | 0.4 | 12.4 | 13.5 | 6.6{0.67} | ||
35* | 0.4 | 12.4 | 15.7 | 7.6{0.78} | ||
40* | 0.4 | 12.4 | 18 | 8.8{0.9} | ||
UF 4- | 5* | 0.32 | 2 | 2.25 | 1.1{0.11} | |
10* | 0.35 | 3 | 4.5 | 2.2{0.22} | ||
15* | 0.4 | 5.2 | 6.7 | 3.2{0.33} | ||
20* | 0.4 | 5.2 | 9 | 4.4{0.45} | ||
25* | 0.45 | 9.5 | 11.2 | 5.5{0.56} | ||
30* | 0.45 | 9.5 | 13.5 | 6.6{0.67} | ||
35* | 0.5 | 15.5 | 15.7 | 7.6{0.78} | ||
40* | 0.5 | 15.5 | 18 | 8.8{0.9} | ||
45* | 0.5 | 15.5 | 20 | 9.8{1} | ||
50* | 0.5 | 15.5 | 22.5 | 10.8{1.1} | ||
60* | 0.55 | 22.6 | 27 | 12.7{1.3} | ||
UF 5- | 5* | 0.35 | 2.01 | 2.25 | 1.1{0.11} | |
10* | 0.4 | 3.2 | 4.5 | 2.2{0.23} | ||
15* | 0.4 | 3.2 | 6.75 | 3.3{0.34} | ||
20* | 0.45 | 4.95 | 9 | 4.4{0.45} | ||
25* | 0.45 | 4.95 | 11.25 | 5.5{0.56} | ||
30* | 0.5 | 7.75 | 13.5 | 6.7{0.68} | ||
35* | 0.5 | 7.75 | 15.75 | 7.7{0.79} | ||
40 | 0.6 | 19.5 | 18 | 8.8{0.9} | ||
45 | 0.6 | 19.5 | 20.25 | 10{1.01} | ||
50 | 0.6 | 19.5 | 22.5 | 11.2{1.13} | ||
60 | 0.65 | 27.95 | 27 | 13.4{1.35} | ||
UF 6- | 5* | 0.4 | 2.2 | 2.25 | 1.1{0.11} | |
10* | 0.5 | 5 | 4.5 | 2.2{0.22} | ||
15* | 0.55 | 7.7 | 6.7 | 3.2{0.33} | ||
20* | 0.55 | 7.7 | 9 | 4.4{0.45} | ||
25 | 0.6 | 10.8 | 11.2 | 5.5{0.56} | ||
30 | 0.65 | 15.6 | 13.5 | 6.6{0.67} | ||
35 | 0.65 | 15.6 | 15.7 | 7.6{0.78} | ||
40 | 0.65 | 15.6 | 18 | 8.8{0.9} | ||
45 | 0.65 | 15.6 | 20 | 9.8{1} | ||
50 | 0.7 | 23.1 | 22.5 | 10.8{1.1} | ||
60 | 0.7 | 23.1 | 27 | 12.7{1.3} | ||
70 | 0.75 | 30.8 | 31.5 | 14.7{1.5} | ||
UF 8- | 10 | 0.6 | 5.4 | 4.5 | 2.2{0.22} | |
15 | 0.65 | 7.2 | 6.7 | 3.2{0.33} | ||
20 | 0.7 | 10.5 | 9 | 4.4{0.45} | ||
25 | 0.7 | 10.5 | 11.2 | 5.5{0.56} | ||
30 | 0.75 | 13.5 | 13.5 | 6.6{0.67} | ||
35 | 0.75 | 13.5 | 15.7 | 7.6{0.78} | ||
40 | 0.8 | 18.4 | 18 | 8.8{0.9} | ||
45 | 0.8 | 18.4 | 20 | 9.8{1} | ||
50 | 0.8 | 18.4 | 22.5 | 10.8{1.1} | ||
60 | 0.85 | 26.4 | 27 | 12.7{1.3} | ||
70 | 0.85 | 26.4 | 31.5 | 14.7{1.5} | ||
80 | 0.85 | 26.4 | 36 | 17.7{1.8} | ||
UF10- | 10 | 0.65 | 4.6 | 4.5 | 2.2{0.22} | |
15 | 0.65 | 4.6 | 6.7 | 3.2{0.33} | ||
20 | 0.8 | 9.6 | 9 | 4.4{0.45} | ||
25 | 0.8 | 9.6 | 11.2 | 5.5{0.56} | ||
30 | 0.85 | 12.8 | 13.5 | 6.6{0.67} | ||
35 | 0.85 | 12.8 | 15.7 | 7.6{0.78} | ||
40 | 0.9 | 17 | 18 | 8.8{0.9} | ||
45 | 0.9 | 17 | 20 | 9.8{1} | ||
50 | 0.9 | 17 | 22.5 | 10.8{1.1} | ||
60 | 1.0 | 28 | 27 | 12.7{1.3} | ||
70 | 1.0 | 28 | 31.5 | 14.7{1.5} | ||
80 | 1.0 | 28 | 36 | 17.7{1.8} | ||
UF12- | 15 | 0.8 | 6.8 | 6.7 | 3.2{0.33} | |
20 | 0.8 | 6.8 | 9 | 4.4{0.45} | ||
25 | 0.8 | 6.8 | 11.2 | 5.5{0.56} | ||
30 | 0.9 | 10.8 | 13.5 | 6.6{0.67} | ||
35 | 1.0 | 17 | 15.7 | 7.6{0.78} | ||
40 | 1.0 | 17 | 18 | 8.8{0.9} | ||
45 | 1.0 | 17 | 20 | 9.8{1} | ||
50 | 1.1 | 26.4 | 22.5 | 10.8{1.1} | ||
60 | 1.1 | 26.4 | 27 | 12.7{1.3} | ||
70 | 1.1 | 26.4 | 31.5 | 14.7{1.5} | ||
80 | 1.2 | 39.6 | 36 | 17.7{1.8} | ||
UF13- | 15 | 0.8 | 5.6 | 6.7 | 3.2{0.33} | |
20 | 0.8 | 5.6 | 9 | 4.4{0.45} | ||
25 | 0.85 | 7.2 | 11.2 | 5.5{0.56} | ||
30 | 1.0 | 14 | 13.5 | 6.6{0.67} | ||
35 | 1.0 | 14 | 15.7 | 7.6{0.78} | ||
40 | 1.0 | 14 | 18 | 8.8{0.9} | ||
45 | 1.1 | 21.5 | 20 | 9.8{1} | ||
50 | 1.1 | 21.5 | 22.5 | 10.8{1.1} | ||
60 | 1.1 | 21.5 | 27 | 12.7{1.3} | ||
70 | 1.2 | 30 | 31.5 | 14.7{1.5} | ||
80 | 1.2 | 30 | 36 | 17.7{1.8} | ||
UF16- | 15 | 0.9 | 5.6 | 6.7 | 3.2{0.33} | |
20 | 1.0 | 7.7 | 9 | 4.4{0.45} | ||
25 | 1.0 | 7.7 | 11.2 | 5.5{0.56} | ||
30 | 1.1 | 12.1 | 13.5 | 6.6{0.67} | ||
35 | 1.1 | 12.1 | 15.7 | 7.6{0.78} | ||
40 | 1.2 | 18 | 18 | 8.8{0.9} | ||
45 | 1.2 | 18 | 20 | 9.8{1} | ||
50 | 1.2 | 18 | 22.5 | 10.8{1.1} | ||
60 | 1.3 | 26 | 27 | 12.7{1.3} | ||
70 | 1.3 | 26 | 31.5 | 14.7{1.5} | ||
80 | 1.4 | 35 | 36 | 17.7{1.8} | ||
UF20- | 20 | 1.2 | 7.2 | 9 | 8.8{0.9} | |
25 | 1.3 | 9.1 | 11.25 | 11.1{1.13} | ||
30 | 1.4 | 11.9 | 13.5 | 13.2{1.35} | ||
35 | 1.4 | 11.9 | 15.75 | 15.5{1.58} | ||
40 | 1.5 | 15.8 | 18 | 17.7{1.8} | ||
45 | 1.5 | 15.8 | 20.25 | 19.9{2.03} | ||
50 | 1.6 | 20.8 | 22.5 | 22.1{2.25} | ||
60 | 1.6 | 20.8 | 27 | 26.5{2.7} | ||
70 | 1.7 | 26.4 | 31.5 | 30.9{3.15} | ||
80 | 1.7 | 26.4 | 36 | 35.3{3.6} |
Type | UV | UY | UR | UF | UL | UTT | UM | UH | UBB | |||||||||||||||||||
D | ||||||||||||||||||||||||||||
2 | 0.05{0.005} | 0.2{0.02} | 0.3{0.03} | 0.5{0.05} | ||||||||||||||||||||||||
3 | N/mm 0.05 {kgf/mm}{0.005} | N/mm 0.098 {kgf/mm}{0.01} | N/mm 0.29 {kgf/mm} {0.03} | N/mm 0.49 {kgf/mm} {0.05} | N/mm 0.98 {kgf/mm} {0.1} | 1.5{0.15} | ||||||||||||||||||||||
4 | 2.0 {0.2} | 2.9{0.3} | 4.9{0.5} | |||||||||||||||||||||||||
5 | N/mm 2.0 {kgf/mm} {0.2} | |||||||||||||||||||||||||||
6 | N/mm 2.9 {kgf/mm} {0.3} | N/mm 5.9 {kgf/mm} {0.6} | N/mm 9.8 {kgf/mm} {1.0} | |||||||||||||||||||||||||
8 | ||||||||||||||||||||||||||||
10 | N/mm 0.2 {kgf/mm} {0.02} | |||||||||||||||||||||||||||
12 | ||||||||||||||||||||||||||||
13 | N/mm 9.8 {kgf/mm} {1.0} | N/mm 19.6 {kgf/mm} {2.0} | ||||||||||||||||||||||||||
14 | ||||||||||||||||||||||||||||
16 | ||||||||||||||||||||||||||||
20 | 0.3{0.03} | 0.5{0.05} | 0.98{0.1} | 2.9{0.3} | 3.9{0.4} | 4.9{0.5} | 14.7{1.5} | 29.4{3.0} | ||||||||||||||||||||
Fmax. | F=Lx70% | F=Lx75% | F=Lx60% | F=Lx45% | F=Lx40% | F=Lx40% | F=Lx35% | F=Lx30% | F=Lx25% |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) | Allowable Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 131.95 | SPRING | 1 Piece(s) | Same day | 10 | 5 | 2 | 2.75 | 0.3 | ~1.50 | 0.66 | 0.2 | Without Grinding | 2.35 | 2.25 | ||
฿ 131.95 ฿ 7.49 | SPRING | 1 Piece(s) | Same day | 10 | 10 | 2 | 5.5 | 0.3 | ~1.50 | 1.3 | 0.2 | Without Grinding | 2.35 | 4.5 | ||
฿ 131.95 | SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | 15 | 2 | 8.3 | 0.3 | 1.51~4.50 | 2 | 0.26 | Without Grinding | 7.8 | 6.7 | |
฿ 131.95 | SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | 20 | 2 | 11 | 0.3 | 1.51~4.50 | 2.7 | 0.26 | Without Grinding | 7.8 | 9 | |
฿ 159.25 | SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | 25 | 2 | 13.8 | 0.3 | 1.51~4.50 | 3.3 | 0.29 | Without Grinding | 13.6 | 11.2 | |
฿ 159.25 | SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | 30 | 2 | 16.5 | 0.3 | 1.51~4.50 | 4 | 0.29 | Without Grinding | 13.6 | 13.5 | |
฿ 59.15 | SPRING | 1 Piece(s) | Available | Same day | 10 | 5 | 3 | 2.75 | 0.49 | ~1.50 | 1.1 | 0.26 | Without Grinding | 1.8 | 2.25 | |
฿ 59.15 | SPRING | 1 Piece(s) | Available | Same day | 10 | 10 | 3 | 5.5 | 0.49 | 1.51~4.50 | 2.2 | 0.32 | Without Grinding | 3.5 | 4.5 | |
฿ 59.15 | SPRING | 1 Piece(s) | Available | Same day | 10 | 15 | 3 | 8.3 | 0.49 | 1.51~4.50 | 3.2 | 0.32 | Without Grinding | 3.5 | 6.7 | |
฿ 59.15 ฿ 9.45 | SPRING | 1 Piece(s) | Same day | 10 | 20 | 3 | 11 | 0.49 | 1.51~4.50 | 4.4 | 0.35 | Without Grinding | 6.3 | 9 | ||
฿ 63.70 | SPRING | 1 Piece(s) | Available | Same day | 10 | 25 | 3 | 13.8 | 0.49 | 4.51~8.50 | 5.5 | 0.35 | Without Grinding | 6.3 | 11.2 | |
฿ 63.70 | SPRING | 1 Piece(s) | Available | Same day | 10 | 30 | 3 | 16.5 | 0.49 | 4.51~8.50 | 6.6 | 0.4 | Without Grinding | 12.4 | 13.5 | |
฿ 63.70 | SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | 35 | 3 | 19.3 | 0.49 | 4.51~8.50 | 7.6 | 0.4 | Without Grinding | 12.4 | 15.7 | |
฿ 63.70 ฿ 6.08 | SPRING | 1 Piece(s) | Same day | 10 | 40 | 3 | 22 | 0.49 | 8.51~16.00 | 8.8 | 0.4 | Without Grinding | 12.4 | 18 | ||
฿ 63.70 | SPRING | 1 Piece(s) | Same day | 10 | 5 | 4 | 2.75 | 0.49 | ~1.50 | 1.1 | 0.32 | Without Grinding | 2 | 2.25 | ||
฿ 63.70 | SPRING | 1 Piece(s) | Available | Same day | 10 | 10 | 4 | 5.5 | 0.49 | 1.51~4.50 | 2.2 | 0.35 | Without Grinding | 3 | 4.5 | |
฿ 63.70 | SPRING | 1 Piece(s) | Available | Same day | 10 | 15 | 4 | 8.3 | 0.49 | 1.51~4.50 | 3.2 | 0.4 | Without Grinding | 5.2 | 6.7 | |
฿ 63.70 | SPRING | 1 Piece(s) | Available | Same day | 10 | 20 | 4 | 11 | 0.49 | 1.51~4.50 | 4.4 | 0.4 | Without Grinding | 5.2 | 9 | |
฿ 65.97 | SPRING | 1 Piece(s) | Available | Same day | 10 | 25 | 4 | 13.8 | 0.49 | 4.51~8.50 | 5.5 | 0.45 | Without Grinding | 9.5 | 11.2 | |
฿ 65.98 | SPRING | 1 Piece(s) | Available | Same day | 10 | 30 | 4 | 16.5 | 0.49 | 4.51~8.50 | 6.6 | 0.45 | Without Grinding | 9.5 | 13.5 | |
฿ 65.98 ฿ 20.72 | SPRING | 1 Piece(s) | Same day | 10 | 35 | 4 | 19.3 | 0.49 | 4.51~8.50 | 7.6 | 0.5 | Without Grinding | 15.5 | 15.7 | ||
฿ 65.98 | SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | 40 | 4 | 22 | 0.49 | 8.51~16.00 | 8.8 | 0.5 | Without Grinding | 15.5 | 18 | |
฿ 65.98 | SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | 45 | 4 | 25 | 0.49 | 8.51~16.00 | 9.8 | 0.5 | Without Grinding | 15.5 | 20 | |
฿ 65.98 | SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | 50 | 4 | 27.5 | 0.49 | 8.51~16.00 | 10.8 | 0.5 | Without Grinding | 15.5 | 22.5 | |
฿ 65.98 | SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | 60 | 4 | 33 | 0.49 | 8.51~16.00 | 12.7 | 0.55 | Without Grinding | 22.6 | 27 | |
฿ 65.98 | SPRING | 1 Piece(s) | Same day | 10 | 5 | 5 | 2.75 | 0.49 | ~1.50 | 1.1 | 0.35 | Without Grinding | 2.01 | 2.25 | ||
฿ 65.97 | SPRING | 1 Piece(s) | Available | Same day | 10 | 10 | 5 | 5.5 | 0.49 | 1.51~4.50 | 2.2 | 0.4 | Without Grinding | 3.2 | 4.5 | |
฿ 65.97 | SPRING | 1 Piece(s) | Available | Same day | 10 | 15 | 5 | 8.25 | 0.49 | 1.51~4.50 | 3.3 | 0.4 | Without Grinding | 3.2 | 6.75 | |
฿ 65.97 | SPRING | 1 Piece(s) | Available | Same day | 10 | 20 | 5 | 11 | 0.49 | 1.51~4.50 | 4.4 | 0.45 | Without Grinding | 4.95 | 9 | |
฿ 70.52 | SPRING | 1 Piece(s) | Available | Same day | 10 | 25 | 5 | 13.75 | 0.49 | 4.51~8.50 | 5.5 | 0.45 | Without Grinding | 4.95 | 11.25 | |
฿ 70.52 | SPRING | 1 Piece(s) | Same day | 10 | 30 | 5 | 16.5 | 0.49 | 4.51~8.50 | 6.7 | 0.5 | Without Grinding | 7.75 | 13.5 | ||
฿ 70.53 ฿ 20.76 | SPRING | 1 Piece(s) | Same day | 10 | 35 | 5 | 19.25 | 0.49 | 4.51~8.50 | 7.7 | 0.5 | Without Grinding | 7.75 | 15.75 | ||
฿ 70.53 | SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | 40 | 5 | 22 | 0.49 | 8.51~16.00 | 8.8 | 0.6 | With Grinding | 19.5 | 18 | |
฿ 70.53 | SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | 45 | 5 | 24.75 | 0.49 | 8.51~16.00 | 10 | 0.6 | With Grinding | 19.5 | 20.25 | |
฿ 70.53 | SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | 50 | 5 | 27.5 | 0.49 | 8.51~16.00 | 11.2 | 0.6 | With Grinding | 19.5 | 22.5 | |
฿ 79.63 | SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | 60 | 5 | 33 | 0.49 | 8.51~16.00 | 13.4 | 0.65 | With Grinding | 27.95 | 27 | |
฿ 65.98 | SPRING | 1 Piece(s) | Available | Same day | 10 | 5 | 6 | 2.75 | 0.49 | ~1.50 | 1.1 | 0.4 | Without Grinding | 2.2 | 2.25 | |
฿ 65.97 | SPRING | 1 Piece(s) | Available | Same day | 10 | 10 | 6 | 5.5 | 0.49 | 1.51~4.50 | 2.2 | 0.5 | Without Grinding | 5 | 4.5 | |
฿ 65.97 | SPRING | 1 Piece(s) | Available | Same day | 10 | 15 | 6 | 8.3 | 0.49 | 1.51~4.50 | 3.2 | 0.55 | Without Grinding | 7.7 | 6.7 | |
฿ 65.97 | SPRING | 1 Piece(s) | Available | Same day | 10 | 20 | 6 | 11 | 0.49 | 1.51~4.50 | 4.4 | 0.55 | Without Grinding | 7.7 | 9 | |
฿ 70.52 | SPRING | 1 Piece(s) | Available | Same day | 10 | 25 | 6 | 13.8 | 0.49 | 4.51~8.50 | 5.5 | 0.6 | With Grinding | 10.8 | 11.2 | |
฿ 70.52 | SPRING | 1 Piece(s) | Available | Same day | 10 | 30 | 6 | 16.5 | 0.49 | 4.51~8.50 | 6.6 | 0.65 | With Grinding | 15.6 | 13.5 | |
฿ 70.52 | SPRING | 1 Piece(s) | Same day | 10 | 35 | 6 | 19.3 | 0.49 | 4.51~8.50 | 7.6 | 0.65 | With Grinding | 15.6 | 15.7 | ||
฿ 70.52 | SPRING | 1 Piece(s) | Available | Same day | 10 | 40 | 6 | 22 | 0.49 | 8.51~16.00 | 8.8 | 0.65 | With Grinding | 15.6 | 18 | |
฿ 70.52 ฿ 8.85 | SPRING | 1 Piece(s) | Same day | 10 | 45 | 6 | 25 | 0.49 | 8.51~16.00 | 9.8 | 0.65 | With Grinding | 15.6 | 20 | ||
฿ 70.53 | SPRING | 1 Piece(s) | Available | Same day | 10 | 50 | 6 | 27.5 | 0.49 | 8.51~16.00 | 10.8 | 0.7 | With Grinding | 23.1 | 22.5 | |
฿ 79.63 ฿ 14.64 | SPRING | 1 Piece(s) | Same day | 10 | 60 | 6 | 33 | 0.49 | 8.51~16.00 | 12.7 | 0.7 | With Grinding | 23.1 | 27 | ||
฿ 79.63 | SPRINGS | 1 Piece(s) | Available | 3 Day(s) | 10 | 70 | 6 | 38.5 | 0.49 | 8.51~16.00 | 14.7 | 0.75 | With Grinding | 30.8 | 31.5 | |
฿ 79.62 | SPRING | 1 Piece(s) | Available | Same day | 10 | 10 | 8 | 5.5 | 0.49 | 1.51~4.50 | 2.2 | 0.6 | With Grinding | 5.4 | 4.5 | |
฿ 79.62 | SPRING | 1 Piece(s) | Available | Same day | 10 | 15 | 8 | 8.3 | 0.49 | 1.51~4.50 | 3.2 | 0.65 | With Grinding | 7.2 | 6.7 | |
฿ 79.62 | SPRING | 1 Piece(s) | Available | Same day | 10 | 20 | 8 | 11 | 0.49 | 1.51~4.50 | 4.4 | 0.7 | With Grinding | 10.5 | 9 | |
฿ 81.90 | SPRING | 1 Piece(s) | Available | Same day | 10 | 25 | 8 | 13.8 | 0.49 | 4.51~8.50 | 5.5 | 0.7 | With Grinding | 10.5 | 11.2 | |
฿ 81.90 | SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | 35 | 8 | 19.3 | 0.49 | 4.51~8.50 | 7.6 | 0.75 | With Grinding | 13.5 | 15.7 | |
฿ 81.90 | WIRESPRINGS | 1 Piece(s) | Available | 3 Day(s) | 10 | 40 | 8 | 22 | 0.49 | 8.51~16.00 | 8.8 | 0.8 | With Grinding | 18.4 | 18 | |
฿ 81.90 | SPRING | 1 Piece(s) | Same day | 10 | 45 | 8 | 25 | 0.49 | 8.51~16.00 | 9.8 | 0.8 | With Grinding | 18.4 | 20 | ||
฿ 81.90 | SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | 50 | 8 | 27.5 | 0.49 | 8.51~16.00 | 10.8 | 0.8 | With Grinding | 18.4 | 22.5 | |
฿ 86.45 | SPRINGS | 1 Piece(s) | Available | 3 Day(s) | 10 | 60 | 8 | 33 | 0.49 | 8.51~16.00 | 12.7 | 0.85 | With Grinding | 26.4 | 27 | |
฿ 86.45 | SPRINGS | 1 Piece(s) | Available | 3 Day(s) | 10 | 70 | 8 | 38.5 | 0.49 | 8.51~16.00 | 14.7 | 0.85 | With Grinding | 26.4 | 31.5 | |
฿ 86.45 | SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | 80 | 8 | 44 | 0.49 | 16.01~30.00 | 17.7 | 0.85 | With Grinding | 26.4 | 36 | |
฿ 86.45 | SPRING | 1 Piece(s) | Available | Same day | 10 | 10 | 10 | 5.5 | 0.49 | 1.51~4.50 | 2.2 | 0.65 | With Grinding | 4.6 | 4.5 | |
฿ 86.45 | SPRING | 1 Piece(s) | Available | Same day | 10 | 15 | 10 | 8.3 | 0.49 | 1.51~4.50 | 3.2 | 0.65 | With Grinding | 4.6 | 6.7 | |
฿ 86.45 | SPRING | 1 Piece(s) | Available | Same day | 10 | 20 | 10 | 11 | 0.49 | 1.51~4.50 | 4.4 | 0.8 | With Grinding | 9.6 | 9 | |
฿ 86.45 | WIRESPRINGS | 1 Piece(s) | Available | 3 Day(s) | 10 | 25 | 10 | 13.8 | 0.49 | 4.51~8.50 | 5.5 | 0.8 | With Grinding | 9.6 | 11.2 | |
฿ 86.45 | SPRING | 1 Piece(s) | Available | Same day | 10 | 30 | 10 | 16.5 | 0.49 | 4.51~8.50 | 6.6 | 0.85 | With Grinding | 12.8 | 13.5 | |
฿ 86.45 | SPRING | 1 Piece(s) | Available | Same day | 10 | 35 | 10 | 19.3 | 0.49 | 4.51~8.50 | 7.6 | 0.85 | With Grinding | 12.8 | 15.7 | |
฿ 86.45 | SPRING | 1 Piece(s) | Available | Same day | 10 | 40 | 10 | 22 | 0.49 | 8.51~16.00 | 8.8 | 0.9 | With Grinding | 17 | 18 | |
฿ 86.45 | SPRING | 1 Piece(s) | Available | Same day | 10 | 45 | 10 | 25 | 0.49 | 8.51~16.00 | 9.8 | 0.9 | With Grinding | 17 | 20 | |
฿ 86.45 ฿ 13.13 | SPRING | 1 Piece(s) | Same day | 10 | 50 | 10 | 27.5 | 0.49 | 8.51~16.00 | 10.8 | 0.9 | With Grinding | 17 | 22.5 | ||
฿ 91.00 | SPRING | 1 Piece(s) | Available | Same day | 10 | 60 | 10 | 33 | 0.49 | 8.51~16.00 | 12.7 | 1 | With Grinding | 28 | 27 | |
฿ 91.00 | SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | 70 | 10 | 38.5 | 0.49 | 8.51~16.00 | 14.7 | 1 | With Grinding | 28 | 31.5 | |
฿ 159.25 ฿ 19.49 | SPRING | 1 Piece(s) | Same day | 10 | 15 | 12 | 8.3 | 0.49 | 1.51~4.50 | 3.2 | 0.8 | With Grinding | 6.8 | 6.7 | ||
฿ 159.25 | SPRING | 1 Piece(s) | Available | Same day | 10 | 20 | 12 | 11 | 0.49 | 1.51~4.50 | 4.4 | 0.8 | With Grinding | 6.8 | 9 | |
฿ 159.25 | SPRING | 1 Piece(s) | Available | Same day | 10 | 25 | 12 | 13.8 | 0.49 | 4.51~8.50 | 5.5 | 0.8 | With Grinding | 6.8 | 11.2 | |
฿ 159.25 | SPRING | 1 Piece(s) | Available | Same day | 10 | 30 | 12 | 16.5 | 0.49 | 4.51~8.50 | 6.6 | 0.9 | With Grinding | 10.8 | 13.5 | |
฿ 166.08 | SPRING | 1 Piece(s) | Available | Same day | 10 | 35 | 12 | 19.3 | 0.49 | 4.51~8.50 | 7.6 | 1 | With Grinding | 17 | 15.7 | |
฿ 166.08 | SPRING | 1 Piece(s) | Available | Same day | 10 | 40 | 12 | 22 | 0.49 | 8.51~16.00 | 8.8 | 1 | With Grinding | 17 | 18 | |
฿ 166.08 | SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | 45 | 12 | 25 | 0.49 | 8.51~16.00 | 9.8 | 1 | With Grinding | 17 | 20 | |
฿ 166.08 | SPRING | 1 Piece(s) | 3 Day(s) | 10 | 50 | 12 | 27.5 | 0.49 | 8.51~16.00 | 10.8 | 1.1 | With Grinding | 26.4 | 22.5 | ||
฿ 175.18 | SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | 60 | 12 | 33 | 0.49 | 8.51~16.00 | 12.7 | 1.1 | With Grinding | 26.4 | 27 | |
฿ 191.10 | SPRING | 1 Piece(s) | Available | Same day | 10 | 70 | 12 | 38.5 | 0.49 | 8.51~16.00 | 14.7 | 1.2 | With Grinding | 26.4 | 31.5 | |
฿ 191.10 | SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | 80 | 12 | 44 | 0.49 | 16.01~30.00 | 17.7 | 1.2 | With Grinding | 39.6 | 36 | |
฿ 91.00 | SPRING | 1 Piece(s) | Available | Same day | 10 | 15 | 13 | 8.3 | 0.49 | 1.51~4.50 | 3.2 | 0.8 | With Grinding | 5.6 | 6.7 | |
฿ 91.00 ฿ 13.68 | SPRING | 1 Piece(s) | Same day | 10 | 20 | 13 | 11 | 0.49 | 1.51~4.50 | 4.4 | 0.8 | With Grinding | 5.6 | 9 | ||
฿ 91.00 | SPRING | 1 Piece(s) | Available | Same day | 10 | 25 | 13 | 13.8 | 0.49 | 4.51~8.50 | 5.5 | 0.85 | With Grinding | 7.2 | 11.2 | |
฿ 91.00 | SPRING | 1 Piece(s) | Available | Same day | 10 | 30 | 13 | 16.5 | 0.49 | 4.51~8.50 | 6.6 | 1 | With Grinding | 14 | 13.5 | |
฿ 91.00 | SPRING | 1 Piece(s) | Available | Same day | 10 | 35 | 13 | 19.3 | 0.49 | 4.51~8.50 | 7.6 | 1 | With Grinding | 14 | 15.7 | |
฿ 91.00 | SPRING | 1 Piece(s) | Available | Same day | 10 | 40 | 13 | 22 | 0.49 | 8.51~16.00 | 8.8 | 1 | With Grinding | 14 | 18 | |
฿ 91.00 | SPRING | 1 Piece(s) | Same day | 10 | 45 | 13 | 25 | 0.49 | 8.51~16.00 | 9.8 | 1.1 | With Grinding | 21.5 | 20 | ||
฿ 91.00 | SPRING | 1 Piece(s) | Available | Same day | 10 | 50 | 13 | 27.5 | 0.49 | 8.51~16.00 | 10.8 | 1.1 | With Grinding | 21.5 | 22.5 | |
฿ 95.55 ฿ 20.94 | SPRING | 1 Piece(s) | Same day | 10 | 60 | 13 | 33 | 0.49 | 8.51~16.00 | 12.7 | 1.1 | With Grinding | 21.5 | 27 |
Loading...
How can we improve?
How can we improve?