(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a standardized series so that the spring constant is constant for the same diameter.
[Features]
· WY type, Maximum allowable deflection 75%
· WR type, Maximum allowable deflection 60%
*This product is handled as mechanical parts and parts for press dies, and this page conforms to the contents published in the catalog of mechanical parts. Please see here for WY and here for WR for the catalog of standard parts for press dies.
Part Number |
---|
WR18-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | Solid Length (mm) | Allowable Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 57.00 ฿ 16.82 | WIRE SPRING | 1 Piece(s) | Same day | 10 | 50 | 15.6 | 18 | 20 | 0.5 | 8.51~16.00 | 14.7 | 1.2 | 14.4 | 30 |
Loading...
Material | Piano Wire | End Surface Status | Without Grinding |
---|
Please check the type/dimensions/specifications of the part WR18-50 in the Round Coil Springs-Fmax. (Allowable Deflection) = Lx60%-75%/O.D. Referenced series.
Part Number |
---|
WR10-25 |
WR10-30 |
WR10-35 |
WR18-55 |
WR18-60 |
WR18-65 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | Solid Length (mm) | Allowable Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 36.00 | 1 Piece(s) | Available | Same day | 10 | 25 | 8.7 | 10 | 10 | 0.3 | 1.51~4.50 | 4.4 | 0.65 | 6.5 | 15 | |
฿ 36.00 | 1 Piece(s) | Available | Same day | 10 | 30 | 8.6 | 10 | 12 | 0.3 | 4.51~8.50 | 5.3 | 0.7 | 8.8 | 18 | |
฿ 36.00 | 1 Piece(s) | Available | Same day | 10 | 35 | 8.6 | 10 | 14 | 0.3 | 4.51~8.50 | 6.2 | 0.7 | 8.8 | 21 | |
฿ 61.00 | 1 Piece(s) | Available | Same day | 10 | 55 | 15.4 | 18 | 22 | 0.5 | 16.01~30.00 | 16.2 | 1.3 | 19.5 | 33 | |
฿ 61.00 | 1 Piece(s) | Same day | 10 | 60 | 15.4 | 18 | 24 | 0.5 | 16.01~30.00 | 17.7 | 1.3 | 19.5 | 36 | ||
฿ 61.00 | 1 Piece(s) | Same day | 10 | 65 | 15.4 | 18 | 26 | 0.5 | 16.01~30.00 | 19.1 | 1.3 | 19.5 | 39 |
How can we improve?
How can we improve?