Round Coil Springs-Fmax. (Allowable Deflection) = Lx60%-75%/O.D. Referenced

Caution
Product Description
This is a standardized series so that the spring constant is constant for the same diameter.
[Features]
· WY type, Maximum allowable deflection 75%
· WR type, Maximum allowable deflection 60%
*This product is handled as mechanical parts and parts for press dies, and this page conforms to the contents published in the catalog of mechanical parts. Please see here for WY and here for WR for the catalog of standard parts for press dies.
Round Coil Springs, O.D. Referenced, Piano Wire, WY / WR
Round wire compression springs standardized so that the spring constant is the same for the same outer diameter. Select WY (maximum allowable deflection 75%) or WR (60%) by the required stroke.
- Material: piano wire (SWP-A). Both ends unground.
- Solid length is a reference value and may vary slightly by lot. Number of uses: 1,000,000 cycles.
Part numbers and dimensions
Ordering example
| Type |
|---|
| WY13-60 |
Spring constant N/mm {kgf/mm}. WY type D12, 14 and WT type D12, 14, 20 are not available.
Type D | WY | WR | WF | WL | WT | WM | WH | WB | |
|---|---|---|---|---|---|---|---|---|---|
| 2 | 0.5{0.05} | ||||||||
| 3 | 0.1 {0.01} | 0.3{0.03} | 0.5 {0.05} | 1.0 {0.1} | 1.5 {0.15} | 2.0 {0.2} | 3.9{0.4} | ||
| 4 | 2.9{0.3} | 4.9{0.5} | |||||||
| 5 | 2.0 {0.2} | 2.9 {0.3} | 5.9 {0.6} | 9.8 {1.0} | |||||
| 6 | |||||||||
| 8 | |||||||||
| 10 | 0.2{0.02} | ||||||||
| 12 | |||||||||
| 13 | 9.8 {1.0} | 19.6 {2.0} | |||||||
| 14 | |||||||||
| 16 | |||||||||
| 18 | 0.5{0.05} | 1.0 {0.1} | 2.9 {0.3} | 3.9 {0.4} | 4.9 {0.5} | 14.7 {1.5} | 29.4{3.0} | ||
| 20 | |||||||||
| 22 | 29.4 {3.0} | ||||||||
| 27 | |||||||||
| Fmax. | F=L×75% | F=L×60% | F=L×45% | F=L×40% | F=L×40% | F=L×35% | F=L×30% | F=L×25% | |
WY: Fmax. (allowable deflection) = L×75%
| d | Solid length (reference) | F max. | Load N {kgf} max. | Type | |
|---|---|---|---|---|---|
| Type D-L | |||||
| 0.16 | 1.0 | 3.75 | 0.38{0.04} | WY 3- | 5 |
| 0.2 | 2.0 | 7.5 | 0.75{0.08} | 10 | |
| 0.23 | 3.6 | 11.2 | 1.12{0.11} | 15 | |
| 0.23 | 3.6 | 15 | 1.5 {0.15} | 20 | |
| 0.25 | 5.5 | 18.7 | 1.87{0.19} | 25 | |
| 0.26 | 6.5 | 22.5 | 2.25{0.23} | 30 | |
| 0.2 | 1.1 | 3.75 | 0.38{0.04} | WY 4- | 5 |
| 0.23 | 1.9 | 7.5 | 0.7 {0.08} | 10 | |
| 0.23 | 1.9 | 11.2 | 1.1 {0.11} | 15 | |
| 0.25 | 2.7 | 15 | 1.5 {0.15} | 20 | |
| 0.29 | 5 | 18.7 | 1.8 {0.19} | 25 | |
| 0.29 | 5 | 22.5 | 2.2 {0.23} | 30 | |
| 0.32 | 7.7 | 26.2 | 2.6 {0.26} | 35 | |
| 0.32 | 7.7 | 30 | 2.9 {0.3} | 40 | |
| 0.25 | 1.7 | 7.5 | 0.7 {0.08} | WY 5- | 10 |
| 0.25 | 1.7 | 11.2 | 1.1 {0.11} | 15 | |
| 0.3 | 3.2 | 15 | 1.5 {0.15} | 20 | |
| 0.3 | 3.2 | 18.7 | 1.8 {0.19} | 25 | |
| 0.35 | 6.3 | 22.5 | 2.2 {0.23} | 30 | |
| 0.35 | 6.3 | 26.2 | 2.6 {0.26} | 35 | |
| 0.38 | 9.2 | 30 | 2.9 {0.3} | 40 | |
| 0.38 | 9.2 | 33.7 | 3.3 {0.34} | 45 | |
| 0.38 | 9.2 | 37.5 | 3.7 {0.38} | 50 | |
| 0.3 | 2.1 | 7.5 | 0.75{0.08} | WY 6- | 10 |
| 0.32 | 2.8 | 11.2 | 1.1 {0.11} | 15 | |
| 0.32 | 2.8 | 15 | 1.5 {0.15} | 20 | |
| 0.35 | 4.1 | 18.7 | 1.8 {0.19} | 25 | |
| 0.38 | 5.6 | 22.5 | 2.2 {0.23} | 30 | |
| 0.38 | 5.6 | 26.2 | 2.6 {0.26} | 35 | |
| 0.4 | 7.2 | 30 | 2.9{0.3} | 40 | |
| 0.4 | 7.2 | 33.7 | 3.3{0.34} | 45 | |
| 0.4 | 7.2 | 37.5 | 3.7{0.38} | 50 | |
| 0.45 | 12.2 | 41.2 | 4.0{0.41} | 55 | |
| 0.45 | 12.2 | 45 | 4.4{0.45} | 60 | |
| 0.45 | 12.2 | 48.7 | 4.8{0.49} | 65 | |
| 0.45 | 12.2 | 52.5 | 5.1{0.53} | 70 | |
| d | Solid length (reference) | F max. | Load N {kgf} max. | Type | |
|---|---|---|---|---|---|
| Type D-L | |||||
| 0.35 | 2.1 | 7.5 | 0.75{0.08} | WY 8- | 10 |
| 0.38 | 3 | 11.2 | 1.1 {0.11} | 15 | |
| 0.4 | 3.5 | 15 | 1.5 {0.15} | 20 | |
| 0.4 | 3.5 | 18.7 | 1.8 {0.19} | 25 | |
| 0.45 | 5.7 | 22.5 | 2.2 {0.23} | 30 | |
| 0.45 | 5.7 | 26.2 | 2.6 {0.26} | 35 | |
| 0.45 | 5.7 | 30 | 2.9 {0.3} | 40 | |
| 0.45 | 5.7 | 33.7 | 3.3 {0.34} | 45 | |
| 0.5 | 9 | 37.5 | 3.7 {0.38} | 50 | |
| 0.5 | 9 | 41.2 | 4.0 {0.41} | 55 | |
| 0.5 | 9 | 45 | 4.4 {0.45} | 60 | |
| 0.5 | 9 | 48.7 | 4.8 {0.49} | 65 | |
| 0.5 | 9 | 52.5 | 5.1 {0.53} | 70 | |
| 0.5 | 3 | 11.2 | 2.26{0.23} | WY10- | 15 |
| 0.55 | 4.6 | 15 | 2.9 {0.3} | 20 | |
| 0.55 | 4.6 | 18.7 | 3.7 {0.37} | 25 | |
| 0.6 | 6.6 | 22.5 | 4.4 {0.45} | 30 | |
| 0.6 | 6.6 | 26.2 | 5.1 {0.52} | 35 | |
| 0.65 | 9.1 | 30 | 5.9 {0.6} | 40 | |
| 0.65 | 9.1 | 33.7 | 6.6 {0.67} | 45 | |
| 0.65 | 9.1 | 37.5 | 7.4 {0.75} | 50 | |
| 0.7 | 12.6 | 41.2 | 8.1 {0.82} | 55 | |
| 0.7 | 12.6 | 45 | 8.8 {0.9} | 60 | |
| 0.7 | 12.6 | 48.7 | 9.6 {0.97} | 65 | |
| 0.7 | 12.6 | 52.5 | 10.3 {1.05} | 70 | |
| d | Solid length (reference) | F max. | Load N {kgf} max. | Type | |
|---|---|---|---|---|---|
| Type D-L | |||||
| 0.6 | 3.9 | 15 | 2.9{0.3} | WY13- | 20 |
| 0.65 | 5.1 | 18.7 | 3.7{0.37} | 25 | |
| 0.65 | 5.1 | 22.5 | 4.4{0.45} | 30 | |
| 0.7 | 6.7 | 26.2 | 5.1{0.52} | 35 | |
| 0.75 | 8.7 | 30 | 5.9{0.6} | 40 | |
| 0.75 | 8.7 | 33.7 | 6.6{0.67} | 45 | |
| 0.8 | 11.6 | 37.5 | 7.4{0.75} | 50 | |
| 0.8 | 11.6 | 41.2 | 8.1{0.82} | 55 | |
| 0.8 | 11.6 | 45 | 8.8{0.9} | 60 | |
| 0.85 | 15.3 | 48.7 | 9.6{0.97} | 65 | |
| 0.85 | 15.3 | 52.5 | 10.3{1.05} | 70 | |
| 0.65 | 3.6 | 15 | 2.9{0.3} | WY16- | 20 |
| 0.7 | 4.6 | 18.7 | 3.7{0.37} | 25 | |
| 0.75 | 5.7 | 22.5 | 4.4{0.45} | 30 | |
| 0.8 | 7 | 26.2 | 5.1{0.52} | 35 | |
| 0.85 | 9 | 30 | 5.9{0.6} | 40 | |
| 0.85 | 9 | 33.7 | 6.6{0.67} | 45 | |
| 0.9 | 11.3 | 37.5 | 7.4{0.75} | 50 | |
| 0.9 | 11.3 | 41.2 | 8.1{0.82} | 55 | |
| 0.9 | 11.3 | 45 | 8.8{0.9} | 60 | |
| 0.9 | 11.3 | 48.7 | 9.6{0.97} | 65 | |
| 0.9 | 11.3 | 52.5 | 10.3{1.05} | 70 | |
- Load calculation: load = spring constant × deflection
(SI units) N = N/mm × F mm; kgf = kgf/mm × F mm
(kgf=N×0.101972)
All WY types have unground end faces.
Service life: 1 million cycles
WR: Fmax. (allowable deflection) = L×60%
| d | Solid length (reference) | F max. | Load N {kgf} max. | Type | |
|---|---|---|---|---|---|
| Type D-L | |||||
| 0.23 | 1.8 | 3 | 0.9{0.09} | WR 3- | 5 |
| 0.25 | 2.3 | 6 | 1.8{0.18} | 10 | |
| 0.3 | 4.8 | 9 | 2.6{0.27} | 15 | |
| 0.3 | 4.8 | 12 | 3.5{0.36} | 20 | |
| 0.32 | 6.8 | 15 | 4.4{0.45} | 25 | |
| 0.32 | 6.8 | 18 | 5.3{0.54} | 30 | |
| 0.35 | 11.5 | 21 | 6.2{0.63} | 35 | |
| 0.35 | 11.5 | 24 | 7.1{0.72} | 40 | |
| 0.26 | 1.6 | 3 | 0.9{0.09} | WR 4- | 5 |
| 0.29 | 2.2 | 6 | 1.8{0.18} | 10 | |
| 0.32 | 3.2 | 9 | 2.6{0.27} | 15 | |
| 0.38 | 6.5 | 12 | 3.5{0.36} | 20 | |
| 0.38 | 6.5 | 15 | 4.4{0.45} | 25 | |
| 0.4 | 8.4 | 18 | 5.3{0.54} | 30 | |
| 0.4 | 8.4 | 21 | 6.2{0.63} | 35 | |
| 0.45 | 15 | 24 | 7.1{0.72} | 40 | |
| 0.45 | 15 | 27 | 7.9{0.81} | 45 | |
| 0.45 | 15 | 30 | 8.8{0.9 } | 50 | |
| 0.45 | 15 | 33 | 9.7{0.99} | 55 | |
| 0.5 | 23.5 | 36 | 10.6{1.08} | 60 | |
| 0.5 | 25 | 39 | 11.5{1.17} | 65 | |
| 0.5 | 25 | 42 | 12.4{1.26} | 70 | |
| 0.3 | 1.6 | 3 | 0.9{0.09} | WR 5- | 5 |
| 0.35 | 2.8 | 6 | 1.8{0.18} | 10 | |
| 0.35 | 2.8 | 9 | 2.6{0.27} | 15 | |
| 0.4 | 4.8 | 12 | 3.5{0.36} | 20 | |
| 0.45 | 8 | 15 | 4.4{0.45} | 25 | |
| 0.45 | 8 | 18 | 5.3{0.54} | 30 | |
| 0.5 | 12.5 | 21 | 6.2{0.63} | 35 | |
| 0.5 | 12.5 | 24 | 7.1{0.72} | 40 | |
| 0.55 | 17.6 | 27 | 7.9{0.81} | 45 | |
| 0.55 | 18 | 30 | 8.8{0.9} | 50 | |
| 0.55 | 20 | 33 | 9.7{0.99} | 55 | |
| 0.55 | 20 | 36 | 10.6{1.08} | 60 | |
| 0.55 | 20.9 | 39 | 11.5{1.2} | 65 | |
| 0.55 | 20.9 | 42 | 12.4{1.3} | 70 | |
| 0.32 | 1.6 | 3 | 0.9{0.09} | WR 6- | 5 |
| 0.4 | 3.2 | 6 | 1.8{0.18} | 10 | |
| 0.4 | 3.2 | 9 | 2.6{0.27} | 15 | |
| 0.5 | 7.5 | 12 | 3.5{0.36} | 20 | |
| 0.5 | 7.5 | 15 | 4.4{0.45} | 25 | |
| 0.5 | 7.5 | 18 | 5.3{0.54} | 30 | |
| 0.55 | 11.5 | 21 | 6.2{0.63} | 35 | |
| 0.55 | 11.5 | 24 | 7.1{0.72} | 40 | |
| 0.6 | 17.4 | 27 | 7.9{0.81} | 45 | |
| 0.6 | 17.4 | 30 | 8.8{0.9} | 50 | |
| 0.6 | 17.4 | 33 | 9.7{0.99} | 55 | |
| 0.6 | 17.4 | 36 | 10.6{1.08} | 60 | |
| 0.6 | 17.4 | 39 | 11.5{1.17} | 65 | |
| 0.6 | 17.4 | 42 | 12.4{1.26} | 70 | |
| 0.65 | 27.3 | 48 | 14.1{1.4 } | 80 | |
| 0.45 | 2.7 | 6 | 1.8{0.18} | WR 8- | 10 |
| 0.5 | 4 | 9 | 2.6{0.27} | 15 | |
| 0.5 | 4 | 12 | 3.5{0.36} | 20 | |
| 0.55 | 5.8 | 15 | 4.4{0.45} | 25 | |
| 0.6 | 8.4 | 18 | 5.3{0.54} | 30 | |
| 0.6 | 8.4 | 21 | 6.2{0.63} | 35 | |
| 0.6 | 8.4 | 24 | 7.1{0.72} | 40 | |
| 0.7 | 16 | 27 | 7.9{0.81} | 45 | |
| 0.7 | 16 | 30 | 8.8{0.9} | 50 | |
| 0.7 | 16 | 33 | 9.7{0.99} | 55 | |
| 0.7 | 16 | 36 | 10.6{1.08} | 60 | |
| 0.7 | 16 | 39 | 11.5{1.17} | 65 | |
| 0.7 | 16 | 42 | 12.4{1.26} | 70 | |
| 0.75 | 22.9 | 48 | 14.1{1.4} | 80 | |
| d | Solid length (reference) | F max. | Load N {kgf} max. | Type | |
|---|---|---|---|---|---|
| Type D-L | |||||
| 0.55 | 3.6 | 6 | 1.8{0.18} | WR10- | 10 |
| 0.6 | 4.8 | 9 | 2.6{0.27} | 15 | |
| 0.65 | 6.5 | 12 | 3.5{0.36} | 20 | |
| 0.65 | 6.5 | 15 | 4.4{0.45} | 25 | |
| 0.7 | 8.8 | 18 | 5.3{0.54} | 30 | |
| 0.7 | 8.8 | 21 | 6.2{0.63} | 35 | |
| 0.7 | 8.8 | 24 | 7.1{0.72} | 40 | |
| 0.8 | 16 | 27 | 7.9{0.81} | 45 | |
| 0.8 | 16 | 30 | 8.8{0.9} | 50 | |
| 0.8 | 16 | 33 | 9.7{0.99} | 55 | |
| 0.85 | 21 | 36 | 10.6{1.08} | 60 | |
| 0.85 | 21 | 39 | 11.5{1.17} | 65 | |
| 0.85 | 21 | 42 | 12.4{1.26} | 70 | |
| 0.9 | 28.8 | 48 | 14.1{1.4} | 80 | |
| 0.6 | 3.6 | 6 | 1.8{0.18} | WR12- | 10 |
| 0.65 | 4.6 | 9 | 2.6{0.27} | 15 | |
| 0.65 | 4.6 | 12 | 3.5{0.36} | 20 | |
| 0.7 | 6 | 15 | 4.4{0.45} | 25 | |
| 0.7 | 6 | 18 | 5.3{0.54} | 30 | |
| 0.7 | 6 | 21 | 6.2{0.63} | 35 | |
| 0.8 | 10.4 | 24 | 7.1{0.72} | 40 | |
| 0.8 | 10.4 | 27 | 7.9{0.81} | 45 | |
| 0.9 | 17.1 | 30 | 8.8{0.9} | 50 | |
| 0.9 | 17.1 | 33 | 9.7{0.99} | 55 | |
| 0.9 | 17.1 | 36 | 10.6{1.08} | 60 | |
| 0.9 | 17.1 | 39 | 11.5{1.17} | 65 | |
| 0.9 | 17.1 | 42 | 12.4{1.26} | 70 | |
| 1.0 | 28 | 48 | 14.1{1.4} | 80 | |
| 0.6 | 3.2 | 6 | 1.8{0.18} | WR13- | 10 |
| 0.7 | 4.9 | 9 | 2.6{0.27} | 15 | |
| 0.7 | 4.9 | 12 | 3.5{0.36} | 20 | |
| 0.8 | 8.4 | 15 | 4.4{0.45} | 25 | |
| 0.8 | 8.4 | 18 | 5.3{0.54} | 30 | |
| 0.8 | 8.4 | 21 | 6.2{0.63} | 35 | |
| 0.9 | 13.5 | 24 | 7.1{0.72} | 40 | |
| 0.9 | 13.5 | 27 | 7.9{0.81} | 45 | |
| 0.9 | 13.5 | 30 | 8.8{0.9} | 50 | |
| 0.9 | 13.5 | 33 | 9.7{0.99} | 55 | |
| 1.0 | 22 | 36 | 10.6{1.08} | 60 | |
| 1.0 | 22 | 39 | 11.5{1.17} | 65 | |
| 1.0 | 22 | 42 | 12.4{1.26} | 70 | |
| 1.0 | 22 | 48 | 14.1{1.4} | 80 | |
| 1.0 | 22 | 54 | 15.9{1.62} | 90 | |
| 0.7 | 4.6 | 9 | 2.6{0.27} | WR14- | 15 |
| 0.75 | 5.6 | 12 | 3.5{0.36} | 20 | |
| 0.8 | 7.2 | 15 | 4.4{0.45} | 25 | |
| 0.8 | 7.2 | 18 | 5.3{0.54} | 30 | |
| 0.8 | 7.2 | 21 | 6.2{0.63} | 35 | |
| 0.9 | 11.3 | 24 | 7.1{0.72} | 40 | |
| 0.9 | 11.3 | 27 | 7.9{0.81} | 45 | |
| 0.9 | 11.3 | 30 | 8.8{0.9} | 50 | |
| 1.0 | 18 | 33 | 9.7{0.99} | 55 | |
| 1.0 | 18 | 36 | 10.6{1.08} | 60 | |
| 1.0 | 18 | 39 | 11.5{1.17} | 65 | |
| 1.0 | 18 | 42 | 12.4{1.26} | 70 | |
| 1.1 | 28.6 | 48 | 14.1{1.4} | 80 | |
| 1.1 | 28.6 | 54 | 15.9{1.62} | 90 | |
| d | Solid length (reference) | F max. | Load N {kgf} max. | Type | |
|---|---|---|---|---|---|
| Type D-L | |||||
| 0.75 | 4.5 | 9 | 2.6{0.27} | WR16- | 15 |
| 0.8 | 5.6 | 12 | 3.5{0.36} | 20 | |
| 0.9 | 8 | 15 | 4.4{0.45} | 25 | |
| 0.9 | 8 | 18 | 5.3{0.54} | 30 | |
| 0.9 | 8 | 21 | 6.2{0.63} | 35 | |
| 1.0 | 13 | 24 | 7.1{0.72} | 40 | |
| 1.0 | 13 | 27 | 7.9{0.81} | 45 | |
| 1.0 | 13 | 30 | 8.8{0.9} | 50 | |
| 1.0 | 13 | 33 | 9.7{0.99} | 55 | |
| 1.1 | 20 | 36 | 10.6{1.08} | 60 | |
| 1.1 | 20 | 39 | 11.5{1.17} | 65 | |
| 1.1 | 20 | 42 | 12.4{1.26} | 70 | |
| 1.1 | 20 | 48 | 14.1{1.4} | 80 | |
| 1.2 | 28.8 | 54 | 15.9{1.62} | 90 | |
| 1.0 | 7 | 12 | 5.8{0.6} | WR18- | 20 |
| 1.0 | 7 | 15 | 7.4{0.75} | 25 | |
| 1.1 | 9.9 | 18 | 8.8{0.9} | 30 | |
| 1.1 | 9.9 | 21 | 10.3{1.05} | 35 | |
| 1.2 | 14.4 | 24 | 11.8{1.2} | 40 | |
| 1.2 | 14.4 | 27 | 13.2{1.35} | 45 | |
| 1.2 | 14.4 | 30 | 14.7{1.5} | 50 | |
| 1.3 | 19.5 | 33 | 16.2{1.65} | 55 | |
| 1.3 | 19.5 | 36 | 17.7{1.8} | 60 | |
| 1.3 | 19.5 | 39 | 19.1{1.95} | 65 | |
| 1.3 | 19.5 | 42 | 20.6{2.1} | 70 | |
| 1.4 | 27.3 | 48 | 23.5{2.4} | 80 | |
| 1.0 | 6 | 12 | 5.8{0.6} | WR20- | 20 |
| 1.1 | 8.3 | 15 | 7.4{0.75} | 25 | |
| 1.1 | 8.3 | 18 | 8.8{0.9} | 30 | |
| 1.2 | 10.8 | 21 | 10.3{1.05} | 35 | |
| 1.2 | 10.8 | 24 | 11.8{1.2} | 40 | |
| 1.2 | 10.8 | 27 | 13.2{1.35} | 45 | |
| 1.3 | 15 | 30 | 14.7{1.5} | 50 | |
| 1.3 | 15 | 33 | 16.2{1.65} | 55 | |
| 1.3 | 15 | 36 | 17.7{1.8} | 60 | |
| 1.3 | 15 | 39 | 19.1{1.95} | 65 | |
| 1.4 | 21 | 42 | 20.6{2.1} | 70 | |
| 1.4 | 21 | 48 | 23.5{2.4} | 80 | |
| 1.1 | 6.9 | 12 | 5.9{0.6} | WR22- | 20 |
| 1.2 | 9 | 15 | 7.4{0.75} | 25 | |
| 1.2 | 9 | 18 | 8.8{0.9} | 30 | |
| 1.3 | 12.4 | 21 | 10.3{1.05} | 35 | |
| 1.3 | 12.4 | 24 | 11.8{1.2} | 40 | |
| 1.3 | 12.4 | 27 | 13.2{1.35} | 45 | |
| 1.4 | 16.1 | 30 | 14.7{1.5} | 50 | |
| 1.4 | 16.1 | 33 | 16.2{1.65} | 55 | |
| 1.4 | 16.1 | 36 | 17.7{1.8} | 60 | |
| 1.5 | 22.5 | 39 | 19.1{1.95} | 65 | |
| 1.5 | 22.5 | 42 | 20.6{2.1} | 70 | |
| 1.5 | 22.5 | 48 | 23.5{2.4} | 80 | |
| 1.3 | 8.5 | 18 | 8.8{0.9} | WR27- | 30 |
| 1.4 | 10.5 | 21 | 10.3{1.05} | 35 | |
| 1.4 | 10.5 | 24 | 11.8{1.2} | 40 | |
| 1.4 | 10.5 | 27 | 13.2{1.35} | 45 | |
| 1.6 | 17.6 | 30 | 14.7{1.5} | 50 | |
| 1.6 | 17.6 | 33 | 16.2{1.65} | 55 | |
| 1.6 | 17.6 | 36 | 17.7{1.8} | 60 | |
| 1.7 | 22.1 | 39 | 19.1{1.95} | 65 | |
| 1.7 | 22.1 | 42 | 20.6{2.1} | 70 | |
| 1.7 | 22.1 | 48 | 23.5{2.4} | 80 | |
- Load calculation: load = spring constant × deflection
All WR types have unground end faces.
Solid length is a reference value. Values vary slightly between lots.