1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Round Coil Springs-Fmax. (Allowable Deflection) = Lx60%-75%/O.D. Referenced (Part Number)

WIRE SPRING

Round Coil Springs-Fmax. (Allowable Deflection) = Lx60%-75%/O.D. Referenced
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 14.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a standardized series so that the spring constant is constant for the same diameter.
[Features]
· WY type, Maximum allowable deflection 75%
· WR type, Maximum allowable deflection 60%
*This product is handled as mechanical parts and parts for press dies, and this page conforms to the contents published in the catalog of mechanical parts. Please see here for WY and here for WR for the catalog of standard parts for press dies.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
WY10-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFree Length L
(mm)
Inner Dia. D-2d (or D)
(Ø)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
Solid Length
(mm)
Allowable Deflection
(mm)

฿ 55.00

WIRE SPRING 1 Piece(s) Available Same day 10258.9106.30.21.51~4.503.70.554.618.7

Loading...

  1. 1

Basic Information

Material Piano Wire End Surface Status Without Grinding

Please check the type/dimensions/specifications of the part WY10-25 in the Round Coil Springs-Fmax. (Allowable Deflection) = Lx60%-75%/O.D. Referenced series.

Products with similar specification

Part Number
WR10-25
WR10-30
WR10-35
WY10-30
WY10-35
WY10-40
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFree Length L
(mm)
Inner Dia. D-2d (or D)
(Ø)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
Solid Length
(mm)
Allowable Deflection
(mm)

฿ 36.00

1 Piece(s) Available Same day 10258.710100.31.51~4.504.40.656.515

฿ 36.00

1 Piece(s) Available Same day 10308.610120.34.51~8.505.30.78.818

฿ 36.00

1 Piece(s) Available Same day 10358.610140.34.51~8.506.20.78.821

฿ 55.00

1 Piece(s) Available Same day 10308.8107.50.24.51~8.504.40.66.622.5

฿ 55.00

1 Piece(s) Available Same day 10358.8108.80.24.51~8.505.10.66.626.2

฿ 55.00

1 Piece(s) Available Same day 10408.710100.24.51~8.505.90.659.130

MISUMI Unit Example related to this product