(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
There is an inexpensive fixed T dimension type and a T dimension specification type that allows you to specify the thickness dimension.
Part Number |
---|
HLRA6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Connection Type, Cylinder Side | Applicable Cylinder | Main Body Material | Applicable Cylinder Rod Thread Dia. D (Ø) | Surface Treatment | Slot Width T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 267.54 | FLOATING JOINT | 1 Piece(s) | Available | Same day | 10 | Cylinder Connector | - | - | [Steel] S45C Equivalent | 6 | Salt-bath Nitriding | - |
Loading...
Holder Type | Side Mount | Cylinder Connector Details | Holder Single Item |
---|
Please check the type/dimensions/specifications of the part HLRA6 in the Holder Side - Mount, Flange Type series.
Part Number |
---|
HLRA16 |
HLRA18 |
HLRA21 |
HLRA7 |
HLRA8 |
HLRA8-HC30 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Connection Type, Cylinder Side | Applicable Cylinder | Main Body Material | Applicable Cylinder Rod Thread Dia. D (Ø) | Surface Treatment | Slot Width T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 347.16 | 1 Piece(s) | Available | Same day | 10 | Cylinder Connector | - | - | [Steel] S45C Equivalent | 16 | Salt-bath Nitriding | - | |
฿ 359.90 | 1 Piece(s) | Available | Same day | 10 | Cylinder Connector | - | - | [Steel] S45C Equivalent | 18 | Salt-bath Nitriding | - | |
฿ 372.64 | 1 Piece(s) | Available | 3 Day(s) | 10 | Cylinder Connector | - | - | [Steel] S45C Equivalent | 21 | Salt-bath Nitriding | - | |
฿ 273.91 | 1 Piece(s) | Available | Same day | 10 | Cylinder Connector | - | - | [Steel] S45C Equivalent | 7 | Salt-bath Nitriding | - | |
฿ 283.46 | 1 Piece(s) | Available | Same day | 10 | Cylinder Connector | - | - | [Steel] S45C Equivalent | 8 | Salt-bath Nitriding | - | |
฿ 859.95 | 1 Piece(s) | Available | 7 Day(s) | 10 | Cylinder Connector | - | - | [Steel] S45C Equivalent | 8 | Salt-bath Nitriding | - |
How can we improve?
How can we improve?