(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Casters - Medium Load - Wheel Material: Polypropylene - Swivel with Stopper
These swivel casters, which come with stoppers, are suitable for medium load applications. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Swivel with stopper
- Mounting Height (mm.) : 106, 128 and 153
- Allowable Load (daN) : 60, 70 and 90
- Wheel Diameter (mm.) : 80, 100 and 125
- Wheel Width (mm.) : 35
- Material:
Wheel - Polypropylene
Body - SPCC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Part Number |
---|
C-CTFS80-P |
C-CTFS100-P |
C-CTFS125-P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 188.00 ฿ 104.00 | C-VALUE_CASTERS | 1 Piece(s) | Same day | 106 | 35.01~80.00 | 60 | 80 | ||
฿ 360.00 | C-VALUE_CASTERS | 1 Piece(s) | Available | Same day | 128 | 35.01~80.00 | 70 | 100 | |
฿ 641.00 | C-VALUE_CASTERS | 1 Piece(s) | Same day | 153 | 80.01~140.00 | 90 | 125 |
Loading...
Caster Type | Swivel Type | Stopper (Detail) | Rotation Stopper | Wheel Material | Polypropylene |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Pitch, Long Length Direction(mm) | 75 | Mounting Hole Pitch, Short Length Direction(mm) | 55 |
Plate Length(mm) | 105 | Plate Width(mm) | 82.5 | Wheel Width B(mm) | 35 |
Load Category | Medium Load | Bearing in Wheel | Not Provided |
How can we improve?
How can we improve?