(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable when clamping workpieces by turning the collar to measure the dimensions. Diamond and Round shapes are available depending on the workpiece shape.
Part Number |
---|
KJPCMS16-P[6-11/0.01]-S[5-9/0.01]-M[4,5,6,8]-B[5-40/1]-C[5-40/1] |
KJPCMS20-P[6-15/0.01]-S[5-13/0.01]-M[4,5,6,8,10,12]-B[5-40/1]-C[5-40/1] |
KJPCMS25-P[6-20/0.01]-S[5-18/0.01]-M[4,5,6,8,10,12,16]-B[5-40/1]-C[5-40/1] |
KJPCMSH16-P[6-11/0.01]-S[5-9/0.01]-M[4,5,6,8]-B[5-40/1]-C[5-40/1] |
KJPCMSH20-P[6-15/0.01]-S[5-13/0.01]-M[4,5,6,8,10,12]-B[5-40/1]-C[5-40/1] |
KJPCMSH25-P[6-20/0.01]-S[5-18/0.01]-M[4,5,6,8,10,12,16]-B[5-40/1]-C[5-40/1] |
KJPCS16-P[6-11/0.01]-S[5-9/0.01]-M[4,5,6,8]-B[5-40/1]-C[5-40/1] |
KJPCS20-P[6-15/0.01]-S[5-13/0.01]-M[4,5,6,8,10,12]-B[5-40/1]-C[5-40/1] |
KJPCS25-P[6-20/0.01]-S[5-18/0.01]-M[4,5,6,8,10,12,16]-B[5-40/1]-C[5-40/1] |
KJPCSH16-P[6-11/0.01]-S[5-9/0.01]-M[4,5,6,8]-B[5-40/1]-C[5-40/1] |
KJPCSH20-P[6-15/0.01]-S[5-13/0.01]-M[4,5,6,8,10,12]-B[5-40/1]-C[5-40/1] |
KJPCSH25-P[6-20/0.01]-S[5-18/0.01]-M[4,5,6,8,10,12,16]-B[5-40/1]-C[5-40/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape of Stepped Section | Hardness | Diamond Part / Round Part Shape | Outer Dia. D (Ø) | B (mm) | C (mm) | M | P (mm) | S (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PINS | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | No Hardening | Round, Straight | 16 | 5 ~ 40 | 5 ~ 40 | 4 ~ 8 | 6 ~ 11 | 5 ~ 9 | ||
- | LOCATING PINS | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | No Hardening | Round, Straight | 20 | 5 ~ 40 | 5 ~ 40 | 4 ~ 12 | 6 ~ 15 | 5 ~ 13 | ||
- | LOCATING PINS | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | No Hardening | Round, Straight | 25 | 5 ~ 40 | 5 ~ 40 | 4 ~ 16 | 6 ~ 20 | 5 ~ 18 | ||
- | LOCATING PINS | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | 45HRC ~ | Round, Straight | 16 | 5 ~ 40 | 5 ~ 40 | 4 ~ 8 | 6 ~ 11 | 5 ~ 9 | ||
- | LOCATING PINS | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | 45HRC ~ | Round, Straight | 20 | 5 ~ 40 | 5 ~ 40 | 4 ~ 12 | 6 ~ 15 | 5 ~ 13 | ||
- | LOCATING PINS | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | 45HRC ~ | Round, Straight | 25 | 5 ~ 40 | 5 ~ 40 | 4 ~ 16 | 6 ~ 20 | 5 ~ 18 | ||
- | LOCATING PINS | 1 Piece(s) | 8 Day(s) | 10 | Diamond | No Hardening | Diamond, Straight | 16 | 5 ~ 40 | 5 ~ 40 | 4 ~ 8 | 6 ~ 11 | 5 ~ 9 | ||
- | LOCATING PINS | 1 Piece(s) | 8 Day(s) | 10 | Diamond | No Hardening | Diamond, Straight | 20 | 5 ~ 40 | 5 ~ 40 | 4 ~ 12 | 6 ~ 15 | 5 ~ 13 | ||
- | LOCATING PINS | 1 Piece(s) | 7 Day(s) | 10 | Diamond | No Hardening | Diamond, Straight | 25 | 5 ~ 40 | 5 ~ 40 | 4 ~ 16 | 6 ~ 20 | 5 ~ 18 | ||
- | LOCATING PINS | 1 Piece(s) | 8 Day(s) | 10 | Diamond | 45HRC ~ | Diamond, Straight | 16 | 5 ~ 40 | 5 ~ 40 | 4 ~ 8 | 6 ~ 11 | 5 ~ 9 | ||
- | LOCATING PINS | 1 Piece(s) | 7 Day(s) | 10 | Diamond | 45HRC ~ | Diamond, Straight | 20 | 5 ~ 40 | 5 ~ 40 | 4 ~ 12 | 6 ~ 15 | 5 ~ 13 | ||
- | LOCATING PINS | 1 Piece(s) | 7 Day(s) | 10 | Diamond | 45HRC ~ | Diamond, Straight | 25 | 5 ~ 40 | 5 ~ 40 | 4 ~ 16 | 6 ~ 20 | 5 ~ 18 |
Loading...
Type | Clamp Type | Shape | Straight | Tip Shape | Circular Shape |
---|---|---|---|---|---|
Tip Type | Threaded | Material | S45C Equivalent |
How can we improve?
How can we improve?