1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Slot Pins for Inspection Components - Stepped Straight, Handle Length Selectable

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Slot Pins for Inspection Components - Stepped Straight, Handle Length Selectable
  • Slot Pins for Inspection Components - Stepped Straight, Handle Length Selectable
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Attention points for an alteration of KF (specified character engraving):
    1.Please insert the desired characters after "KF-".
    2.The types of characters that can be printed are alphabets, numbers, and periods (.).
    3.Numbers can be applied up to a maximum of 8 characters.
    4.When used in conjunction with other additional processing, please enter KF at the end.
    5.More than two periods (.) cannot be used.

Product Description

Stepped Straight Slot Pins for Inspection Jigs and with the Handle Length Selectable.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
KJPDHZ8-P[2-6/0.01]-S[2-5.5/0.01]-L[5-25/1]-B[5-25/1]-Z[10,​20,​30,​40]
KJPDHZ10-P[2-8/0.01]-S[2-7.5/0.01]-L[5-25/1]-B[5-25/1]-Z[10,​20,​30,​40]
KJPDHZ10-P[2-8/0.01]-S[2-7.5/0.01]-S[2-7.5/0.01]-B[5-25/1]-Z[10,​20,​30,​40]
KJPDHZ10L-P[10-16/0.01]-S[5-15/0.01]-L[5-25/1]-B[5-25/1]-Z[30,​40]
KJPDHZ12-P[2-10/0.01]-S[2-9.5/0.01]-L[5-25/1]-B[5-25/1]-Z[10,​20,​30,​40]
KJPDHZ12L-P[12-20/0.01]-S[6-19/0.01]-L[5-25/1]-B[5-25/1]-Z[30,​40]
KJPDHZ16-P[3-14/0.01]-S[3-13/0.01]-L[5-25/1]-B[5-25/1]-Z[10,​20,​30,​40]
KJPDHZ16L-P[16-25/0.01]-S[8-24/0.01]-L[5-25/1]-B[5-25/1]-Z[30,​40]
KJPDHZ20-P[10-18/0.01]-S[5-17/0.01]-L[5-25/1]-B[5-25/1]-Z[10,​20,​30,​40]
KJPDHZ20L-P[20-30/0.01]-S[10-29/0.01]-L[5-25/1]-B[5-25/1]-Z[30,​40]
KJPDHZ25-P[15-23/0.01]-S[8-22/0.01]-L[5-25/1]-B[5-25/1]-Z[10,​20,​30,​40]
KJPDZ8-P[2-6/0.01]-S[2-5.5/0.01]-L[5-25/1]-B[5-25/1]-Z[10,​20,​30,​40]
KJPDZ10-P[2-8/0.01]-S[2-7.5/0.01]-L[5-25/1]-B[5-25/1]-Z[10,​20,​30,​40]
KJPDZ10L-P[10-16/0.01]-S[5-15/0.01]-L[5-25/1]-B[5-25/1]-Z[30,​40]
KJPDZ12-P[2-10/0.01]-S[2-9.5/0.01]-L[5-25/1]-B[5-25/1]-Z[10,​20,​30,​40]
KJPDZ12L-P[12-20/0.01]-S[6-19/0.01]-L[5-25/1]-B[5-25/1]-Z[30,​40]
KJPDZ16-P[3-14/0.01]-S[3-13.5/0.01]-L[5-25/1]-B[5-25/1]-Z[10,​20,​30,​40]
KJPDZ16L-P[16-25/0.01]-S[8-24/0.01]-L[5-25/1]-B[5-25/1]-Z[30,​40]
KJPDZ20-P[10-18/0.01]-S[5-17/0.01]-L[5-25/1]-B[5-25/1]-Z[10,​20,​30,​40]
KJPDZ20L-P[20-30/0.01]-S[10-29/0.01]-L[5-25/1]-B[5-25/1]-Z[30,​40]
KJPDZ25-P[15-23/0.01]-S[8-22/0.01]-L[5-25/1]-B[5-25/1]-Z[10,​20,​30,​40]
KJPGDHZ8-P[2-6/0.01]-S[2-5.5/0.01]-L[5-25/1]-B[5-25/1]-Z[20,​30,​40]
KJPGDHZ10-P[2-8/0.01]-S[2-7.5/0.01]-L[5-25/1]-B[5-25/1]-Z[10,​20,​30,​40]
KJPGDHZ10L-P[10-16/0.01]-S[5-15/0.01]-L[5-25/1]-B[5-25/1]-Z[30,​40]
KJPGDHZ12-P[2-10/0.01]-S[2-9.5/0.01]-L[5-25/1]-B[5-25/1]-Z[10,​20,​30,​40]
KJPGDHZ12L-P[12-20/0.01]-S[6-19/0.01]-L[5-25/1]-B[5-25/1]-Z[30,​40]
KJPGDHZ16-P[3-14/0.01]-S[3-13.5/0.01]-L[5-25/1]-B[5-25/1]-Z[10,​20,​30,​40]
KJPGDHZ16L-P[16-25/0.01]-S[8-24/0.01]-L[5-25/1]-B[5-25/1]-Z[30,​40]
KJPGDHZ20-P[10-18/0.01]-S[5-17/0.01]-L[5-25/1]-B[5-25/1]-Z[10,​20,​30,​40]
KJPGDHZ20L-P[20-30/0.01]-S[10-29/0.01]-L[5-25/1]-B[5-25/1]-Z[30,​40]
KJPGDHZ25-P[15-23/0.01]-S[8-22/0.01]-L[5-25/1]-B[5-25/1]-Z[10,​20,​30,​40]
KJPGDZ8-P[2-6/0.01]-S[2-5/0.01]-L[5-25/1]-B[5-25/1]-Z[10,​20,​30,​40]
KJPGDZ10-P[2-8/0.01]-S[2-7.5/0.01]-L[5-25/1]-B[5-25/1]-Z[10,​20,​30,​40]
KJPGDZ10L-P[10-16/0.01]-S[5-15/0.01]-L[5-25/1]-B[5-25/1]-Z[30,​40]
KJPGDZ12-P[2-10/0.01]-S[2-9.5/0.01]-L[5-25/1]-B[5-25/1]-Z[10,​20,​30,​40]
KJPGDZ12L-P[12-20/0.01]-S[6-19/0.01]-L[5-25/1]-B[5-25/1]-Z[30,​40]
KJPGDZ16-P[3-14/0.01]-S[3-13.5/0.01]-L[5-25/1]-B[5-25/1]-Z[10,​20,​30,​40]
KJPGDZ16L-P[16-25/0.01]-S[8-24/0.01]-L[5-25/1]-B[5-25/1]-Z[30,​40]
KJPGDZ20-P[10-18/0.01]-S[5-17/0.01]-L[5-25/1]-B[5-25/1]-Z[10,​20,​30,​40]
KJPGDZ20L-P[20-30/0.01]-S[10-29/0.01]-L[5-25/1]-B[5-25/1]-Z[30,​40]
KJPGDZ25-P[15-23/0.01]-S[8-22/0.01]-L[5-25/1]-B[5-25/1]-Z[10,​20,​30,​40]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHardness Large Head / Small Head S Dimension Tolerance on Insertion Part Outer Dia. D
(Ø)
B
(mm)
L
(mm)
P
(mm)
S
(mm)
Z

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 1045HRC ~Small Head0/-0.0285 ~ 255 ~ 252 ~ 62 ~ 5.510 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 1045HRC ~Small Head0/-0.02105 ~ 255 ~ 252 ~ 82 ~ 7.510 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 1045HRC ~Small Head0/-0.02105 ~ 25-2 ~ 82 ~ 7.510 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 1045HRC ~Large Head0/-0.02105 ~ 255 ~ 2510 ~ 165 ~ 1530 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 1045HRC ~Small Head0/-0.02125 ~ 255 ~ 252 ~ 102 ~ 9.510 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 1045HRC ~Large Head0/-0.02125 ~ 255 ~ 2512 ~ 206 ~ 1930 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 1045HRC ~Small Head0/-0.02165 ~ 255 ~ 253 ~ 143 ~ 1310 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 1045HRC ~Large Head0/-0.02165 ~ 255 ~ 2516 ~ 258 ~ 2430 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 1045HRC ~Small Head0/-0.02205 ~ 255 ~ 2510 ~ 185 ~ 1710 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 1045HRC ~Large Head0/-0.02205 ~ 255 ~ 2520 ~ 3010 ~ 2930 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 1045HRC ~Small Head0/-0.02255 ~ 255 ~ 2515 ~ 238 ~ 2210 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 10No HardeningSmall Head0/-0.0285 ~ 255 ~ 252 ~ 62 ~ 5.510 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 10No HardeningSmall Head0/-0.02105 ~ 255 ~ 252 ~ 82 ~ 7.510 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 10No HardeningLarge Head0/-0.02105 ~ 255 ~ 2510 ~ 165 ~ 1530 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 10No HardeningSmall Head0/-0.02125 ~ 255 ~ 252 ~ 102 ~ 9.510 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 10No HardeningLarge Head0/-0.02125 ~ 255 ~ 2512 ~ 206 ~ 1930 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 10No HardeningSmall Head0/-0.02165 ~ 255 ~ 253 ~ 143 ~ 13.510 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 10No HardeningLarge Head0/-0.02165 ~ 255 ~ 2516 ~ 258 ~ 2430 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 10No HardeningSmall Head0/-0.02205 ~ 255 ~ 2510 ~ 185 ~ 1710 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 10No HardeningLarge Head0/-0.02205 ~ 255 ~ 2520 ~ 3010 ~ 2930 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 10No HardeningSmall Head0/-0.02255 ~ 255 ~ 2515 ~ 238 ~ 2210 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 1045HRC ~Small Headg685 ~ 255 ~ 252 ~ 62 ~ 5.520 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 1045HRC ~Small Headg6105 ~ 255 ~ 252 ~ 82 ~ 7.510 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 1045HRC ~Large Headg6105 ~ 255 ~ 2510 ~ 165 ~ 1530 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 1045HRC ~Small Headg6125 ~ 255 ~ 252 ~ 102 ~ 9.510 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 1045HRC ~Large Headg6125 ~ 255 ~ 2512 ~ 206 ~ 1930 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 1045HRC ~Small Headg6165 ~ 255 ~ 253 ~ 143 ~ 13.510 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 1045HRC ~Large Headg6165 ~ 255 ~ 2516 ~ 258 ~ 2430 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 1045HRC ~Small Headg6205 ~ 255 ~ 2510 ~ 185 ~ 1710 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 1045HRC ~Large Headg6205 ~ 255 ~ 2520 ~ 3010 ~ 2930 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 1045HRC ~Small Headg6255 ~ 255 ~ 2515 ~ 238 ~ 2210 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 10No HardeningSmall Headg685 ~ 255 ~ 252 ~ 62 ~ 510 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 10No HardeningSmall Headg6105 ~ 255 ~ 252 ~ 82 ~ 7.510 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 10No HardeningLarge Headg6105 ~ 255 ~ 2510 ~ 165 ~ 1530 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 10No HardeningSmall Headg6125 ~ 255 ~ 252 ~ 102 ~ 9.510 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 10No HardeningLarge Headg6125 ~ 255 ~ 2512 ~ 206 ~ 1930 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 10No HardeningSmall Headg6165 ~ 255 ~ 253 ~ 143 ~ 13.510 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 10No HardeningLarge Headg6165 ~ 255 ~ 2516 ~ 258 ~ 2430 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 10No HardeningSmall Headg6205 ~ 255 ~ 2510 ~ 185 ~ 1710 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 10No HardeningLarge Headg6205 ~ 255 ~ 2520 ~ 3010 ~ 2930 ~ 40

-

LOCATIONPIN 1 Piece(s) 9 Day(s) 10No HardeningSmall Headg6255 ~ 255 ~ 2515 ~ 238 ~ 2210 ~ 40

Loading...

  1. 1

Basic Information

Type Slot Pin Shape Stepped Tip Shape Circular Shape
Tip Type Straight Shape of Stepped Section Circular Shape Material S45C Equivalent
Handle Length Selectable or Fixed Selectable