(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Straight Slot Pins for Inspection Jigs and with the Handle Length Selectable.
Part Number |
---|
KJPGSHZ8-P[2-6/0.01]-L[5-40/1]-Z[10,20,30,40] |
KJPGSHZ10-P[2-8/0.01]-L[5-50/1]-Z[10,20,30,40] |
KJPGSHZ10L-P[10-16/0.01]-L[5-50/1]-Z[30,40] |
KJPGSHZ12-P[4-10/0.01]-L[5-50/1]-Z[10,20,30,40] |
KJPGSHZ12L-P[12-20/0.01]-L[5-50/1]-Z[30,40] |
KJPGSHZ16-P[8-14/0.01]-L[5-50/1]-Z[10,20,30,40] |
KJPGSHZ16L-P[16-25/0.01]-L[5-50/1]-Z[30,40] |
KJPGSHZ20-P[10-18/0.01]-L[5-50/1]-Z[10,20,30,40] |
KJPGSHZ20L-P[20-30/0.01]-L[5-50/1]-Z[30,40] |
KJPGSHZ25-P[15-23/0.01]-L[5-50/1]-Z[10,20,30,40] |
KJPGSZ8-P[2-6/0.01]-L[5-40/1]-Z[10,20,30,40] |
KJPGSZ10-P[2-8/0.01]-L[5-50/1]-Z[10,20,30,40] |
KJPGSZ10L-P[10-16/0.01]-L[5-50/1]-Z[30,40] |
KJPGSZ12-P[4-10/0.01]-L[5-50/1]-Z[10,20,30,40] |
KJPGSZ12L-P[12-20/0.01]-L[5-50/1]-Z[30,40] |
KJPGSZ16-P[8-14/0.01]-L[5-50/1]-Z[10,20,30,40] |
KJPGSZ16L-P[16-25/0.01]-L[5-50/1]-Z[30,40] |
KJPGSZ20-P[10-18/0.01]-L[5-50/1]-Z[10,20,30,40] |
KJPGSZ20L-P[20-30/0.01]-L[5-50/1]-Z[30,40] |
KJPGSZ25-P[15-23/0.01]-L[5-50/1]-Z[10,20,30,40] |
KJPSHZ8-P[2-6/0.01]-L[5-40/1]-Z[10,20,30,40] |
KJPSHZ10-P[2-8/0.01]-L[5-50/1]-Z[10,20,30,40] |
KJPSHZ10L-P[10-16/0.01]-L[5-50/1]-Z[30,40] |
KJPSHZ12-P[4-10/0.01]-L[5-50/1]-Z[10,20,30,40] |
KJPSHZ12L-P[12-20/0.01]-L[5-50/1]-Z[30,40] |
KJPSHZ16-P[8-14/0.01]-L[5-50/1]-Z[10,20,30,40] |
KJPSHZ16L-P[16-25/0.01]-L[5-50/1]-Z[30,40] |
KJPSHZ20-P[10-18/0.01]-L[5-50/1]-Z[10,20,30,40] |
KJPSHZ20L-P[20-30/0.01]-L[5-50/1]-Z[30,40] |
KJPSHZ25-P[15-23/0.01]-L[5-50/1]-Z[10,20,30,40] |
KJPSZ8-P[2-6/0.01]-L[5-40/1]-Z[10,20,30,40] |
KJPSZ10-P[2-8/0.01]-L[5-50/1]-Z[10,20,30,40] |
KJPSZ10L-P[10-16/0.01]-L[5-50/1]-Z[30,40] |
KJPSZ12-P[4-10/0.01]-L[5-50/1]-Z[10,20,30,40] |
KJPSZ12L-P[12-20/0.01]-L[5-50/1]-Z[30,40] |
KJPSZ16-P[8-14/0.01]-L[5-50/1]-Z[10,20,30,40] |
KJPSZ16L-P[16-25/0.01]-L[5-50/1]-Z[30,40] |
KJPSZ20-P[10-18/0.01]-L[5-50/1]-Z[10,20,30,40] |
KJPSZ20L-P[20-30/0.01]-L[5-50/1]-Z[30,40] |
KJPSZ25-P[15-23/0.01]-L[5-50/1]-Z[10,20,30,40] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hardness | Large Head / Small Head | P Dimension Tolerance on Insertion Part | Outer Dia. D (Ø) | L (mm) | P (mm) | Z |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | 45HRC ~ | Small Head | g6 | 8 | 5 ~ 40 | 2 ~ 6 | 10 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | 45HRC ~ | Small Head | g6 | 10 | 5 ~ 50 | 2 ~ 8 | 10 ~ 40 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | 45HRC ~ | Large Head | g6 | 10 | 5 ~ 50 | 10 ~ 16 | 30 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | 45HRC ~ | Small Head | g6 | 12 | 5 ~ 50 | 4 ~ 10 | 10 ~ 40 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | 45HRC ~ | Large Head | g6 | 12 | 5 ~ 50 | 12 ~ 20 | 30 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | 45HRC ~ | Small Head | g6 | 16 | 5 ~ 50 | 8 ~ 14 | 10 ~ 40 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | 45HRC ~ | Large Head | g6 | 16 | 5 ~ 50 | 16 ~ 25 | 30 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | 45HRC ~ | Small Head | g6 | 20 | 5 ~ 50 | 10 ~ 18 | 10 ~ 40 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | 45HRC ~ | Large Head | g6 | 20 | 5 ~ 50 | 20 ~ 30 | 30 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | 45HRC ~ | Small Head | g6 | 25 | 5 ~ 50 | 15 ~ 23 | 10 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | No Hardening | Small Head | g6 | 8 | 5 ~ 40 | 2 ~ 6 | 10 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | No Hardening | Small Head | g6 | 10 | 5 ~ 50 | 2 ~ 8 | 10 ~ 40 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | No Hardening | Large Head | g6 | 10 | 5 ~ 50 | 10 ~ 16 | 30 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | No Hardening | Small Head | g6 | 12 | 5 ~ 50 | 4 ~ 10 | 10 ~ 40 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | No Hardening | Large Head | g6 | 12 | 5 ~ 50 | 12 ~ 20 | 30 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | No Hardening | Small Head | g6 | 16 | 5 ~ 50 | 8 ~ 14 | 10 ~ 40 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | No Hardening | Large Head | g6 | 16 | 5 ~ 50 | 16 ~ 25 | 30 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | No Hardening | Small Head | g6 | 20 | 5 ~ 50 | 10 ~ 18 | 10 ~ 40 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | No Hardening | Large Head | g6 | 20 | 5 ~ 50 | 20 ~ 30 | 30 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | No Hardening | Small Head | g6 | 25 | 5 ~ 50 | 15 ~ 23 | 10 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | 45HRC ~ | Small Head | 0/-0.02 | 8 | 5 ~ 40 | 2 ~ 6 | 10 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | 45HRC ~ | Small Head | 0/-0.02 | 10 | 5 ~ 50 | 2 ~ 8 | 10 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | 45HRC ~ | Large Head | 0/-0.02 | 10 | 5 ~ 50 | 10 ~ 16 | 30 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | 45HRC ~ | Small Head | 0/-0.02 | 12 | 5 ~ 50 | 4 ~ 10 | 10 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | 45HRC ~ | Large Head | 0/-0.02 | 12 | 5 ~ 50 | 12 ~ 20 | 30 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | 45HRC ~ | Small Head | 0/-0.02 | 16 | 5 ~ 50 | 8 ~ 14 | 10 ~ 40 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | 45HRC ~ | Large Head | 0/-0.02 | 16 | 5 ~ 50 | 16 ~ 25 | 30 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | 45HRC ~ | Small Head | 0/-0.02 | 20 | 5 ~ 50 | 10 ~ 18 | 10 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | 45HRC ~ | Large Head | 0/-0.02 | 20 | 5 ~ 50 | 20 ~ 30 | 30 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | 45HRC ~ | Small Head | 0/-0.02 | 25 | 5 ~ 50 | 15 ~ 23 | 10 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | No Hardening | Small Head | 0/-0.02 | 8 | 5 ~ 40 | 2 ~ 6 | 10 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | No Hardening | Small Head | 0/-0.02 | 10 | 5 ~ 50 | 2 ~ 8 | 10 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | No Hardening | Large Head | 0/-0.02 | 10 | 5 ~ 50 | 10 ~ 16 | 30 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | No Hardening | Small Head | 0/-0.02 | 12 | 5 ~ 50 | 4 ~ 10 | 10 ~ 40 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | No Hardening | Large Head | 0/-0.02 | 12 | 5 ~ 50 | 12 ~ 20 | 30 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | No Hardening | Small Head | 0/-0.02 | 16 | 5 ~ 50 | 8 ~ 14 | 10 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | No Hardening | Large Head | 0/-0.02 | 16 | 5 ~ 50 | 16 ~ 25 | 30 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | No Hardening | Small Head | 0/-0.02 | 20 | 5 ~ 50 | 10 ~ 18 | 10 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | No Hardening | Large Head | 0/-0.02 | 20 | 5 ~ 50 | 20 ~ 30 | 30 ~ 40 | ||
- | LOCATIONPIN | 1 Piece(s) | 9 Day(s) | 10 | No Hardening | Small Head | 0/-0.02 | 25 | 5 ~ 50 | 15 ~ 23 | 10 ~ 40 |
Loading...
Type | Slot Pin | Shape | Straight | Tip Shape | Circular Shape |
---|---|---|---|---|---|
Tip Type | Straight | Shape of Stepped Section | Circular Shape | Material | S45C Equivalent |
Handle Length Selectable or Fixed | Selectable |
How can we improve?
How can we improve?