1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slot Pins for Inspection Components - Straight, Handle Length Fixed (Part Number)

Slot Pins for Inspection Components - Straight, Handle Length Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Straight type insertion pin for inspection jigs with fixed handle length.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
KJPGS8-P[2-6/0.01]-L[5-40/1]
KJPGS10-P[2-8/0.01]-L[5-50/1]
KJPGS10L-P[10-16/0.01]-L[5-50/1]
KJPGS12-P[4-10/0.01]-L[5-50/1]
KJPGS12L-P[12-20/0.01]-L[5-50/1]
KJPGS16-P[8-14/0.01]-L[5-50/1]
KJPGS16L-P[16-25/0.01]-L[5-50/1]
KJPGS20-P[10-18/0.01]-L[5-50/1]
KJPGS20L-P[20-30/0.01]-L[5-50/1]
KJPGS25-P[15-23/0.01]-L[5-50/1]
KJPGSH8-P[2-6/0.01]-L[5-40/1]
KJPGSH10-P[2-8/0.01]-L[5-50/1]
KJPGSH10L-P[10-16/0.01]-L[5-50/1]
KJPGSH12-P[4-10/0.01]-L[5-50/1]
KJPGSH12L-P[12-20/0.01]-L[5-50/1]
KJPGSH16-P[8-14/0.01]-L[5-50/1]
KJPGSH16L-P[16-25/0.01]-L[5-50/1]
KJPGSH20-P[10-18/0.01]-L[5-50/1]
KJPGSH20L-P[20-30/0.01]-L[5-50/1]
KJPGSH25-P[15-23/0.01]-L[5-50/1]
KJPGSS8-P[2-6/0.01]-L[5-40/1]
KJPGSS10-P[2-8/0.01]-L[5-50/1]
KJPGSS12-P[4-10/0.01]-L[5-50/1]
KJPGSS16-P[8-14/0.01]-L[5-50/1]
KJPGSS20-P[10-18/0.01]-L[5-50/1]
KJPGSS25-P[15-23/0.01]-L[5-50/1]
KJPGSSC8-P[2-6/0.01]-L[5-40/1]
KJPGSSC10-P[2-8/0.01]-L[5-50/1]
KJPGSSC12-P[4-10/0.01]-L[5-50/1]
KJPGSSC16-P[8-14/0.01]-L[5-50/1]
KJPGSSC20-P[10-18/0.01]-L[5-50/1]
KJPGSSC25-P[15-23/0.01]-L[5-50/1]
KJPS8-P[2-6/0.01]-L[5-40/1]
KJPS10-P[2-8/0.01]-L[5-50/1]
KJPS10L-P[10-16/0.01]-L[5-50/1]
KJPS12-P[4-10/0.01]-L[5-50/1]
KJPS12L-P[12-20/0.01]-L[5-50/1]
KJPS16-P[8-14/0.01]-L[5-50/1]
KJPS16L-P[16-25/0.01]-L[5-50/1]
KJPS20-P[10-18/0.01]-L[5-50/1]
KJPS20L-P[20-30/0.01]-L[5-50/1]
KJPS25-P[15-23/0.01]-L[5-50/1]
KJPSH8-P[2-6/0.01]-L[5-40/1]
KJPSH10-P[2-8/0.01]-L[5-50/1]
KJPSH10L-P[10-16/0.01]-L[5-50/1]
KJPSH12-P[4-10/0.01]-L[5-50/1]
KJPSH12L-P[12-20/0.01]-L[5-50/1]
KJPSH16-P[8-14/0.01]-L[5-50/1]
KJPSH16L-P[16-25/0.01]-L[5-50/1]
KJPSH20-P[10-18/0.01]-L[5-50/1]
KJPSH20L-P[20-30/0.01]-L[5-50/1]
KJPSH25-P[15-23/0.01]-L[5-50/1]
KJPSS8-P[2-6/0.01]-L[5-40/1]
KJPSS10-P[2-8/0.01]-L[5-50/1]
KJPSS12-P[4-10/0.01]-L[5-50/1]
KJPSS16-P[8-14/0.01]-L[5-50/1]
KJPSS20-P[10-18/0.01]-L[5-50/1]
KJPSS25-P[15-23/0.01]-L[5-50/1]
KJPSSC8-P[2-6/0.01]-L[5-40/1]
KJPSSC10-P[2-8/0.01]-L[5-50/1]
KJPSSC12-P[4-10/0.01]-L[5-50/1]
KJPSSC16-P[8-14/0.01]-L[5-50/1]
KJPSSC20-P[10-18/0.01]-L[5-50/1]
KJPSSC25-P[15-23/0.01]-L[5-50/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Hardness Large Head / Small Head P Dimension Tolerance on Insertion Part Outer Dia. D
(Ø)
L
(mm)
P
(mm)

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg685 ~ 402 ~ 6

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6105 ~ 502 ~ 8

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6105 ~ 5010 ~ 16

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6125 ~ 504 ~ 10

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6125 ~ 5012 ~ 20

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6165 ~ 508 ~ 14

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6165 ~ 5016 ~ 25

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6205 ~ 5010 ~ 18

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6205 ~ 5020 ~ 30

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6255 ~ 5015 ~ 23

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Small Headg685 ~ 402 ~ 6

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Small Headg6105 ~ 502 ~ 8

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C Equivalent45HRC ~Large Headg6105 ~ 5010 ~ 16

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Small Headg6125 ~ 504 ~ 10

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C Equivalent45HRC ~Large Headg6125 ~ 5012 ~ 20

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Small Headg6165 ~ 508 ~ 14

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C Equivalent45HRC ~Large Headg6165 ~ 5016 ~ 25

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Small Headg6205 ~ 5010 ~ 18

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Large Headg6205 ~ 5020 ~ 30

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Small Headg6255 ~ 5015 ~ 23

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304No HardeningSmall Headg685 ~ 402 ~ 6

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304No HardeningSmall Headg6105 ~ 502 ~ 8

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS304No HardeningSmall Headg6125 ~ 504 ~ 10

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS304No HardeningSmall Headg6165 ~ 508 ~ 14

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS304No HardeningSmall Headg6205 ~ 5010 ~ 18

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS304No HardeningSmall Headg6255 ~ 5015 ~ 23

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg685 ~ 402 ~ 6

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6105 ~ 502 ~ 8

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6125 ~ 504 ~ 10

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6165 ~ 508 ~ 14

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6205 ~ 5010 ~ 18

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Headg6255 ~ 5015 ~ 23

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Head0/-0.0285 ~ 402 ~ 6

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Head0/-0.02105 ~ 502 ~ 8

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Head0/-0.02105 ~ 5010 ~ 16

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Head0/-0.02125 ~ 504 ~ 10

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Head0/-0.02125 ~ 5012 ~ 20

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Head0/-0.02165 ~ 508 ~ 14

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Head0/-0.02165 ~ 5016 ~ 25

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Head0/-0.02205 ~ 5010 ~ 18

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Head0/-0.02205 ~ 5020 ~ 30

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Head0/-0.02255 ~ 5015 ~ 23

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Small Head0/-0.0285 ~ 402 ~ 6

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Small Head0/-0.02105 ~ 502 ~ 8

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Large Head0/-0.02105 ~ 5010 ~ 16

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Small Head0/-0.02125 ~ 504 ~ 10

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Large Head0/-0.02125 ~ 5012 ~ 20

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Small Head0/-0.02165 ~ 508 ~ 14

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Large Head0/-0.02165 ~ 5016 ~ 25

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Small Head0/-0.02205 ~ 5010 ~ 18

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Large Head0/-0.02205 ~ 5020 ~ 30

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Small Head0/-0.02255 ~ 5015 ~ 23

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS304No HardeningSmall Head0/-0.0285 ~ 402 ~ 6

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS304No HardeningSmall Head0/-0.02105 ~ 502 ~ 8

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS304No HardeningSmall Head0/-0.02125 ~ 504 ~ 10

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS304No HardeningSmall Head0/-0.02165 ~ 508 ~ 14

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS304No HardeningSmall Head0/-0.02205 ~ 5010 ~ 18

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS304No HardeningSmall Head0/-0.02255 ~ 5015 ~ 23

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Head0/-0.0285 ~ 402 ~ 6

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Head0/-0.02105 ~ 502 ~ 8

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Head0/-0.02125 ~ 504 ~ 10

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Head0/-0.02165 ~ 508 ~ 14

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Head0/-0.02205 ~ 5010 ~ 18

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRCSmall Head0/-0.02255 ~ 5015 ~ 23

Loading...

  1. 1

Basic Information

Type Slot Pin Shape Straight Tip Shape Circular Shape
Tip Type Straight Shape of Stepped Section Circular Shape Handle Length Selectable or Fixed Fixed
Handle Length Z(mm) 50