1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Detection Pins for Weld Nuts

Detection Pins for Weld Nuts
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Weld nut detection pin. Please use it together with the workpiece detection unit (PCPNA).

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BNUTKA12-P[5-10/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-E[1-10/1]-M5
BNUTKA12-P[5-10/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-E[1-10/1]-M5S
BNUTKA16-P[10.1-14/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-E[1-10/1]-[M5S,​M6S,​M8S]
BNUTKA16-P[10.1-14/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-E[1-10/1]-M[5,​6,​8]
BNUTKB12-P[5-10/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-M5
BNUTKB12-P[5-10/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-M5S
BNUTKB16-P[10.1-14/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-[M5S,​M6S,​M8S]
BNUTKB16-P[10.1-14/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-M[5,​6,​8]
BNUTKC12-P[5-10/0.1]-B[5-30/1]-L[15-20/1]-M5
BNUTKC12-P[5-10/0.1]-B[5-30/1]-L[15-20/1]-M5S
BNUTKC16-P[10.1-14/0.1]-B[5-30/1]-L[15-20/1]-[M5S,​M6S,​M8S]
BNUTKC16-P[10.1-14/0.1]-B[5-30/1]-L[15-20/1]-M[5,​6,​8]
NUTKA12-P[5-10/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-E[1-10/1]-M5
NUTKA12-P[5-10/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-E[1-10/1]-M5S
NUTKA16-P[10.1-14/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-E[1-10/1]-[M5S,​M6S,​M8S]
NUTKA16-P[10.1-14/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-E[1-10/1]-M[5,​6,​8]
NUTKB12-P[5-10/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-M5
NUTKB12-P[5-10/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-M5S
NUTKB16-P[10.1-14/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-[M5S,​M6S,​M8S]
NUTKB16-P[10.1-14/0.1]-B[5-30/1]-L[15-20/1]-A[30,​60,​90,​120]-M[5,​6,​8]
NUTKC12-P[5-10/0.1]-B[5-30/1]-L[15-20/1]-M5
NUTKC12-P[5-10/0.1]-B[5-30/1]-L[15-20/1]-M5S
NUTKC16-P[10.1-14/0.1]-B[5-30/1]-L[15-20/1]-[M5S,​M6S,​M8S]
NUTKC16-P[10.1-14/0.1]-B[5-30/1]-L[15-20/1]-M[5,​6,​8]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInsertion Guide Tip Type Surface Treatment Heat Treatment Mounting Side Outer Dia. D
(Ø)
A B
(mm)
E
(mm)
L
(mm)
M (Coarse) M (Fine) P
(mm)

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10TaperedBlack OxideDirectly Quenching1230 ~ 1205 ~ 301 ~ 1015 ~ 205-5 ~ 10

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10TaperedBlack OxideDirectly Quenching1230 ~ 1205 ~ 301 ~ 1015 ~ 20-5S5 ~ 10

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10TaperedBlack OxideDirectly Quenching1630 ~ 1205 ~ 301 ~ 1015 ~ 20-5S / 6S / 8S10.1 ~ 14

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10TaperedBlack OxideDirectly Quenching1630 ~ 1205 ~ 301 ~ 1015 ~ 205 ~ 8-10.1 ~ 14

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10Taper RBlack OxideDirectly Quenching1230 ~ 1205 ~ 30-15 ~ 205-5 ~ 10

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10Taper RBlack OxideDirectly Quenching1230 ~ 1205 ~ 30-15 ~ 20-5S5 ~ 10

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taper RBlack OxideDirectly Quenching1630 ~ 1205 ~ 30-15 ~ 20-5S / 6S / 8S10.1 ~ 14

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taper RBlack OxideDirectly Quenching1630 ~ 1205 ~ 30-15 ~ 205 ~ 8-10.1 ~ 14

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10SphericalBlack OxideDirectly Quenching12-5 ~ 30-15 ~ 205-5 ~ 10

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10SphericalBlack OxideDirectly Quenching12-5 ~ 30-15 ~ 20-5S5 ~ 10

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10SphericalBlack OxideDirectly Quenching16-5 ~ 30-15 ~ 20-5S / 6S / 8S10.1 ~ 14

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10SphericalBlack OxideDirectly Quenching16-5 ~ 30-15 ~ 205 ~ 8-10.1 ~ 14

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10TaperedNot ProvidedNot Provided1230 ~ 1205 ~ 301 ~ 1015 ~ 205-5 ~ 10

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10TaperedNot ProvidedNot Provided1230 ~ 1205 ~ 301 ~ 1015 ~ 20-5S5 ~ 10

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10TaperedNot ProvidedNot Provided1630 ~ 1205 ~ 301 ~ 1015 ~ 20-5S / 6S / 8S10.1 ~ 14

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10TaperedNot ProvidedNot Provided1630 ~ 1205 ~ 301 ~ 1015 ~ 205 ~ 8-10.1 ~ 14

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10Taper RNot ProvidedNot Provided1230 ~ 1205 ~ 30-15 ~ 205-5 ~ 10

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10Taper RNot ProvidedNot Provided1230 ~ 1205 ~ 30-15 ~ 20-5S5 ~ 10

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taper RNot ProvidedNot Provided1630 ~ 1205 ~ 30-15 ~ 20-5S / 6S / 8S10.1 ~ 14

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10Taper RNot ProvidedNot Provided1630 ~ 1205 ~ 30-15 ~ 205 ~ 8-10.1 ~ 14

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10SphericalNot ProvidedNot Provided12-5 ~ 30-15 ~ 205-5 ~ 10

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10SphericalNot ProvidedNot Provided12-5 ~ 30-15 ~ 20-5S5 ~ 10

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10SphericalNot ProvidedNot Provided16-5 ~ 30-15 ~ 20-5S / 6S / 8S10.1 ~ 14

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10SphericalNot ProvidedNot Provided16-5 ~ 30-15 ~ 205 ~ 8-10.1 ~ 14

Loading...

  1. 1

Basic Information

Basic Shape Small Head Insertion Guide Tip Shape Round Insertion Guide Specifications Not Provided
Mounting Side Shape Tapped Material S45C Equivalent Locating Side O.D. Tolerance 0/-0.2
Mounting Side Tolerance ±0.2

MISUMI Unit Example related to this product