1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Locating Pins for Fixtures Height Adjusting Pins - Threaded

Locating Pins for Fixtures Height Adjusting Pins - Threaded
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Positioning of workpiece in both vertical and horizontal directions is possible. Male thread type.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HUPNAA6-P[3-12/0.1]-B[2-50/1]-L[5,​8,​10]-T[5-20/0.1]-H[9-20/1]-A[30,​60,​90,​120]-E[1-15/1]
HUPNAA8-P[3-16/0.1]-B[2-50/1]-L[5,​8,​10,​12,​15]-T[5-20/0.1]-H[11-20/1]-A[30,​60,​90,​120]-E[1-15/1]
HUPNAA10-P[4.5-20/0.1]-B[2-50/1]-L[5,​8,​10,​12,​15]-T[5-20/0.1]-H[13-25/1]-A[30,​60,​90,​120]-E[1-15/1]
HUPNAA10T-P[4.5-20/0.1]-B[2-50/1]-L[5,​8,​10,​12,​15]-T[5-20/0.1]-H[13-25/1]-A[30,​60,​90,​120]-E[1-15/1]
HUPNAA12-P[9-25/0.1]-B[2-50/1]-L[8,​10,​12,​15,​18]-T[5-20/0.1]-H[15-30/1]-A[30,​60,​90,​120]-E[1-15/1]
HUPNAA16-P[13-32/0.1]-B[2-50/1]-L[10,​12,​15,​18,​20]-T[5-20/0.1]-H[19-35/1]-A[30,​60,​90,​120]-E[1-15/1]
HUPNAB6-P[3-12/0.1]-B[2-50/1]-L[5,​8,​10]-T[5-20/0.1]-H[9-20/1]-A[30,​60,​90,​120]
HUPNAB8-P[3-16/0.1]-B[2-50/1]-L[5,​8,​10,​12,​15]-T[5-20/0.1]-H[11-20/1]-A[30,​60,​90,​120]
HUPNAB10-P[4.5-20/0.1]-B[2-50/1]-L[5,​8,​10,​12,​15]-T[5-20/0.1]-H[13-25/1]-A[30,​60,​90,​120]
HUPNAB10T-P[4.5-20/0.1]-B[2-50/1]-L[5,​8,​10,​12,​15]-T[5-20/0.1]-H[13-25/1]-A[30,​60,​90,​120]
HUPNAB12-P[9-25/0.1]-B[2-50/1]-L[8,​10,​12,​15,​18]-T[5-20/0.1]-H[15-30/1]-A[30,​60,​90,​120]
HUPNAB16-P[13-32/0.1]-B[2-50/1]-L[10,​12,​15,​18,​20]-T[5-20/0.1]-H[19-35/1]-A[30,​60,​90,​120]
HUPNDA6-P[3-12/0.1]-B[2-50/1]-L[5,​8,​10]-T[5-20/0.1]-H[9-20/1]-A[30,​60,​90,​120]-E[1-15/1]
HUPNDA8-P[3-16/0.1]-B[2-50/1]-L[5,​8,​10,​12,​15]-T[5-20/0.1]-H[11-20/1]-A[30,​60,​90,​120]-E[1-15/1]
HUPNDA10-P[4.5-20/0.1]-B[2-50/1]-L[10,​12,​15]-T[5-20/0.1]-H[13-25/1]-A[30,​60,​90,​120]-E[1-15/1]
HUPNDA10T-P[4.5-20/0.1]-B[2-50/1]-L[10,​12,​15]-T[5-20/0.1]-H[13-25/1]-A[30,​60,​90,​120]-E[1-15/1]
HUPNDA12-P[9-25/0.1]-B[2-50/1]-L[10,​12,​15,​18]-T[5-20/0.1]-H[15-30/1]-A[30,​60,​90,​120]-E[1-15/1]
HUPNDA16-P[13-32/0.1]-B[2-50/1]-L[12,​15,​18,​20]-T[5-20/0.1]-H[19-35/1]-A[30,​60,​90,​120]-E[1-15/1]
HUPNDB6-P[3-12/0.1]-B[2-50/1]-L[5,​8,​10]-T[5-20/0.1]-H[9-20/1]-A[30,​60,​90,​120]
HUPNDB8-P[3-16/0.1]-B[2-50/1]-L[5,​8,​10,​12,​15]-T[5-20/0.1]-H[11-20/1]-A[30,​60,​90,​120]
HUPNDB10-P[4.5-20/0.1]-B[2-50/1]-L[10,​12,​15]-T[5-20/0.1]-H[13-25/1]-A[30,​60,​90,​120]
HUPNDB10T-P[4.5-20/0.1]-B[2-50/1]-L[10,​12,​15]-T[5-20/0.1]-H[13-25/1]-A[30,​60,​90,​120]
HUPNDB12-P[9-25/0.1]-B[2-50/1]-L[10,​12,​15,​18]-T[5-20/0.1]-H[15-30/1]-A[30,​60,​90,​120]
HUPNDB16-P[13-32/0.1]-B[2-50/1]-L[12,​15,​18,​20]-T[5-20/0.1]-H[19-35/1]-A[30,​60,​90,​120]
THUPNAA6-P[3-12/0.1]-B[2-50/1]-L[5,​8,​10]-T[5-20/0.1]-H[9-20/1]-A[30,​60,​90,​120]-E[1-15/1]
THUPNAA8-P[3-16/0.1]-B[2-50/1]-L[5,​8,​10,​12,​15]-T[5-20/0.1]-H[11-20/1]-A[30,​60,​90,​120]-E[1-15/1]
THUPNAA10-P[4.5-20/0.1]-B[2-50/1]-L[5,​8,​10,​12,​15]-T[5-20/0.1]-H[13-25/1]-A[30,​60,​90,​120]-E[1-15/1]
THUPNAA10T-P[4.5-20/0.1]-B[2-50/1]-L[5,​8,​10,​12,​15]-T[5-20/0.1]-H[13-25/1]-A[30,​60,​90,​120]-E[1-15/1]
THUPNAA12-P[9-25/0.1]-B[2-50/1]-L[8,​10,​12,​15,​18]-T[5-20/0.1]-H[15-30/1]-A[30,​60,​90,​120]-E[1-15/1]
THUPNAA16-P[13-32/0.1]-B[2-50/1]-L[10,​12,​15,​18,​20]-T[5-20/0.1]-H[19-35/1]-A[30,​60,​90,​120]-E[1-15/1]
THUPNAB6-P[3-12/0.1]-B[2-50/1]-L[5,​8,​10]-T[5-20/0.1]-H[9-20/1]-A[30,​60,​90,​120]
THUPNAB8-P[3-16/0.1]-B[2-50/1]-L[5,​8,​10,​12,​15]-T[5-20/0.1]-H[11-20/1]-A[30,​60,​90,​120]
THUPNAB10-P[4.5-20/0.1]-B[2-50/1]-L[5,​8,​10,​12,​15]-T[5-20/0.1]-H[13-25/1]-A[30,​60,​90,​120]
THUPNAB10T-P[4.5-20/0.1]-B[2-50/1]-L[5,​8,​10,​12,​15]-T[5-20/0.1]-H[13-25/1]-A[30,​60,​90,​120]
THUPNAB12-P[9-25/0.1]-B[2-50/1]-L[8,​10,​12,​15,​18]-T[5-20/0.1]-H[15-30/1]-A[30,​60,​90,​120]
THUPNAB16-P[13-32/0.1]-B[2-50/1]-L[10,​12,​15,​18,​20]-T[5-20/0.1]-H[19-35/1]-A[30,​60,​90,​120]
THUPNDA6-P[3-12/0.1]-B[2-50/1]-L[5,​8,​10]-T[5-20/0.1]-H[9-20/1]-A[30,​60,​90,​120]-E[1-15/1]
THUPNDA8-P[3-16/0.1]-B[2-50/1]-L[5,​8,​10,​12,​15]-T[5-20/0.1]-H[11-20/1]-A[30,​60,​90,​120]-E[1-15/1]
THUPNDA10-P[4.5-20/0.1]-B[2-50/1]-L[10,​12,​15]-T[5-20/0.1]-H[13-25/1]-A[30,​60,​90,​120]-E[1-15/1]
THUPNDA10T-P[4.5-20/0.1]-B[2-50/1]-L[10,​12,​15]-T[5-20/0.1]-H[13-25/1]-A[30,​60,​90,​120]-E[1-15/1]
THUPNDA12-P[9-25/0.1]-B[2-50/1]-L[10,​12,​15,​18]-T[5-20/0.1]-H[15-30/1]-A[30,​60,​90,​120]-E[1-15/1]
THUPNDA16-P[13-32/0.1]-B[2-50/1]-L[12,​15,​18,​20]-T[5-20/0.1]-H[19-35/1]-A[30,​60,​90,​120]-E[1-15/1]
THUPNDB6-P[3-12/0.1]-B[2-50/1]-L[5,​8,​10]-T[5-20/0.1]-H[9-20/1]-A[30,​60,​90,​120]
THUPNDB8-P[3-16/0.1]-B[2-50/1]-L[5,​8,​10,​12,​15]-T[5-20/0.1]-H[11-20/1]-A[30,​60,​90,​120]
THUPNDB10-P[4.5-20/0.1]-B[2-50/1]-L[10,​12,​15]-T[5-20/0.1]-H[13-25/1]-A[30,​60,​90,​120]
THUPNDB10T-P[4.5-20/0.1]-B[2-50/1]-L[10,​12,​15]-T[5-20/0.1]-H[13-25/1]-A[30,​60,​90,​120]
THUPNDB12-P[9-25/0.1]-B[2-50/1]-L[10,​12,​15,​18]-T[5-20/0.1]-H[15-30/1]-A[30,​60,​90,​120]
THUPNDB16-P[13-32/0.1]-B[2-50/1]-L[12,​15,​18,​20]-T[5-20/0.1]-H[19-35/1]-A[30,​60,​90,​120]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInsertion Guide Tip Shape Insertion Guide Tip Type Material Mounting Side Outer Dia. D
(Ø)
Heat Treatment Insertion Guide Outer Dia. P
(Ø)
A E
(mm)
H
(mm)
L Positioning Part Length B
(mm)
T
(mm)

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10RoundTapered (Shape A)[Steel] SCM4356Directly Quenching3 ~ 12301 ~ 159 ~ 205 ~ 102 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10RoundTapered (Shape A)[Steel] SCM4358Directly Quenching3 ~ 16301 ~ 1511 ~ 205 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10RoundTapered (Shape A)[Steel] SCM43510Directly Quenching4.5 ~ 20301 ~ 1513 ~ 255 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10RoundTapered (Shape A)[Steel] SCM43510TDirectly Quenching4.5 ~ 20301 ~ 1513 ~ 255 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10RoundTapered (Shape A)[Steel] SCM43512Directly Quenching9 ~ 25301 ~ 1515 ~ 308 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10RoundTapered (Shape A)[Steel] SCM43516Directly Quenching13 ~ 32301 ~ 1519 ~ 3510 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10RoundTip R (Shape B)[Steel] SCM4356Directly Quenching3 ~ 1230-9 ~ 205 ~ 102 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10RoundTip R (Shape B)[Steel] SCM4358Directly Quenching3 ~ 1630-11 ~ 205 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10RoundTip R (Shape B)[Steel] SCM43510Directly Quenching4.5 ~ 2030-13 ~ 255 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10RoundTip R (Shape B)[Steel] SCM43510TDirectly Quenching4.5 ~ 2030-13 ~ 255 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10RoundTip R (Shape B)[Steel] SCM43512Directly Quenching9 ~ 2530-15 ~ 308 ~ 122 ~ 505 ~ 20

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10RoundTip R (Shape B)[Steel] SCM43516Directly Quenching13 ~ 3230 ~ 120-19 ~ 3510 ~ 202 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10DiamondTapered (Shape A)[Steel] SCM4356Directly Quenching3 ~ 12301 ~ 159 ~ 205 ~ 102 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10DiamondTapered (Shape A)[Steel] SCM4358Directly Quenching3 ~ 16301 ~ 1511 ~ 205 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10DiamondTapered (Shape A)[Steel] SCM43510Directly Quenching4.5 ~ 20301 ~ 1513 ~ 2510 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10DiamondTapered (Shape A)[Steel] SCM43510TDirectly Quenching4.5 ~ 20301 ~ 1513 ~ 2510 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10DiamondTapered (Shape A)[Steel] SCM43512Directly Quenching9 ~ 25301 ~ 1515 ~ 3010 ~ 122 ~ 505 ~ 20

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10DiamondTapered (Shape A)[Steel] SCM43516Directly Quenching13 ~ 3230 ~ 1201 ~ 1519 ~ 3512 ~ 202 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10DiamondTip R (Shape B)[Steel] SCM4356Directly Quenching3 ~ 1230-9 ~ 205 ~ 102 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10DiamondTip R (Shape B)[Steel] SCM4358Directly Quenching3 ~ 1630 ~ 120-11 ~ 205 ~ 152 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10DiamondTip R (Shape B)[Steel] SCM43510Directly Quenching4.5 ~ 2030-13 ~ 2510 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10DiamondTip R (Shape B)[Steel] SCM43510TDirectly Quenching4.5 ~ 2030-13 ~ 2510 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10DiamondTip R (Shape B)[Steel] SCM43512Directly Quenching9 ~ 2530-15 ~ 3010 ~ 122 ~ 505 ~ 20

-

LOCATING PIN 1 Piece(s) 7 Day(s) 10DiamondTip R (Shape B)[Steel] SCM43516Directly Quenching13 ~ 3230 ~ 120-19 ~ 3512 ~ 202 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10RoundTapered (Shape A)[Steel] SCM4156Carburized3 ~ 12301 ~ 159 ~ 205 ~ 102 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10RoundTapered (Shape A)[Steel] SCM4158Carburized3 ~ 16301 ~ 1511 ~ 205 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10RoundTapered (Shape A)[Steel] SCM41510Carburized4.5 ~ 20301 ~ 1513 ~ 255 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10RoundTapered (Shape A)[Steel] SCM41510TCarburized4.5 ~ 20301 ~ 1513 ~ 255 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10RoundTapered (Shape A)[Steel] SCM41512Carburized9 ~ 25301 ~ 1515 ~ 308 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10RoundTapered (Shape A)[Steel] SCM41516Carburized13 ~ 32301 ~ 1519 ~ 3510 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10RoundTip R (Shape B)[Steel] SCM4156Carburized3 ~ 1230-9 ~ 205 ~ 102 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10RoundTip R (Shape B)[Steel] SCM4158Carburized3 ~ 1630-11 ~ 205 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10RoundTip R (Shape B)[Steel] SCM41510Carburized4.5 ~ 2030-13 ~ 255 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10RoundTip R (Shape B)[Steel] SCM41510TCarburized4.5 ~ 2030-13 ~ 255 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10RoundTip R (Shape B)[Steel] SCM41512Carburized9 ~ 2530-15 ~ 308 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10RoundTip R (Shape B)[Steel] SCM41516Carburized13 ~ 3230-19 ~ 3510 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10DiamondTapered (Shape A)[Steel] SCM4156Carburized3 ~ 12301 ~ 159 ~ 205 ~ 102 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10DiamondTapered (Shape A)[Steel] SCM4158Carburized3 ~ 16301 ~ 1511 ~ 205 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10DiamondTapered (Shape A)[Steel] SCM41510Carburized4.5 ~ 20301 ~ 1513 ~ 2510 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10DiamondTapered (Shape A)[Steel] SCM41510TCarburized4.5 ~ 20301 ~ 1513 ~ 2510 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10DiamondTapered (Shape A)[Steel] SCM41512Carburized9 ~ 25301 ~ 1515 ~ 3010 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10DiamondTapered (Shape A)[Steel] SCM41516Carburized13 ~ 32301 ~ 1519 ~ 35122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10DiamondTip R (Shape B)[Steel] SCM4156Carburized3 ~ 1230-9 ~ 205 ~ 102 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10DiamondTip R (Shape B)[Steel] SCM4158Carburized3 ~ 1630-11 ~ 205 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10DiamondTip R (Shape B)[Steel] SCM41510Carburized4.5 ~ 2030-13 ~ 2510 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10DiamondTip R (Shape B)[Steel] SCM41510TCarburized4.5 ~ 2030 ~ 120-13 ~ 2510 ~ 152 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10DiamondTip R (Shape B)[Steel] SCM41512Carburized9 ~ 2530-15 ~ 3010 ~ 122 ~ 505 ~ 20

-

LOCATINGPIN 1 Piece(s) 10 Day(s) 10DiamondTip R (Shape B)[Steel] SCM41516Carburized13 ~ 3230-19 ~ 35122 ~ 505 ~ 20

Loading...

  1. 1

Basic Information

Basic Shape Height Adjusting Pin Mounting Side Shape Threaded Concentricity Standard Grade Ø0.03
Insertion Guide Tolerance Standard Grade 0/-0.05 Surface Treatment Not Provided

MISUMI Unit Example related to this product