1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Small Diameter Locating Pin - Small Head / Press Fit

Small Diameter Locating Pin - Small Head / Press Fit
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Small Diameter Locating Pin - Small Head / Press Fit from MISUMI.
- Insertion Guide Tip Type can be selected 4 types, Tapered, Taper R, Spherical and Flat.
- Material code SG and DG are applicable to L configurable type of sphere only.
- L selectable type is applicable to spherical tip type only.
- SUS304 may not be polished.
- Chamfering of mounting portion and change of tolerance are available as alterations.
- Shaft diameter can be configured up to 3 mm.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SFPHCHH-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCHP-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCHQ-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCHR-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCPH-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCPP-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCPQ-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCPR-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCQH-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCQP-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCQQ-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCQR-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCRH-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCRP-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCRQ-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCRR-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSHH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSHP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSHQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSHR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSPH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSPP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSPQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSPR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSQH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSQP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSQQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSQR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSRH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSRP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSRQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSRR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTHH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTHP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTHQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTHR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTPH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTPP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTPQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTPR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTQH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTQP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTQQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTQR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTRH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTRP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTRQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTRR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFSHC-D[1-3/0.1]-L[3-20/0.5]-P[0.9-2.9/0.1]-B[1.5-10/0.5]
SFSHS-D[1-3/0.1]-L[3-20/0.5]-P[0.9-2.9/0.1]-B[1.5-10/0.5]
SFSHT-D[1-3/0.1]-L[3-20/0.5]-P[0.9-2.9/0.1]-B[1.5-10/0.5]
SPKHS-D[2,​3]-L[3,​5,​8,​10]
SPKHT-D[2,​3]-L[3,​5,​8,​10]
SPPHCHH-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCHP-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCHQ-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCHR-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCPH-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCPP-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCPQ-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCPR-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCQH-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCQP-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCQQ-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCQR-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCRH-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCRP-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCRQ-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCRR-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSHH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSHP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSHQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSHR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSPH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSPP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSPQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSPR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSQH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSQP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSQQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSQR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSRH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSRP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSRQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSRR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHTHH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHTHP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHTHQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHTHR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHTPH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInsertion Guide Tip Type Heat Treatment Material Locating Side O.D. Tolerance Mounting Side Tolerance SR Parts Polished B
(mm)
D
(mm)
E
(mm)
L
(mm)
P
(mm)

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10FlatDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.010/-0.01-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10FlatDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0.005/00/-0.01-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10FlatDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless±0.0020/-0.01-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10FlatDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.0050/-0.01-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10FlatDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.010.005/0-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10FlatDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0.005/00.005/0-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10FlatDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless±0.0020.005/0-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10FlatDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.0050.005/0-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10FlatDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.01±0.002-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10FlatDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0.005/0±0.002-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10FlatDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless±0.002±0.002-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10FlatDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.005±0.002-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10FlatDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.010/-0.005-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10FlatDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0.005/00/-0.005-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10FlatDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless±0.0020/-0.005-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10FlatDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.0050/-0.005-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatNot Provided[Stainless Steel] SUS3040/-0.010/-0.01-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatNot Provided[Stainless Steel] SUS3040.005/00/-0.01-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatNot Provided[Stainless Steel] SUS304±0.0020/-0.01-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatNot Provided[Stainless Steel] SUS3040/-0.0050/-0.01-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatNot Provided[Stainless Steel] SUS3040/-0.010.005/0-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatNot Provided[Stainless Steel] SUS3040.005/00.005/0-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatNot Provided[Stainless Steel] SUS304±0.0020.005/0-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatNot Provided[Stainless Steel] SUS3040/-0.0050.005/0-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatNot Provided[Stainless Steel] SUS3040/-0.01±0.002-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatNot Provided[Stainless Steel] SUS3040.005/0±0.002-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatNot Provided[Stainless Steel] SUS304±0.002±0.002-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatNot Provided[Stainless Steel] SUS3040/-0.005±0.002-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatNot Provided[Stainless Steel] SUS3040/-0.010/-0.005-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatNot Provided[Stainless Steel] SUS3040.005/00/-0.005-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatNot Provided[Stainless Steel] SUS304±0.0020/-0.005-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatNot Provided[Stainless Steel] SUS3040/-0.0050/-0.005-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatDirectly Quenching[Steel] SK95(SK4)0/-0.010/-0.01-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatDirectly Quenching[Steel] SK95(SK4)0.005/00/-0.01-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatDirectly Quenching[Steel] SK95(SK4)±0.0020/-0.01-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatDirectly Quenching[Steel] SK95(SK4)0/-0.0050/-0.01-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatDirectly Quenching[Steel] SK95(SK4)0/-0.010.005/0-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatDirectly Quenching[Steel] SK95(SK4)0.005/00.005/0-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatDirectly Quenching[Steel] SK95(SK4)±0.0020.005/0-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatDirectly Quenching[Steel] SK95(SK4)0/-0.0050.005/0-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatDirectly Quenching[Steel] SK95(SK4)0/-0.01±0.002-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatDirectly Quenching[Steel] SK95(SK4)0.005/0±0.002-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatDirectly Quenching[Steel] SK95(SK4)±0.002±0.002-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatDirectly Quenching[Steel] SK95(SK4)0/-0.005±0.002-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatDirectly Quenching[Steel] SK95(SK4)0/-0.010/-0.005-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatDirectly Quenching[Steel] SK95(SK4)0.005/00/-0.005-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatDirectly Quenching[Steel] SK95(SK4)±0.0020/-0.005-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatDirectly Quenching[Steel] SK95(SK4)0/-0.0050/-0.005-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10FlatDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.010/-0.005-1.5 ~ 101 ~ 3-3 ~ 200.9 ~ 2.9

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatNot Provided[Stainless Steel] SUS3040/-0.010/-0.005-1.5 ~ 101 ~ 3-3 ~ 200.9 ~ 2.9

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatDirectly Quenching[Steel] SK95(SK4)0/-0.010/-0.005-1.5 ~ 101 ~ 3-3 ~ 200.9 ~ 2.9

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatNot Provided[Stainless Steel] SUS3040/-0.010/-0.005--2 ~ 3-3 ~ 10-

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10FlatDirectly Quenching[Steel] SK95(SK4)0/-0.010/-0.005--2 ~ 3-3 ~ 10-

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10SphericalDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.010/-0.01-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10SphericalDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0.005/00/-0.01-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10SphericalDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless±0.0020/-0.01-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10SphericalDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.0050/-0.01-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10SphericalDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.010.005/0-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10SphericalDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0.005/00.005/0-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10SphericalDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless±0.0020.005/0-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10SphericalDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.0050.005/0-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10SphericalDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.01±0.002-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10SphericalDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0.005/0±0.002-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10SphericalDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless±0.002±0.002-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10SphericalDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.005±0.002-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10SphericalDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.010/-0.005-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10SphericalDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0.005/00/-0.005-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10SphericalDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless±0.0020/-0.005-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATINGPIN 1 Piece(s) 9 Day(s) 10SphericalDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless0/-0.0050/-0.005-1.5 ~ 101.01 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3040/-0.010/-0.01-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3040.005/00/-0.01-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10SphericalNot Provided[Stainless Steel] SUS304±0.0020/-0.01-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3040/-0.0050/-0.01-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3040/-0.010.005/0-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3040.005/00.005/0-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10SphericalNot Provided[Stainless Steel] SUS304±0.0020.005/0-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3040/-0.0050.005/0-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3040/-0.01±0.002-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3040.005/0±0.002-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10SphericalNot Provided[Stainless Steel] SUS304±0.002±0.002-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3040/-0.005±0.002-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3040/-0.010/-0.005-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3040.005/00/-0.005-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10SphericalNot Provided[Stainless Steel] SUS304±0.0020/-0.005-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3040/-0.0050/-0.005-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)0/-0.010/-0.01-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)0.005/00/-0.01-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)±0.0020/-0.01-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)0/-0.0050/-0.01-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

-

LOCATING PIN 1 Piece(s) 6 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)0/-0.010.005/0-1.5 ~ 100.51 ~ 3-3 ~ 200.5 ~ 2.99

Loading...

Basic Information

Basic Shape Small Head Insertion Guide Tip Shape Round Insertion Guide Specifications Not Provided
Mounting Side Shape Straight (Press-Fit) Surface Treatment Not Provided

MISUMI Unit Example related to this product