(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Small Diameter Locating Pins - High Hardness Stainless Steel – Solid from MISUMI.
- Locating Pins for Micromachining less than Ø3. Corrosion-resistant and rigid. Suitable for locating Base, etc.
- The tip shape is selectable from four types, Flat (SF), Sphere (SP), Taper (ST), or Tapered (SX).
- Chamfering or tolerance changing of mounting portion is available as alteration.
- Note that High Hardness Stainless Steel contains Mn and dissolves by acid.
- High Hardness Stainless Steel is weakly magnetic.
[ M ]Material | [ H ]Hardness | TYPE | |||
Flat | Sphere | Taper R | Tapered | ||
High Hardness Stainless Steel | 35HRC~ | SFKKS | SPKKS | STKKS | SXKKS |
Part Number (❶Type) | - | ❷D | - | ❸L | - | ❹E (Taper only) |
SPKKS | - | D1.51 | - | L20.2 | ||
SXKKS | - | D2.28 | - | L10.5 | - | E2 |
❶Part Number | ❷D | ❸L | ❹E (Taper only) | |||
0.01mm Increment | 0.1mm Increment | 0.5mm Increment | ||||
Flat SFKKS | Sphere SPKKS | Taper R STKKS | Tapered SXKKS | 1.00~2.00 | 3.0~30.0 | 0.5~2.5 |
2.01~3.00 | 3.0~30.0 | 0.5~2.5 |
Part Number |
---|
SFKKS-D[1-3/0.01]-L[3-30/0.1] |
SPKKS-D[1-3/0.01]-L[3-30/0.1] |
STKKS-D[1-3/0.01]-L[3-30/0.1] |
SXKKS-D[1-3/0.01]-L[3-30/0.1]-E[0.5-2.5/0.5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Type | D (mm) | E (mm) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | 1 ~ 3 | - | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | 1 ~ 3 | - | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Taper R | 1 ~ 3 | - | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | 1 ~ 3 | 0.5 ~ 2.5 | 3 ~ 30 |
Loading...
Basic Shape | Straight / Air Vent | Insertion Guide Tip Shape | Round | Insertion Guide Specifications | Not Provided |
---|---|---|---|---|---|
Mounting Side Shape | Straight (Press-Fit) | Surface Treatment | Not Provided | Heat Treatment | Not Provided |
Material | High Hardness Stainless Steel | Locating Side O.D. Tolerance | 0/-0.02 | Mounting Side Tolerance | 0/-0.02 |
How can we improve?
How can we improve?