1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Couplings/High Torque Disc Clamping (Single Disc) 

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Universal type resistant to small misalignment
· Multiple disc materials support a wide range of uses
· Polyimide - Demonstrates outstanding flexibility and low reaction force even if misaligned, and causes no phase or torque fluctuation
· Well-balanced versatile type featuring excellent carbon FRP-flexibility, transmission torque, and torsional rigidity
· Stainless steel flat spring (SUS) - Inferior flexibility, but high transmission torque and torsional rigidity, so it is ideal for highly responsive servo systems

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MCSSC16-[4,​5,​6]-[4,​5,​6]
MCSSC16-[4,​5,​6]-RDC[4.1-5.9/0.1]
MCSSC16-LDC[4.1-5.9/0.1]-[4,​5,​6]
MCSSC16-LDC[4.1-5.9/0.1]-RDC[4.1-5.9/0.1]
MCSSC20-[4,​5,​6,​6.35,​7,​8]-[4,​5,​6,​6.35,​7,​8]
MCSSC20-[4,​5,​6,​6.35,​7,​8]-RDC[4.1-7.9/0.1]
MCSSC20-LDC[4.1-7.9/0.1]-[4,​5,​6,​6.35,​7,​8]
MCSSC20-LDC[4.1-7.9/0.1]-RDC[4.1-7.9/0.1]
MCSSC25-[5,​6,​6.35,​7,​8,​9.53,​10]-[5,​6,​6.35,​7,​8,​9.53,​10]
MCSSC25-[5,​6,​6.35,​7,​8,​9.53,​10]-RDC[5.1-9.9/0.1]
MCSSC25-LDC[5.1-9.9/0.1]-[5,​6,​6.35,​7,​8,​9.53,​10]
MCSSC25-LDC[5.1-9.9/0.1]-RDC[5.1-9.9/0.1]
MCSSC32-[8,​9.53,​10,​11,​12,​14]-[8,​9.53,​10,​11,​12,​14]
MCSSC32-[8,​9.53,​10,​11,​12,​14]-RDC[8-13.9/0.1]
MCSSC32-LDC[8-13.9/0.1]-[8,​9.53,​10,​11,​12,​14]
MCSSC32-LDC[8-13.9/0.1]-RDC[8-13.9/0.1]
MCSSC40-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]
MCSSC40-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]-RDC[8-18/0.1]
MCSSC40-LDC[8-18/0.1]-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]
MCSSC40-LDC[8-18/0.1]-RDC[8-18/0.1]
MCSSC50-[14,​15,​16,​18,​20,​22,​24]-[14,​15,​16,​18,​20,​22,​24]
MCSSC50-[14,​15,​16,​18,​20,​22,​24]-RDC[14-24/0.1]
MCSSC50-LDC[14-24/0.1]-[14,​15,​16,​18,​20,​22,​24]
MCSSC50-LDC[14-24/0.1]-RDC[14-24/0.1]
MCSSCWK16-6-6
MCSSCWK20-[6,​6.35,​7,​8]-[6,​6.35,​7,​8]
MCSSCWK20-[6,​6.35,​7,​8]-RDC[6.1-7.9/0.1]
MCSSCWK20-LDC[6.1-7.9/0.1]-[6,​6.35,​7,​8]
MCSSCWK20-LDC[6.1-7.9/0.1]-RDC[6.1-7.9/0.1]
MCSSCWK25-[6,​6.35,​7,​8,​9.53,​10]-[6,​6.35,​7,​8,​9.53,​10]
MCSSCWK25-[6,​6.35,​7,​8,​9.53,​10]-RDC[6.1-9.9/0.1]
MCSSCWK25-LDC[6.1-9.9/0.1]-[6,​6.35,​7,​8,​9.53,​10]
MCSSCWK25-LDC[6.1-9.9/0.1]-RDC[6.1-9.9/0.1]
MCSSCWK32-[8,​9.53,​10,​11,​12,​14]-[8,​9.53,​10,​11,​12,​14]
MCSSCWK32-[8,​9.53,​10,​11,​12,​14]-RDC[8-13.9/0.1]
MCSSCWK32-LDC[8-13.9/0.1]-[8,​9.53,​10,​11,​12,​14]
MCSSCWK32-LDC[8-13.9/0.1]-RDC[8-13.9/0.1]
MCSSCWK40-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]
MCSSCWK40-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]-RDC[8-18/0.1]
MCSSCWK40-LDC[8-18/0.1]-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]
MCSSCWK40-LDC[8-18/0.1]-RDC[8-18/0.1]
MCSSCWK50-[14,​15,​16,​18,​20,​22,​24]-[14,​15,​16,​18,​20,​22,​24]
MCSSCWK50-[14,​15,​16,​18,​20,​22,​24]-RDC[14-24/0.1]
MCSSCWK50-LDC[14-24/0.1]-[14,​15,​16,​18,​20,​22,​24]
MCSSCWK50-LDC[14-24/0.1]-RDC[14-24/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. 1 d1 (or d)
(Ø)
Shaft Bore Dia. 2 d2 (or d)
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Shaft Bore Shape LDC
(mm)
RDC
(mm)

-

COUPLINGS 1 Piece(s) 5 Day(s) 104 ~ 64 ~ 61616.50.05~1.004001~100000.96000+0.1/-0.12.2 x 10-7Standard Bore--

-

COUPLINGS 1 Piece(s) 5 Day(s) 104 ~ 6-1616.50.05~1.004001~100000.96000+0.1/-0.12.2 x 10-7Standard Bore-4.1 ~ 5.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-4 ~ 61616.50.05~1.004001~100000.96000+0.1/-0.12.2 x 10-7Standard Bore4.1 ~ 5.9-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--1616.50.05~1.004001~100000.96000+0.1/-0.12.2 x 10-7Standard Bore4.1 ~ 5.94.1 ~ 5.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 104 ~ 84 ~ 82018.41.01~3.004001~100001.35500+0.1/-0.17.0 x 10-7Standard Bore--

-

COUPLINGS 1 Piece(s) 5 Day(s) 104 ~ 8-2018.41.01~3.004001~100001.35500+0.1/-0.17.0 x 10-7Standard Bore-4.1 ~ 7.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-4 ~ 82018.41.01~3.004001~100001.35500+0.1/-0.17.0 x 10-7Standard Bore4.1 ~ 7.9-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--2018.41.01~3.004001~100001.35500+0.1/-0.17.0 x 10-7Standard Bore4.1 ~ 7.94.1 ~ 7.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 105 ~ 105 ~ 102521.61.01~3.004001~100002.85000+0.2/-0.22.2 x 10-6Standard Bore--

-

COUPLINGS 1 Piece(s) 5 Day(s) 105 ~ 10-2521.61.01~3.004001~100002.85000+0.2/-0.22.2 x 10-6Standard Bore-5.1 ~ 9.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-5 ~ 102521.61.01~3.004001~100002.85000+0.2/-0.22.2 x 10-6Standard Bore5.1 ~ 9.9-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--2521.61.01~3.004001~100002.85000+0.2/-0.22.2 x 10-6Standard Bore5.1 ~ 9.95.1 ~ 9.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 108 ~ 148 ~ 1432293.01~5.002001~400054000+0.2/-0.25.6 x 10-6Standard Bore--

-

COUPLINGS 1 Piece(s) 5 Day(s) 108 ~ 14-32293.01~5.002001~400054000+0.2/-0.25.6 x 10-6Standard Bore-8 ~ 13.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-8 ~ 1432293.01~5.002001~400054000+0.2/-0.25.6 x 10-6Standard Bore8 ~ 13.9-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--32293.01~5.002001~400054000+0.2/-0.25.6 x 10-6Standard Bore8 ~ 13.98 ~ 13.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 108 ~ 188 ~ 1840355.01~10.002001~400093800+0.2/-0.21.5 x 10-5Standard Bore--

-

COUPLINGS 1 Piece(s) 5 Day(s) 108 ~ 18-40355.01~10.002001~400093800+0.2/-0.21.5 x 10-5Standard Bore-8 ~ 18

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-8 ~ 1840355.01~10.002001~400093800+0.2/-0.21.5 x 10-5Standard Bore8 ~ 18-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--40355.01~10.002001~400093800+0.2/-0.21.5 x 10-5Standard Bore8 ~ 188 ~ 18

-

COUPLINGS 1 Piece(s) 5 Day(s) 1014 ~ 2414 ~ 24504110.01~20.002001~4000163500+0.3/-0.33.9 x 10-5Standard Bore--

-

COUPLINGS 1 Piece(s) 5 Day(s) 1014 ~ 24-504110.01~20.002001~4000163500+0.3/-0.33.9 x 10-5Standard Bore-14 ~ 24

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-14 ~ 24504110.01~20.002001~4000163500+0.3/-0.33.9 x 10-5Standard Bore14 ~ 24-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--504110.01~20.002001~4000163500+0.3/-0.33.9 x 10-5Standard Bore14 ~ 2414 ~ 24

-

COUPLINGS 1 Piece(s) 5 Day(s) 10661616.50.05~1.004001~100000.96000+0.1/-0.12.2 x 10-7Keywayed Bore (d1/d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 86 ~ 82018.41.01~3.004001~100001.35500+0.1/-0.17.0 x 10-7Keywayed Bore (d1/d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 8-2018.41.01~3.004001~100001.35500+0.1/-0.17.0 x 10-7Keywayed Bore (d1/d2 Side)-6.1 ~ 7.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-6 ~ 82018.41.01~3.004001~100001.35500+0.1/-0.17.0 x 10-7Keywayed Bore (d1/d2 Side)6.1 ~ 7.9-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--2018.41.01~3.004001~100001.35500+0.1/-0.17.0 x 10-7Keywayed Bore (d1/d2 Side)6.1 ~ 7.96.1 ~ 7.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 106 ~ 102521.61.01~3.004001~100002.85000+0.2/-0.22.2 x 10-6Keywayed Bore (d1/d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 106 ~ 10-2521.61.01~3.004001~100002.85000+0.2/-0.22.2 x 10-6Keywayed Bore (d1/d2 Side)-6.1 ~ 9.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-6 ~ 102521.61.01~3.004001~100002.85000+0.2/-0.22.2 x 10-6Keywayed Bore (d1/d2 Side)6.1 ~ 9.9-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--2521.61.01~3.004001~100002.85000+0.2/-0.22.2 x 10-6Keywayed Bore (d1/d2 Side)6.1 ~ 9.96.1 ~ 9.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 108 ~ 148 ~ 1432293.01~5.002001~400054000+0.2/-0.25.6 x 10-6Keywayed Bore (d1/d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 108 ~ 14-32293.01~5.002001~400054000+0.2/-0.25.6 x 10-6Keywayed Bore (d1/d2 Side)-8 ~ 13.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-8 ~ 1432293.01~5.002001~400054000+0.2/-0.25.6 x 10-6Keywayed Bore (d1/d2 Side)8 ~ 13.9-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--32293.01~5.002001~400054000+0.2/-0.25.6 x 10-6Keywayed Bore (d1/d2 Side)8 ~ 13.98 ~ 13.9

-

COUPLINGS 1 Piece(s) 5 Day(s) 108 ~ 188 ~ 1840355.01~10.002001~400093800+0.2/-0.21.5 x 10-5Keywayed Bore (d1/d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 108 ~ 18-40355.01~10.002001~400093800+0.2/-0.21.5 x 10-5Keywayed Bore (d1/d2 Side)-8 ~ 18

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-8 ~ 1840355.01~10.002001~400093800+0.2/-0.21.5 x 10-5Keywayed Bore (d1/d2 Side)8 ~ 18-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--40355.01~10.002001~400093800+0.2/-0.21.5 x 10-5Keywayed Bore (d1/d2 Side)8 ~ 188 ~ 18

-

COUPLINGS 1 Piece(s) 5 Day(s) 1014 ~ 2414 ~ 24504110.01~20.002001~4000163500+0.3/-0.33.9 x 10-5Keywayed Bore (d1/d2 Side)--

-

COUPLINGS 1 Piece(s) 5 Day(s) 1014 ~ 24-504110.01~20.002001~4000163500+0.3/-0.33.9 x 10-5Keywayed Bore (d1/d2 Side)-14 ~ 24

-

COUPLINGS 1 Piece(s) 5 Day(s) 10-14 ~ 24504110.01~20.002001~4000163500+0.3/-0.33.9 x 10-5Keywayed Bore (d1/d2 Side)14 ~ 24-

-

COUPLINGS 1 Piece(s) 5 Day(s) 10--504110.01~20.002001~4000163500+0.3/-0.33.9 x 10-5Keywayed Bore (d1/d2 Side)14 ~ 2414 ~ 24

Loading...

  1. 1

Basic Information

Series Name Disc Allowable Misalignment Angular Misalignment / Axial Misalignment Body Material Aluminum
Allowable Angular Misalignment(deg) 1 Product Category Coupling Main Body Disc Material Stainless Steel
Single/Double Single

MISUMI Unit Example related to this product