(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Round Bar Pull Handles suitable for practical use are offered at economical price.
Type | [ M ]Material | [ S ]Surface Treatment |
①C-UWANM | SPCC | Chrome Plating |
②C-UWANSM | Stainless Steel | Buff Polished |
When ordering, select Part Number and Values from Selection Steps ![]() ![]() | |||
Part Number (![]() ![]() | - | ![]() | |
C-UWANM8 | - | 100 |
Part Number | ![]() | Mass (g) | |
![]() | ![]() | ||
C-UWANM (Steel) | 8 | 75 | 60 |
C-UWANSM (Stainless Steel) | 100 | 70 |
Part Number |
---|
C-UWANM8-75 |
C-UWANM8-100 |
C-UWANSM8-75 |
C-UWANSM8-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Pitch L (mm) | Material | Surface Treatment | Additional Function |
---|---|---|---|---|---|---|---|---|---|
฿ 39.00 | C-VALUE_PULLS | 1 Piece(s) | Available | Same day | 75 | [Steel] SPCC | Chrome Plating | - | |
฿ 51.00 | C-VALUE_PULLS | 1 Piece(s) | Available | Same day | 100 | [Steel] SPCC | Chrome Plating | - | |
฿ 41.00 | C-VALUE_PULLS | 1 Piece(s) | Available | Same day | 75 | [Steel] Steel | Buff Polished | Not Provided | |
฿ 375.00 | C-VALUE_PULLS | 1 Piece(s) | Available | 6 Day(s) | 100 | [Steel] Steel | Buff Polished | Not Provided |
Loading...
Overall Height(mm) | 40 | Main Body Type | Surfaced | Grip thickness(mm) | 8 |
---|---|---|---|---|---|
Surfaced Type Category | U Shape | Mounting Method | Threaded | U Shape | Round Bar Pull Handles |
Handle Cross Sectional Shape | Round Bars |
How can we improve?
How can we improve?