(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Heavy Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered.
Type | Main Body | Wheel | Bearing | ||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material (Color) | Swiveling Part | Wheel | |
C-CTJJ | SPCC | Zinc Plating | Nylon (White) | Incorporated | Incorporated |
Part Number(![]() ![]() | - | ![]() |
C-CTJJ100 | - | N |
Part Number | ![]() Material | H | E | r | Allowable Load (N) | Mass (g) | |
![]() | ![]() | ||||||
C-CTJJ | 100 | N (Nylon) | 135 | 25 | 75 | 2500 | 1093 |
125 | 159 | 29.5 | 92 | 3000 | 1272 | ||
150 | 185 | 35 | 110 | 4000 | 1840 |
Part Number |
---|
C-CTJJ100-N |
C-CTJJ125-N |
C-CTJJ150-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Wheel Dia. D (Ø) |
---|---|---|---|---|---|---|---|
฿ 778.00 ฿ 323.26 | C-VALUE_CASTERS | 1 Piece(s) | Same day | 135 | 100 | ||
฿ 778.00 ฿ 207.65 | C-VALUE_CASTERS | 1 Piece(s) | Same day | 159 | 125 | ||
฿ 778.00 ฿ 239.70 | C-VALUE_CASTERS | 1 Piece(s) | Same day | 185 | 150 |
Loading...
Caster Type | Swivel Type | Load Range(daN) | 220.01~320.00 | Stopper (Detail) | Not Provided |
---|---|---|---|---|---|
Allowable Load(daN) | 250 | Wheel Material | Nylon (General) | Fitting Material | Steel |
Mounting Hole Pitch, Long Length Direction(mm) | 68 | Mounting Hole Pitch, Short Length Direction(mm) | 58 | Plate Length(mm) | 97 |
Plate Width(mm) | 86 | Wheel Width B(mm) | 43 | Load Category | Heavy Load |
Bearing in Wheel | Incorporated |
How can we improve?
How can we improve?