(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Heavy Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered.
Type | Main Body | Wheel | Bearing | ||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material (Color) | Swiveling Part | Wheel | |
C-CTIS | SPCC | Zinc Plating | Urethane (Red) | Incorporated | Incorporated |
Part Number(Type ∙ D) | - | Wheel Material |
C-CTIJ100 | - | U |
Part Number | Wheel Material | H | E | r | Allowable Load (N) | Mass (g) | |
Type | D | ||||||
C-CTIS | 100 | U (Urethane) | 142 | 32 | 97 | 4000 | 3100 |
125 | 165 | 36 | 100.5 | 4500 | 3400 | ||
150 | 190 | 41 | 116 | 5000 | 3960 |
Part Number |
---|
C-CTIS100-U |
C-CTIS125-U |
C-CTIS150-U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Wheel Dia. D (Ø) |
---|---|---|---|---|---|---|---|
฿ 778.00 | C-VALUE_CASTERS | 1 Piece(s) | Available | Same day | 142 | 100 | |
฿ 778.00 | C-VALUE_CASTERS | 1 Piece(s) | Available | Same day | 165 | 125 | |
฿ 778.00 | C-VALUE_CASTERS | 1 Piece(s) | Available | Same day | 190 | 150 |
Loading...
Caster Type | Swivel Type | Load Range(daN) | 220.01~320.00 | Stopper (Detail) | Swivel Stopper |
---|---|---|---|---|---|
Allowable Load(daN) | 400 | Wheel Material | Urethane (General) | Fitting Material | Steel |
Mounting Hole Pitch, Long Length Direction(mm) | 76.2 | Mounting Hole Pitch, Short Length Direction(mm) | 66.6 | Plate Length(mm) | 114 |
Plate Width(mm) | 100 | Wheel Width B(mm) | 50 | Load Category | Heavy Load |
Bearing in Wheel | Incorporated |
How can we improve?
How can we improve?