1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Casters - Medium Load - Wheel Material: Polypropylene - Fixed Type (Part Number)

Casters - Medium Load - Wheel Material: Polypropylene - Fixed Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 115.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Medium Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered.

Casters  Medium Load  Wheel Material: Polypropylene:Related Image

TypeMain BodyWheelBearing
[ M ]Material [ S ]Surface Treatment [ M ]Material (Color) Swiveling PartWheel
C-CTFKSPCCZinc PlatingPolypropylene (White)NoneNone


Specifications

When ordering, select Part Number and Values from Selection Steps Casters  Medium Load  Wheel Material: Polypropylene:Related Image~Casters  Medium Load  Wheel Material: Polypropylene:Related Image.
Part Number (Casters  Medium Load  Wheel Material: Polypropylene:Related ImageType ∙ Casters  Medium Load  Wheel Material: Polypropylene:Related ImageD) -Casters  Medium Load  Wheel Material: Polypropylene:Related ImageWheel Material
C-CTFJ80-P
Part NumberCasters  Medium Load  Wheel Material: Polypropylene:Related ImageWheel Material HBAllowable Load
(N)
Mass
(g)
Casters  Medium Load  Wheel Material: Polypropylene:Related ImageTypeCasters  Medium Load  Wheel Material: Polypropylene:Related ImageD
C-CTFK80P (Polypropylene)10635600373
100128700574
125153900647

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-CTFK80-PSALE
C-CTFK100-PSALE
C-CTFK125-PSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Wheel Dia. D
(Ø)

฿ 115.00

฿ 61.66

C-VALUE_CASTERS 1 Piece(s) Same day 10680

฿ 233.00

฿ 176.59

C-VALUE_CASTERS 1 Piece(s) Same day 128100

฿ 399.00

฿ 249.65

C-VALUE_CASTERS 1 Piece(s) Same day 153125

Loading...

  1. 1
 

Basic Information

Caster Type Fixed Type Load Range(daN) 35.01~80.00 Stopper (Detail) Not Provided
Allowable Load(daN) 60 Wheel Material Polypropylene Fitting Material Steel
Mounting Hole Pitch, Long Length Direction(mm) 75 Mounting Hole Pitch, Short Length Direction(mm) 55 Plate Length(mm) 105
Plate Width(mm) 90 Wheel Width B(mm) 35 Load Category Medium Load
Bearing in Wheel Not Provided